Master Display module - IQAN-MD4 | Product Series

Filter by

    No filters selected

Model Number

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Master Display module - IQAN-MD4

Master Display module - IQAN-MD4

Note: This product is not recommended for new designs.

Technical Specifications

  • Power Supply Voltage: 9 to 32 VDC
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -30 °C
  • Number of Inputs: 10
  • Number of Outputs: 4
  • Ingress Protection Rating: IP65
  • Specifications Met: 2004/108/EC
  • Electrical Connection: Deutsch DTM
  • Display Type: 7" Color TFT with PCAP Touchscreen, 5.7" Color TFT without Touchscreen, 5.7" Color TFT with PCAP Touchscreen, 10.4" Color TFT with PCAP Touchscreen
  • Communication Interface: 4x CAN, 2x Ethernet, 2x CAN, 1x Ethernet
Safety Warning

Full Product Description

Parker’s Please note – Parker does not recommend the use of IQAN-MD4 master display series in any new designs. For new applications, users can now benefit by utilizing the new IQAN-MD5 master display series. IQAN-MD4 is a family of master display units with touchscreen capability and video inputs. These fully customizable display controllers reduce engineering expenses and costs with its easy to use IQAN software system and are ideal for use in any machine application as a master controller. The IQAN-MD4 master displays have a rugged mechanical design with no moving parts and are completely sealed. The use of optical bonded display glass improves the readability, avoids light refraction and also eliminates possible condensation, since there is no air between the glass and LCD.



The IQAN-MD4 displays have full graphical, diagnostic and CAN gateway capability and are used together with the easy-to-use IQAN programing tools. The aluminum housed displays come in 3 sizes:

• 10.1”

• 7”

• 5.7”

This makes the IQAN-MD4 display module a perfect fit for any machine application.



Markets:

• Construction equipment

• Transportation

• Agriculture machinery

• Material handling equipment



Features/Benefits:

• Monitors up to 7 inputs

• Has IP camera ports

• Easy-to-use programming tools

• Simple graphic page creation

• Up to 4 CAN buses

• Ethernet



Applications:

• Total machine control

• Control system HMI and operator information center

• Engine monitor

Related Documents

×
Products Model Number Notes
20077771 MD4-7-T1E2
20077772 MD4-5-T0E1 This product is no longer available - please contact us for further assistance.
20077773 MD4-5-T1E2 This product is no longer available - please contact us for further assistance.
20077774 MD4-10-T1E2
20085164 MD4-5-T1E2-M19
20077778 MD4-7 Bracket
20077779 MD4-5 Bracket

687541
936514