ISO 15552 Pneumatic Cylinders, Dynamic Rod Lock - P1F-L Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 15552 Pneumatic Cylinders, Dynamic Rod Lock - P1F-L Series

ISO 15552 Pneumatic Cylinders, Dynamic Rod Lock - P1F-L Series

P1F-L pneumatic cylinders are ISO 15552 and suitable for standard temperatures (-20 to +80°C). The dynamic rod lock allows the piston rod to be braked or locked in any position. They come available in bore sizes Ø32 to 125mm and strokes up to 2000mm.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Non-Guided, Through Rod, Extended Piston Rod
  • Cylinder Action: Double Acting
  • Bore Diameter: 32 to 125 mm
  • Maximum Stroke Length: 2000 mm, 110.2 inch
  • Extend Stroke Force: 483 to 7363 N at 6 bar, 108.5 to 1655.2 lbs at 6 bar
  • Retract Stroke Force: 415 to 6881 N (at 6 bar), 93.3 to 1547 lbs (at 6 bar)
  • Cushioning Type: Pneumatic Adjustable
  • Port Size: G 1/8 to G 1/2
  • Rod End Thread Type: Male
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -20 to 80 °C, -4 to 176 °F
  • Position Sensing Type: 2 Sensor Slots on 1 Side
  • Mounting Option: ISO 15552 (except the brake because of WH dimension)
  • Specifications Met: ISO 15552
  • Piston Rod Material: Steel, Chrome-plated, Stainless Steel, Chrome-plated
  • Body Material: Anodized Aluminum
  • End Cap Material: Aluminum, Sandblasted
  • Body Type: Profile
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
Safety Warning

Full Product Description

The P1F-L in bore sizes Ø32 to 125mm is an ISO 15552 linear pneumatic cylinder for standard temperature (-20 to +80°C) with an integrated air/spring dynamic rod lock allowing the piston rod to be braked or locked in any position. Incorporating a powerful piston rod locking device, which clamps the piston rod and locks it in position. The locking device is a spring lock with an air pressure release and is mounted to the front plate of the cylinder. In the absence of an air signal pressure, full holding force is applied to the piston rod. When air is present at a certain minimum pressure the locking device is released.

The piston rod lock can be used in all material handling systems where controlled fastening or positioning is required. The piston rod lock is also suitable for use as a pressure-loss brake for cylinders with suspended loads.

The P1F-L rod lock cylinder is available for cylinder bores Ø32 to 125mm. The design provides several valuable characteristics, such as:
• A high holding force.
• The front plate and locking device are built into a common block for compact installation.
• Exhaust air from the locking device can be piped away from when there are demands for a contamination free environment.
The design is easy to clean, sealed and waterproof. The exhaust air from the lock unit can be removed by replacing the filter unit with a connector and hose. This is an advantage in terms of cleaning or when environmental factors are important.

Like all P1F cylinders this series is supported by a full range of ISO mountings, sensors and is suitable for wide range of general typical industrial applications. Note that these units are not certified for use in safety systems.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits:
• Conforms to ISO 15552 standard
• Bores from 32 to 125 mm
• Smooth Profile Design with 2 T-slots on one top face
• End plates and tube with smooth surfaces
• Corrosion resistant with sandblast end plates and barrel in anodized aluminium and chromium piston rod
• Polyurethane seal technology inside
• Adjustable air cushioning with retained stainless steel cushioning slotted screws on same side
• Mechanical end stops reduce the noise
• Wide range of mountings and drop-in sensors

Applications:
General industry – Linear movement
• Push objects
• Stop/Hold/Go

General industry - Clamping
• Clamp objects
• Fix / hold in position

General industry - Holding
• Lift, moving, clamping

General industry - Controlling
• Change lane, direction
• Change level

Packaging – Moving
• Push / pull objects
• Sorting, conveying

Outdoor transport and railway – Linear movement
• Moving, clamping, closing


General Technical Data:
• International Standard: complies with ISO 15552 (corresponds to the withdrawn standards ISO 6431, DIN ISO 6431, VDMA 24562, NFE 49003.1 and UNI 10290) for installation dimensions except WH which smaller and not in accordance with ISO.
• Bore Sizes : Ø32, 40, 50, 63, 80, 100 and 125 mm
• Stroke Length : 5 to 2000mm
• Versions : double acting / double acting with through rod
• Cushioning : adjustable pneumatic
• Position Sensing : "Drop in" or “Straight in” sensors can easily be installed in two recessed grooves located on one face mechanically protecting the sensor that can be located at any position along the piston stroke. Choose between electronic or reed sensors with various cable lengths and M8 knurled screws or flying lead connection.
• Installation : a wide range of cylinder mountings in aluminum providing the same overall corrosion resistance.
• Mounting Position : any

Operating and Environmental Data:
• Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : > 4 to 10 bar
• Brake Release Pressure : > 4 bar (Signal pressure to inlet port in the lock unit)
• Operating Temperature : standard temperature -20 to +80°C
• Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : high resistance to corrosion and chemicals. Materials and surface treatment have been selected for industrial applications where solvents and detergents are frequently used.

Material Specification:
• End Plates : Sandblast aluminium EN-AC-46100 (AlSi11Cu2(Fe)
• Brake body : Anodized aluminium
• Cylinder Barrel : Anodised aluminium (AlMgSi 0.5-F25) 20µm
• Piston Rod :
   - Austenitic chromium plated steel DIN C45E
   - Austenitic chromium plated stainless steel DIN X2 CrNiMoN 17-12-2
• Piston Rod Bolt : Zinc plated steel
• End Plates Screws : Zinc plated steel
• Piston Bolt : Zinc plated steel
• Cushion Screws and Retainers : stainless steel
• Piston Rod Bearing : PTFE (Polytetraflurothylene)
• Scraper and rod piston seals :
   - PUR (Polyurethane), standard temperature
• Piston :
   - POM (Polyoxymethylene), standard temperature
• Magnet : Plastic coated magnetic material
• Piston Bearing : POM (Polyoxymethylene)
• Piston Seals :
   - PUR (Polyurethane), standard temperature
• Cushion Seals :
   - PUR (Polyurethane), standard temperature
• Static O Rings : NBR (Nitrile rubber)

Material Specification for Piston Rod Locking:
• Housing/end piece : Black anodised aluminium
• Lock collar/piston : Hardened steel
• Springs : Stainless steel
• Piston rod seal bores 32-40mm : UHMWPE plastic
• Piston rod seal bores 50-63-80-100-125mm : Polyurethane (PUR)
• O-rings : Nitrile rubber (NBR)
• Scraper ring : Polyurethane
• Air filter : Brass/sintered bronze

Related Documents

×

687541
687577