Obsolete: LCB040 Belt Driven, Slider Bearing, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Obsolete: LCB040 Belt Driven, Slider Bearing, Rodless Linear Actuator

Obsolete: LCB040 Belt Driven, Slider Bearing, Rodless Linear Actuator OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Profile Width: 40 mm
  • Drive Axis Type: Belt
  • Bearing Type: Slider Bearing
  • Maximum Stroke Length: 2000 mm, 78 inch
  • Maximum Operating Speed: 8 m/sec, 315 inch/sec
  • Maximum Acceleration: 20 m/sec2, 787 inch/sec2
  • Maximum Thrust: FX: 160 N, FX: 36 lbs
  • Load Capacity: FZ: 1 to 60 N, FZ: 60 N
  • Repeatability: ± 0.2 mm, ± 0.008 inch
  • Idler Unit Option: No
  • Additional Protection Included: None
  • Corrosion Resistance Included: n/a
  • Specifications Met: -
  • Feedback Type: None
  • Ingress Protection Rating: IP00
Safety Warning

Full Product Description

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

The simple, cost effective design of the LCB series is well suited for replacing pneumatic actuators in applications requiring a higher level of performance and control. The LCB series incorporates a low friction, dry running, sliding bearing carriage that provides long and reliable travel life. The low carriage mass and steel reinforced timing belt design allow for very high acceleration and velocity. With accelerations exceeding 2G's and speed up to 8 m/s, the LCB can achieve performance similar to linear motor technology at a fraction of the cost.  Combined with Parker motors and controls, the LCB offers a fully programmable, high performance solution at a great value.

Markets:
• Industrial Manufacturing
• Packaging / Warehouse
• Automotive
• Food and Bev

Features/Benefits:
• Dry running, low friction bearings- for long, reliable life
• Timing belt and pulley drive mechanism for fast, accurate positioning
• Short, medium and long carriage options available to optimize moment load capacity
• Increased throughput – 100% Duty Cycle Operation

Applications:
• Pick and Place
• Factory Automation
• Stacking / Palletizing
• Material Handling
• Inspection / Scanning

Related Documents

×
Products

687541
936514