LCR 30 Belt Driven, Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LCR 30 Belt Driven, Rodless Linear Actuator

LCR 30 Belt Driven, Rodless Linear Actuator OBSOLETE

This product is obsolete. Please contact a Parker Representative for more information.

Technical Specifications

  • Product Series: LCR
  • Profile Width: 30 mm
  • Drive Axis Type: Belt
  • Bearing Type: Glider Bushing, Square Rail
  • Maximum Stroke Length: 1000 mm, 40 inch
  • Maximum Operating Speed: 0.87 m/sec, 34.2 inch/sec
  • Maximum Acceleration: 20 m/sec2, 786 inch/sec2
  • Maximum Thrust: FX: 45 N, FX: 10.1 lbs
  • Load Capacity: FZ: 45 to 90 N, FZ: 90 N (square rail), 45 N (bushing)
  • Repeatability: ± 0.2 mm (square rail), ± 0.5 mm (bushing), ± 0.008 inch (square rail), 0.020 inch (bushing)
  • Idler Unit Option: Yes
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: n/a
  • Specifications Met: Cleanroom (custom option)
  • Feedback Type: None
  • Ingress Protection Rating: IP30
Safety Warning

Full Product Description

The LCR (Light Capacity Rodless) is a belt or leadscrew driven miniature linear actuator that has been design to answer the needs of OEM instrument builder. Due to its design, the LCR is the ideal mechanical positioner for applications in the life science space requiring a high quality, miniature, and easy to use rodless linear actuator. Flexible sizes, drive train types, bearings and strokes make it the ideal building block to base an instrument design around.



The LCR screw drive is ideal for applications requiring electronic control of light payloads and high thrust. This make the LCR screw drive ideal for applications in analytical instruments, laboratory automation, micro titer automation, and liquid handling. The LCR is also applicable to general purpose applications moving light payloads, and basic repeatability for point of purchase kiosks, part shuttling, and even conversion from rodless pneumatics to electric automation.



Markets:

• Life Science

• General Automation



Features/Benefits:

• Frame width of 30 mm to fit compact spaces

• Travel lengths up to 1000 mm for increased customer choice

• Positional repeatability of +/- 0.2 mm while maintaining max speeds up to 150mm/s

• Integrated drive belt and guidance system for reduced overall footprint

• Square rail and glider bushing bearing options to provide best option for your application

• Maximum payloads of 90N and 45 N thrust to handle applications other miniature stages cannot

• Dovetail grooves for easy toe clamp mounting



Applications:

• Metrology

• Liquid Handling

• Move/Transport

Related Documents

×

687541
936514