Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.
Compliance, Certifications & Safety |
---|
Hydraulic Valve Division Safety Guide |
Communities, Blogs & Industry Links |
---|
Parker Ball Valves: Made to the Highest Standards |
Products | Maximum Flow Rate | Minimum Operating Pressure | Port Size | Mounting |
---|---|---|---|---|
V500CS12 | 23.0 cv | 2000 PSI | 3/4" | In-Line |
V500CS16 | 36.0 cv | 2000 PSI | 1" | In-Line |
V500CS4 | 6.0 cv | 2000 PSI | 1/4" | In-Line |
V500CS6 | 12.0 cv | 2000 PSI | 3/8" | In-Line |
V500CS8 | 15.0 cv | 2000 PSI | 1/2" | In-Line |
V500P12 | 25.0 cv | 600 PSI | 3/4" | In-Line |
V500P1201 | 25.0 cv | 600 PSI | 3/4" | In-Line |
V500P1203 | 25.0 cv | 600 PSI | 3/4" | In-Line |
V500P1204 | 25.0 cv | 600 PSI | 3/4" | In-Line |
V500P16 | 35.0 cv | 600 PSI | 1" | In-Line |
V500P1601 | 35.0 cv | 600 PSI | 1" | In-Line |
V500P1602 | 35.0 cv | 600 PSI | 1" | In-Line |
V500P1603 | 35.0 cv | 600 PSI | 1" | In-Line |
V500P20 | 57.0 cv | 600 PSI | 1-1/4" | In-Line |
V500P2002 | 57.0 cv | 600 PSI | 1-1/4" | In-Line |
V500P2402 | 92.0 cv | 600 PSI | 1-1/2" | In-Line |
V500P32 | 224.0 cv | 600 PSI | 2" | In-Line |
V500P4 | 4.0 cv | 600 PSI | 1/4" | In-Line |
V500P401 | 4.0 cv | 600 PSI | 1/4" | In-Line |
V500P403 | 4.0 cv | 600 PSI | 1/4" | In-Line |
V500P6 | 5.8 cv | 600 PSI | 3/8" | In-Line |
V500P601 | 5.8 cv | 600 PSI | 3/8" | In-Line |
V500P603 | 5.8 cv | 600 PSI | 3/8" | In-Line |
V500P8 | 12.0 cv | 600 PSI | 1/2" | In-Line |
V500P801 | 12.0 cv | 600 PSI | 1/2" | In-Line |
V500P803 | 12.0 cv | 600 PSI | 1/2" | In-Line |
V500P804 | 12.0 cv | 600 PSI | 1/2" | In-Line |
V501P12 | 25.0 cv | 600 PSI | 3/4" | In-Line |
V501P16 | 35.0 cv | 600 PSI | 1" | In-Line |
V501P404 | 6.3 cv | 600 PSI | 1/4" | In-Line |
V501P6 | 5.7 cv | 600 PSI | 3/8" | In-Line |
V501P604 | 5.7 cv | 600 PSI | 3/8" | In-Line |
V501P8 | 10.0 cv | 600 PSI | 1/2" | In-Line |
V501P804 | 10.0 cv | 600 PSI | 1/2" | In-Line |
V501SS1201 | 35.0 cv | 2000 PSI | 3/4" | In-Line |
V501SS1601 | 54.0 cv | 2000 PSI | 1" | In-Line |
V501SS401 | 4.0 cv | 2000 PSI | 1/4" | In-Line |
V501SS601 | 6.0 cv | 2000 PSI | 3/8" | In-Line |
V501SS801 | 14.0 cv | 2000 PSI | 1/2" | In-Line |
V502CS24 | 64.0 cv | 1500 PSI | 1-1/2" | Panel Mount |
V502P12 | 25.0 cv | 600 PSI | 3/4" | Panel Mount |
V502P16 | 35.0 cv | 600 PSI | 1" | Panel Mount |
V502P4 | 2.0 cv | 600 PSI | 1/4" | Panel Mount |
V502P6 | 5.8 cv | 600 PSI | 3/8" | Panel Mount |
V502P8 | 12.0 cv | 600 PSI | 1/2" | Panel Mount |
V502SS1201 | 35.0 cv | 2000 PSI | 3/4" | Panel Mount |
V502SS1601 | 54.0 cv | 2000 PSI | 1" | Panel Mount |
V502SS2001 | 74.0 cv | 1500 PSI | 1-1/4" | Panel Mount |
V502SS2401 | 120.0 cv | 1500 PSI | 1-1/2" | Panel Mount |
V502SS3201 | 226.0 cv | 1500 PSI | 2" | Panel Mount |
V502SS401 | 4.0 cv | 2000 PSI | 1/4" | Panel Mount |
V502SS601 | 6.0 cv | 2000 PSI | 3/8" | Panel Mount |
V502SS801 | 14.0 cv | 2000 PSI | 1/2" | Panel Mount |
V506P12 | 25.0 cv | 600 PSI | 12 | In-Line |
V506P16 | 35.0 cv | 600 PSI | 16 | In-Line |
V506P20 | 57.0 cv | 600 PSI | 20 | In-Line |
V506P24 | 92.0 cv | 600 PSI | 24 | In-Line |
V506P32 | 224.0 cv | 600 PSI | 32 | In-Line |
V506P8 | 12.0 cv | 600 PSI | 8 | In-Line |
V510P12 | 13.0 cv | 600 PSI | 12 | In-Line |
V510P16 | 33.0 cv | 600 PSI | 16 | In-Line |
V510P4 | 0.8 cv | 600 PSI | 4 | In-Line |
V510P6 | 2.1 cv | 600 PSI | 6 | In-Line |
V510P604 | 2.1 cv | 600 PSI | 6 | In-Line |
V510P8 | 5.3 cv | 600 PSI | 8 | In-Line |
V510P801 | 5.3 cv | 600 PSI | 8 | In-Line |
V520P12 | 20.1 cv | 600 PSI | 3/4" | In-Line |
V520P16 | 25.4 cv | 600 PSI | 1" | In-Line |
V520P20 | 57.0 cv | 600 PSI | 1-1/4" | In-Line |
V520P24 | 92.0 cv | 600 PSI | 1-1/2" | In-Line |
V520P32 | 224.0 cv | 600 PSI | 2" | In-Line |
V520P4 | 4.0 cv | 600 PSI | 1/4" | In-Line |
V520P40 | 4.0 cv | 450 PSI | 2-1/2" | In-Line |
V520P48 | 76.2 cv | 600 PSI | 3" | In-Line |
V520P6 | 10.2 cv | 600 PSI | 3/8" | In-Line |
V520P8 | 15.2 cv | 600 PSI | 1/2" | In-Line |
V590P4 | 9.5 cv | 250 PSI | 1/4" | 90° |
V590P6 | 9.5 cv | 250 PSI | 3/8" | 90° |
V590P8 | 9.5 cv | 250 PSI | 1/2" | 90° |
V591P4 | 6.3 cv | 250 PSI | 1/4" | 90° |
V591P6 | 5.7 cv | 250 PSI | 3/8" | 90° |
V591P8 | 10.0 cv | 250 PSI | 1/2" | 90° |
VP500CS12 | 23.0 cv | 2000 PSI | 3/4" | In-Line |
VP500CS16 | 36.0 cv | 2000 PSI | 1" | In-Line |
VP500CS4 | 6.0 cv | 2000 PSI | 1/4" | In-Line |
VP500CS6 | 12.0 cv | 2000 PSI | 3/8" | In-Line |
VP500CS8 | 15.0 cv | 2000 PSI | 1/2" | In-Line |
VP500P12 | 25.0 cv | 600 PSI | 3/4" | In-Line |
VP500P16 | 35.0 cv | 600 PSI | 1" | In-Line |
VP500P20 | 57.0 cv | 600 PSI | 1-1/4" | In-Line |
VP500P24 | 92.0 cv | 600 PSI | 1-1/2" | In-Line |
VP500P32 | 224.0 cv | 600 PSI | 2" | In-Line |
VP500P4 | 5.8 cv | 600 PSI | 1/4" | In-Line |
VP500P6 | 5.8 cv | 600 PSI | 3/8" | In-Line |
VP500P8 | 12.0 cv | 600 PSI | 1/2" | In-Line |
VP500P801 | 12.0 cv | 600 PSI | 1/2" | In-Line |
VP501P12 | 25.0 cv | 600 PSI | 3/4" | In-Line |
VP501P6 | 5.7 cv | 600 PSI | 3/8" | In-Line |
VP501P8 | 10.0 cv | 600 PSI | 1/2" | In-Line |
VP502CS20 | 44.0 cv | 1500 PSI | 1-1/4" | Panel Mount |
VP502CS224 | 64.0 cv | 1500 PSI | 1-1/2" | Panel Mount |
VP502CS32 | 114.0 cv | 1500 PSI | 2" | Panel Mount |
VP502P12 | 25.0 cv | 600 PSI | 3/4" | Panel Mount |
VP502P4 | 2.0 cv | 600 PSI | 1/4" | Panel Mount |
VP502P6 | 5.8 cv | 600 PSI | 3/8" | Panel Mount |
VP502P8 | 12.0 cv | 600 PSI | 1/2" | Panel Mount |
VP502SS1201 | 35.0 cv | 2000 PSI | 3/4" | Panel Mount |
VP502SS1601 | 54.0 cv | 2000 PSI | 1" | Panel Mount |
VP502SS2001 | 74.0 cv | 1500 PSI | 1-1/4" | Panel Mount |
VP502SS2401 | 120.0 cv | 1500 PSI | 1-1/2" | Panel Mount |
VP502SS3201 | 226.0 cv | 1500 PSI | 2" | Panel Mount |
VP502SS401 | 4.0 cv | 2000 PSI | 1/4" | Panel Mount |
VP502SS601 | 6.0 cv | 2000 PSI | 3/8" | Panel Mount |
VP502SS801 | 14.0 cv | 2000 PSI | 1/2" | Panel Mount |
VP506P8 | 12.0 cv | 600 PSI | 8 | In-Line |
VP510P12 | 13.0 cv | 600 PSI | 12 | In-Line |
VP510P8 | 5.3 cv | 600 PSI | 8 | In-Line |
VV500P12 | 25.0 cv | 250 PSI | 3/4" | In-Line |
VV500P4 | 4.0 cv | 250 PSI | 1/4" | In-Line |
VV500P6 | 5.8 cv | 250 PSI | 3/8" | In-Line |
VV500P801 | 12.0 cv | 250 PSI | 1/2" | In-Line |
VV501P12 | 25.0 cv | 250 PSI | 3/4" | In-Line |
VV501P4 | 6.3 cv | 250 PSI | 1/4" | In-Line |
VV502P4 | 2.0 cv | 250 PSI | 1/4" | Panel Mount |
VV502P6 | 5.8 cv | 250 PSI | 3/8" | Panel Mount |
VV502P8 | 12.0 cv | 250 PSI | 1/2" | Panel Mount |
VVP500P12 | 25.0 cv | 250 PSI | 3/4" | In-Line |
VVP500P16 | 35.0 cv | 600 PSI | 1" | In-Line |
VVP500P4 | 4.0 cv | 600 PSI | 1/4" | In-Line |
VVP500P6 | 5.8 cv | 250 PSI | 3/8" | In-Line |
VVP500P8 | 12.0 cv | 600 PSI | 1/2" | In-Line |
VVP502P4 | 2.0 cv | 600 PSI | 1/4" | Panel Mount |