Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The DF2110 duplex filter is a cast iron duplex filter for marine applications.
Suitable for flows up to 1200 l/min and pressures up to 30 bar.
| Literature and Reference Materials |
|---|
| DF2110 Series Brochure |
| Products | Filter Element Type | Micron Rating | Bypass Valve Pressure Rating | Flow Rate | Options | Indicator Type |
|---|---|---|---|---|---|---|
| DF2110110QVNXD802 | 10Q Microglass | 10 µm | No bypass valve | 800 l/min | No bypass | No indicator block, ports plugged |
| DF2110120QVNXD802 | 20Q Microglass | 20 µm | No bypass valve | 1000 l/min | No bypass | No indicator block, ports plugged |
| DF2110110QVM3HD802 | 10Q Microglass | 10 µm | No bypass valve | 800 l/min | No bypass | Visual |
| DF2110120QVM3HD802 | 20Q Microglass | 20 µm | No bypass valve | 1000 l/min | No bypass | Visual |
| DF2110110QVT1HD802 | 10Q Microglass | 10 µm | No bypass valve | 800 l/min | No bypass | Electrical NO/NC |
| DF2110120QVT1HD802 | 20Q Microglass | 20 µm | No bypass valve | 1000 l/min | No bypass | Electrical NO/NC |
| DF21101035WVM3JD802 | 035W Wiremesh | 35 µm | No bypass valve | 1200 l/min | No bypass | Visual |
| DF21101035WVNXD802 | 035W Wiremesh | 35 µm | No bypass valve | 1200 l/min | No bypass | No indicator block, ports plugged |
| DF21101035WVPHD801 | 035W Wiremesh | 35 µm | 2.0 bar | 1200 l/min | With bypass | Indicator block plugged |
| DF2110105QVPJD801 | 05Q Microglass | 5 µm | 3.0 bar | 600 l/min | With bypass | Indicator block plugged |
| DF2110110QVPJD801 | 10Q Microglass | 10 µm | 3.0 bar | 800 l/min | With bypass | Indicator block plugged |
| DF2110120QVPJD801 | 20Q Microglass | 20 µm | 3.0 bar | 1000 l/min | With bypass | Indicator block plugged |
| DF2110120QVT1JD801 | 20Q Microglass | 20 µm | 3.0 bar | 1000 l/min | With bypass | Electrical NO/NC |
| DF2110210QVF1JD801 | 10Q Microglass | 10 µm | 3.0 bar | 1000 l/min | With bypass | Electronic 4 LED, PNP, N.O. |
| DF2110120QVT1HD801 | 20Q Microglass | 20 µm | 2.0 bar | 1000 l/min | With bypass | Electrical NO/NC |
| DF2110210QVPJD801 | 10Q Microglass | 10 µm | 3.0 bar | 1000 l/min | With bypass | Indicator block plugged |
| DF2110220QVT1HD801 | 20Q Microglass | 20 µm | 2.0 bar | 1200 l/min | With bypass | Electrical NO/NC |
| DF21101035WVT1HD801 | 035W Wiremesh | 35 µm | 2.0 bar | 1200 l/min | With bypass | Electrical NO/NC |
| DF21102060WVT1HD801 | 060W Wiremesh | 60 µm | 2.0 bar | 1200 l/min | With bypass | Electrical NO/NC |
| DF2110110QVT1JD801 | 10Q Microglass | 10 µm | 3.0 bar | 800 l/min | With bypass | Electrical NO/NC |
| DF21102035WVM3HD801P2 | 035W Wiremesh | 35 µm | 2.0 bar | 1200 l/min | With bypass, PED category II | Visual |
| DF2110220QVT1M3HD801 | 20Q Microglass | 20 µm | 2.0 bar | 1200 l/min | With bypass | Electrical NO/NC |