Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series | Product Series

Filter by

    No filters selected

Axis Count

Type

Travel (inch)

Travel (mm)

Payload (lbs)

Drive Mechanism

Locking

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series

Manual Driven, Ball Bearing Guided, Standard Linear Positioning Stages - 4000 Series

4000-series ball-bearing guided manual linear positioners have an integral drive mechanism and offer travels of up to 2", payloads up to 123 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy

Technical Specifications

  • Product Type: Linear Stage
  • Product Series: 4000 Series
  • Number of Axes: 1, 2, 3
  • Bearing Type: Ball
  • Mounting Option: English Model, Metric
  • Maximum Travel: 0.08 to 2 inch, 2 to 50.8 mm
  • Width: 1.75 to 5 inch, 44.5 to 127 mm
  • Load Capacity: 25 to 123 lbs, 11 to 56 kg
  • Drive Train Type: Imperial Micrometer, Metric Micrometer, Digital Micrometer, Differential Screw, Fine Screw
Safety Warning

Full Product Description

Parker’s 4000 Series of precision linear manual stages provide controlled, precise point to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear ball slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis.

The 4000 Series stages provide a 1.75 to 5 inch square mounting surface which is ground to a precision micro-flat surface.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 2.0”
• Payloads up to 123lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Related Documents

×
Products Axis Count Type Travel (inch) Travel (mm) Payload (lbs) Drive Mechanism Locking
4002 1 English Model / Center Drive 0.5 (imperial) 25 Imperial Micrometer No
4003 1 English Model / Center Drive 0.75 (imperial) 25 Fine Screw No
4004 1 English Model / Center Drive 1 (imperial) 25 Imperial Micrometer No
4006 1 English Model / Center Drive / with Aperture 0.5 (imperial) 25 Imperial Micrometer No
4007 1 English Model / Center Drive / with Aperture 0.75 (imperial) 25 Fine Screw No
4022 2 English Model / Center Drive 0.5 (imperial) 25 Imperial Micrometer No
4023 2 English Model / Center Drive 0.75 (imperial) 25 Fine Screw No
4024 2 English Model / Center Drive 1 (imperial) 25 Imperial Micrometer No
4026 2 English Model / Center Drive / with Aperture 0.5 (imperial) 25 Imperial Micrometer No
4027 2 English Model / Center Drive / with Aperture 0.75 (imperial) 25 Fine Screw No
4032 3 English Model / Center Drive / Low Profile 0.5 (imperial) 25 Imperial Micrometer No
4033 3 English Model / Center Drive / Low Profile 0.75 (imperial) 25 Fine Screw No
4034 3 English Model / Center Drive / Low Profile 1 (imperial) 25 Imperial Micrometer No
4036 3 English Model / Center Drive / Low Profile / with Aperture 0.5 (imperial) 25 Imperial Micrometer No
4037 3 English Model / Center Drive / Low Profile / with Aperture 0.75 (imperial) 25 Fine Screw No
4042 3 English Model / Center Drive 0.5 (imperial) 25 Imperial Micrometer No
4043 3 English Model / Center Drive 0.75 (imperial) 25 Fine Screw No
4044 3 English Model / Center Drive 1 (imperial) 25 Imperial Micrometer No
4046 3 English Model / Center Drive / with Aperture 1 (imperial) 28 Imperial Micrometer No
4047 3 English Model / Center Drive / with Aperture 0.75 (imperial) 25 Fine Screw No
4052 1 English Model / Side Drive 0.5 (imperial) 25 Imperial Micrometer No
4053 1 English Model / Side Drive 0.75 (imperial) 25 Fine Screw No
4054 1 English Model / Side Drive 1 (imperial) 25 Imperial Micrometer No
4056 1 English Model / Side Drive / with Aperture 0.5 (imperial) 25 Imperial Micrometer No
4057 1 English Model / Side Drive / with Aperture 0.75 (imperial) 25 Fine Screw No
4072 2 English Model / Side Drive 0.5 (imperial) 25 Imperial Micrometer No
4073 2 English Model / Side Drive 0.75 (imperial) 25 Fine Screw No
4074 2 English Model / Side Drive 1 (imperial) 25 Imperial Micrometer No
4076 2 English Model / Side Drive / with Aperture 0.5 (imperial) 25 Imperial Micrometer No
4077 2 English Model / Side Drive / with Aperture 0.75 (imperial) 25 Fine Screw No
4082 3 English Model / Side Drive / Low Profile 0.5 (imperial) 25 Imperial Micrometer No
4083 3 English Model / Side Drive / Low Profile 0.75 (imperial) 25 Fine Screw No
4084 3 English Model / Side Drive / Low Profile 1 (imperial) 25 Imperial Micrometer No
4086 3 English Model / Side Drive / Low Profile / with Aperture 0.5 (imperial) 25 Imperial Micrometer No
4087 3 English Model / Side Drive / Low Profile / with Aperture 0.75 (imperial) 25 Fine Screw No
4092 3 English Model / Side Drive 0.5 (imperial) 25 Imperial Micrometer No
4093 3 English Model / Side Drive 0.75 (imperial) 25 Fine Screw No
4094 3 English Model / Side Drive 1 (imperial) 25 Imperial Micrometer No
4096 3 English Model / Side Drive / with Aperture 0.5 (imperial) 25 Imperial Micrometer No
4097 3 English Model / Side Drive / with Aperture 0.75 (imperial) 25 Fine Screw No
4102 1 English Model / Center Drive 0.5 (imperial) 30 Imperial Micrometer No
4103 1 English Model / Center Drive 0.75 (imperial) 30 Fine Screw No
4104 1 English Model / Center Drive 1 (imperial) 30 Imperial Micrometer No
4202 1 English Model / Center Drive 0.5 (imperial) 42 Imperial Micrometer No
4203 1 English Model / Center Drive 0.75 (imperial) 42 Fine Screw No
4204 1 English Model / Center Drive 1 (imperial) 42 Imperial Micrometer No
4302 1 English Model / Center Drive 0.5 (imperial) 55 Imperial Micrometer No
4303 1 English Model / Center Drive 0.75 (imperial) 55 Fine Screw No
4304 1 English Model / Center Drive 1 (imperial) 55 Imperial Micrometer No
4410-DM 1 English Model / Center Drive 1 (imperial) 100 Digital Micrometer No
4411 1 English Model / Center Drive 1 (imperial) 100 Imperial Micrometer No
4411-L 1 English Model / Center Drive 1 (imperial) 100 Imperial Micrometer Yes
4412 1 English Model / Center Drive 2 (imperial) 100 Imperial Micrometer No
4412-DM 1 English Model / Center Drive 2 (imperial) 100 Digital Micrometer No
4412-DM-L 1 English Model / Center Drive 2 (imperial) 100 Digital Micrometer Yes
4413 1 English Model / Center Drive (metric) 25 100 Metric Micrometer No
4413-L 1 English Model / Center Drive (metric) 25 100 Metric Micrometer Yes
4414 1 English Model / Center Drive (metric) 50 100 Metric Micrometer No
4414-L 1 English Model / Center Drive (metric) 50 100 Metric Micrometer Yes
4416 1 English Model / Side Drive 1 (imperial) 100 Imperial Micrometer No
4416-L 1 English Model / Side Drive 1 (imperial) 100 Imperial Micrometer Yes
4417 1 English Model / Side Drive 2 (imperial) 100 Imperial Micrometer No
4417-L 1 English Model / Side Drive 2 (imperial) 100 Imperial Micrometer Yes
4418 1 English Model / Side Drive (metric) 25 100 Metric Micrometer No
4418-L 1 English Model / Side Drive (metric) 25 100 Metric Micrometer Yes
4419 1 English Model / Side Drive (metric) 50 100 Metric Micrometer No
4419-L 1 English Model / Side Drive (metric) 50 100 Metric Micrometer Yes
4421 2 English Model / Center Drive 1 (imperial) 100 Imperial Micrometer No
4421-L 2 English Model / Center Drive 1 (imperial) 100 Imperial Micrometer Yes
4422 2 English Model / Center Drive 2 (imperial) 100 Imperial Micrometer No
4422-L 2 English Model / Center Drive 2 (imperial) 100 Imperial Micrometer Yes
4423 2 English Model / Center Drive (metric) 25 100 Metric Micrometer No
4423-L 2 English Model / Center Drive (metric) 25 100 Metric Micrometer Yes
4424 2 English Model / Center Drive (metric) 50 100 Metric Micrometer No
4424-L 2 English Model / Center Drive (metric) 50 100 Metric Micrometer Yes
4426 2 English Model / Side Drive 1 (imperial) 100 Imperial Micrometer No
4426-L 2 English Model / Side Drive 1 (imperial) 100 Imperial Micrometer Yes
4427 2 English Model / Side Drive 2 (imperial) 100 Imperial Micrometer No
4427-L 2 English Model / Side Drive 2 (imperial) 100 Imperial Micrometer Yes
4428 2 English Model / Side Drive (metric) 25 100 Metric Micrometer No
4428-L 2 English Model / Side Drive (metric) 25 100 Metric Micrometer Yes
4429 2 English Model / Side Drive (metric) 50 100 Metric Micrometer No
4429-L 2 English Model / Side Drive (metric) 50 100 Metric Micrometer Yes
4431 3 English Model / Center Drive 1 (imperial) 100 Imperial Micrometer No
4431-L 3 English Model / Center Drive 1 (imperial) 100 Imperial Micrometer Yes
4432 3 English Model / Center Drive 2 (imperial) 100 Imperial Micrometer No
4432-L 3 English Model / Center Drive 2 (imperial) 100 Imperial Micrometer Yes
4433 3 English Model / Center Drive (metric) 25 100 Metric Micrometer No
4433-L 3 English Model / Center Drive (metric) 25 100 Metric Micrometer Yes
4434 3 English Model / Center Drive (metric) 50 100 Metric Micrometer No
4434-L 3 English Model / Center Drive (metric) 50 100 Metric Micrometer Yes
4436 3 English Model / Side Drive 1 (imperial) 100 Imperial Micrometer No
4436-L 3 English Model / Side Drive 1 (imperial) 100 Imperial Micrometer Yes
4437 3 English Model / Side Drive 2 (imperial) 100 Imperial Micrometer No
4437-L 3 English Model / Side Drive 2 (imperial) 100 Imperial Micrometer Yes
4438 3 English Model / Side Drive (metric) 25 100 Metric Micrometer No
4438-L 3 English Model / Side Drive (metric) 25 100 Metric Micrometer Yes
4439 3 English Model / Side Drive (metric) 50 100 Metric Micrometer No
4439-L 3 English Model / Side Drive (metric) 50 100 Metric Micrometer Yes
4450-DM 1 English Model / Center Drive / with Aperture 1 (imperial) 100 Digital Micrometer No
4450-DM-L 1 English Model / Center Drive 1 (imperial) 100 Digital Micrometer Yes
4451 1 English Model / Center Drive / with Aperture 1 (imperial) 100 Imperial Micrometer No
4451-L 1 English Model / Center Drive / with Aperture 1 (imperial) 100 Imperial Micrometer Yes
4452 1 English Model / Center Drive / with Aperture 2 (imperial) 100 Imperial Micrometer No
4452-DM 1 English Model / Center Drive / with Aperture 2 (imperial) 100 Digital Micrometer No
4452-DM-L 1 English Model / Center Drive / with Aperture 2 (imperial) 100 Digital Micrometer Yes
4453 1 English Model / Center Drive / with Aperture (metric) 25 100 Metric Micrometer No
4453-L 1 English Model / Center Drive / with Aperture (metric) 25 100 Metric Micrometer Yes
4454 1 English Model / Center Drive / with Aperture (metric) 50 100 Metric Micrometer No
4454-L 1 English Model / Center Drive / with Aperture (metric) 50 100 Metric Micrometer Yes
4456 1 English Model / Side Drive / with Aperture 1 (imperial) 100 Imperial Micrometer No
4456-L 1 English Model / Side Drive / with Aperture 1 (imperial) 100 Imperial Micrometer Yes
4457 1 English Model / Side Drive / with Aperture 2 (imperial) 100 Imperial Micrometer No
4457-L 1 English Model / Side Drive / with Aperture 2 (imperial) 100 Imperial Micrometer Yes
4458 1 English Model / Side Drive / with Aperture (metric) 25 100 Metric Micrometer No
4458-L 1 English Model / Side Drive / with Aperture (metric) 25 100 Metric Micrometer Yes
4459 1 English Model / Side Drive / with Aperture (metric) 50 100 Metric Micrometer No
4459-L 1 English Model / Side Drive / with Aperture (metric) 50 100 Metric Micrometer Yes
4461 2 English Model / Center Drive / with Aperture 1 (imperial) 100 Imperial Micrometer No
4461-L 2 English Model / Center Drive / with Aperture 1 (imperial) 100 Imperial Micrometer Yes
4462 2 English Model / Center Drive / with Aperture 2 (imperial) 100 Imperial Micrometer No
4462-L 2 English Model / Center Drive / with Aperture 2 (imperial) 100 Imperial Micrometer Yes
4463 2 English Model / Center Drive / with Aperture (metric) 25 100 Metric Micrometer No
4463-L 2 English Model / Center Drive / with Aperture (metric) 25 100 Metric Micrometer Yes
4464 2 English Model / Center Drive / with Aperture (metric) 50 100 Metric Micrometer No
4464-L 2 English Model / Center Drive / with Aperture (metric) 50 100 Metric Micrometer Yes
4466 2 English Model / Side Drive / with Aperture 1 (imperial) 100 Imperial Micrometer No
4466-L 2 English Model / Side Drive / with Aperture 1 (imperial) 100 Imperial Micrometer Yes
4467 2 English Model / Side Drive / with Aperture 2 (imperial) 100 Imperial Micrometer No
4467-L 2 English Model / Side Drive / with Aperture 2 (imperial) 100 Imperial Micrometer Yes
4468 2 English Model / Side Drive / with Aperture (metric) 25 100 Metric Micrometer No
4468-L 2 English Model / Side Drive / with Aperture (metric) 25 100 Metric Micrometer Yes
4469 2 English Model / Side Drive / with Aperture (metric) 50 100 Metric Micrometer No
4469-L 2 English Model / Side Drive / with Aperture (metric) 50 100 Metric Micrometer Yes
4471 3 English Model / Center Drive / with Aperture 1 (imperial) 100 Imperial Micrometer No
4471-L 3 English Model / Center Drive / with Aperture 1 (imperial) 100 Imperial Micrometer Yes
4472 3 English Model / Center Drive / with Aperture 2 (imperial) 100 Imperial Micrometer No
4472-L 3 English Model / Center Drive / with Aperture 2 (imperial) 100 Imperial Micrometer Yes
4473 3 English Model / Center Drive / with Aperture (metric) 25 100 Metric Micrometer No
4473-L 3 English Model / Center Drive / with Aperture (metric) 25 100 Metric Micrometer Yes
4474 3 English Model / Center Drive / with Aperture (metric) 50 100 Metric Micrometer No
4474-L 3 English Model / Center Drive / with Aperture (metric) 50 100 Metric Micrometer Yes
4476 3 English Model / Side Drive / with Aperture 1 (imperial) 100 Imperial Micrometer No
4476-L 3 English Model / Side Drive / with Aperture 1 (imperial) 100 Imperial Micrometer Yes
4477 3 English Model / Side Drive / with Aperture 2 (imperial) 100 Imperial Micrometer No
4477-L 3 English Model / Side Drive / with Aperture 2 (imperial) 100 Imperial Micrometer Yes
4478 3 English Model / Side Drive / with Aperture (metric) 25 100 Metric Micrometer No
4478-L 3 English Model / Side Drive / with Aperture (metric) 25 100 Metric Micrometer Yes
4479 3 English Model / Side Drive / with Aperture (metric) 50 100 Metric Micrometer No
4479-L 3 English Model / Side Drive / with Aperture (metric) 50 100 Metric Micrometer Yes
4502 1 English Model / Center Drive 0.5 (imperial) 62 Imperial Micrometer No
4502D 1 English Model / Center Drive 0.08/0.3 (imperial) 62 Differential Screw No
4503 1 English Model / Center Drive 0.75 (imperial) 62 Fine Screw No
4504 1 English Model / Center Drive 1 (imperial) 62 Imperial Micrometer No
4504-DM 1 English Model / Center Drive 1 (imperial) 62 Digital Micrometer No
4506 1 English Model / Center Drive / with Aperture 0.5 (imperial) 62 Imperial Micrometer No
4506D 1 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 62 Differential Screw No
4507 1 English Model / Center Drive / with Aperture 0.75 (imperial) 62 Fine Screw No
4508-DM 1 English Model / Center Drive / with Aperture 1 (imperial) 62 Digital Micrometer No
4522 2 English Model / Center Drive 0.5 (imperial) 62 Imperial Micrometer No
4522D 2 English Model / Center Drive 0.08/0.3 (imperial) 62 Differential Screw No
4523 2 English Model / Center Drive 0.75 (imperial) 62 Fine Screw No
4524 2 English Model / Center Drive 1 (imperial) 62 Imperial Micrometer No
4526 2 English Model / Center Drive / with Aperture 0.5 (imperial) 62 Imperial Micrometer No
4526D 2 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 62 Differential Screw No
4527 2 English Model / Center Drive / with Aperture 0.75 (imperial) 62 Fine Screw No
4532 3 English Model / Center Drive / Low Profile 0.5 (imperial) 62 Imperial Micrometer No
4532D 3 English Model / Center Drive / Low Profile 0.08/0.3 (imperial) 62 Differential Screw No
4533 3 English Model / Center Drive / Low Profile 0.75 (imperial) 62 Fine Screw No
4534 3 English Model / Center Drive / Low Profile 1 (imperial) 62 Imperial Micrometer No
4536 3 English Model / Center Drive / Low Profile / with Aperture 0.5 (imperial) 62 Imperial Micrometer No
4536D 3 English Model / Center Drive / Low Profile / with Aperture 0.08/0.3 (imperial) 62 Differential Screw No
4537 3 English Model / Center Drive / Low Profile / with Aperture 0.75 (imperial) 62 Fine Screw No
4542 3 English Model / Center Drive 0.5 (imperial) 62 Imperial Micrometer No
4542D 3 English Model / Center Drive 0.08/0.3 (imperial) 90 Differential Screw No
4543 3 English Model / Center Drive 0.75 (imperial) 62 Fine Screw No
4544 3 English Model / Center Drive 1 (imperial) 62 Imperial Micrometer No
4546 3 English Model / Center Drive / with Aperture 0.5 (imperial) 62 Imperial Micrometer No
4546D 3 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 90 Differential Screw No
4547 3 English Model / Center Drive / with Aperture 0.75 (imperial) 62 Fine Screw No
4552 1 English Model / Side Drive 0.5 (imperial) 62 Imperial Micrometer No
4552D 1 English Model / Side Drive 0.08/0.3 (imperial) 90 Differential Screw No
4553 1 English Model / Side Drive 0.75 (imperial) 62 Fine Screw No
4554 1 English Model / Side Drive 1 (imperial) 62 Imperial Micrometer No
4556 1 English Model / Side Drive / with Aperture 0.5 (imperial) 62 Imperial Micrometer No
4556D 1 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 90 Differential Screw No
4557 1 English Model / Side Drive / with Aperture 0.75 (imperial) 62 Fine Screw No
4572 2 English Model / Side Drive 0.5 (imperial) 62 Imperial Micrometer No
4572D 2 English Model / Side Drive 0.08/0.3 (imperial) 90 Differential Screw No
4573 2 English Model / Side Drive 0.75 (imperial) 62 Fine Screw No
4574 2 English Model / Side Drive 1 (imperial) 62 Imperial Micrometer No
4576 2 English Model / Side Drive / with Aperture 0.5 (imperial) 62 Imperial Micrometer No
4576D 2 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 90 Differential Screw No
4577 2 English Model / Side Drive / with Aperture 0.75 (imperial) 62 Fine Screw No
4582 3 English Model / Side Drive / Low Profile 0.5 (imperial) 62 Imperial Micrometer No
4582D 3 English Model / Side Drive / Low Profile 0.08/0.3 (imperial) 90 Differential Screw No
4583 3 English Model / Side Drive / Low Profile 0.75 (imperial) 62 Fine Screw No
4584 3 English Model / Side Drive / Low Profile 1 (imperial) 62 Imperial Micrometer No
4586 3 English Model / Side Drive / Low Profile / with Aperture 0.5 (imperial) 62 Imperial Micrometer No
4586D 3 English Model / Side Drive / Low Profile / with Aperture 0.08/0.3 (imperial) 90 Differential Screw No
4587 3 English Model / Side Drive / Low Profile / with Aperture 0.75 (imperial) 62 Fine Screw No
4592 3 English Model / Side Drive 0.5 (imperial) 62 Imperial Micrometer No
4592D 3 English Model / Side Drive 0.08/0.3 (imperial) 90 Differential Screw No
4593 3 English Model / Side Drive 0.75 (imperial) 62 Fine Screw No
4594 3 English Model / Side Drive 1 (imperial) 62 Imperial Micrometer No
4596 3 English Model / Side Drive / with Aperture 0.5 (imperial) 62 Imperial Micrometer No
4596D 3 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 90 Differential Screw No
4597 3 English Model / Side Drive / with Aperture 0.75 (imperial) 62 Fine Screw No
4602 1 English Model / Center Drive 0.5 (imperial) 88 Imperial Micrometer No
4603 1 English Model / Center Drive 0.75 (imperial) 88 Fine Screw No
4604 1 English Model / Center Drive 1 (imperial) 88 Imperial Micrometer No
4702 1 English Model / Center Drive 0.5 (imperial) 106 Imperial Micrometer No
4703 1 English Model / Center Drive 0.75 (imperial) 106 Fine Screw No
4704 1 English Model / Center Drive 1 (imperial) 106 Imperial Micrometer No
4802 1 English Model / Center Drive 0.5 (imperial) 123 Imperial Micrometer No
4803 1 English Model / Center Drive 0.75 (imperial) 123 Fine Screw No
4804 1 English Model / Center Drive 1 (imperial) 123 Imperial Micrometer No
4002D 1 English Model / Center Drive 0.08/0.3 (imperial) 25 Differential Screw No
4004-DM 1 English Model / Center Drive 1 (imperial) 25 Digital Micrometer No
4006D 1 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 25 Differential Screw No
4008-DM 1 English Model / Center Drive / with Aperture 1 (imperial) 25 Digital Micrometer No
4022D 2 English Model / Center Drive 0.08/0.3 (imperial) 25 Differential Screw No
4026D 2 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 25 Differential Screw No
4032D 3 English Model / Center Drive / Low Profile 0.08/0.3 (imperial) 25 Differential Screw No
4036D 3 English Model / Center Drive / Low Profile / with Aperture 0.08/0.3 (imperial) 25 Differential Screw No
4042D 3 English Model / Center Drive 0.08/0.3 (imperial) 25 Differential Screw No
4046D 3 English Model / Center Drive / with Aperture 0.08/0.3 (imperial) 25 Differential Screw No
4052D 1 English Model / Side Drive 0.08/0.3 (imperial) 25 Differential Screw No
4056D 1 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 25 Differential Screw No
4072D 2 English Model / Side Drive 0.08/0.3 (imperial) 25 Differential Screw No
4076D 2 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 25 Differential Screw No
4082D 3 English Model / Side Drive / Low Profile 0.08/0.3 (imperial) 25 Differential Screw No
4086D 3 English Model / Side Drive / Low Profile / with Aperture 0.08/0.3 (imperial) 25 Differential Screw No
4092D 3 English Model / Side Drive 0.08/0.3 (imperial) 25 Differential Screw No
4096D 3 English Model / Side Drive / with Aperture 0.08/0.3 (imperial) 25 Differential Screw No
4104-DM 1 English Model / Center Drive 1 (imperial) 30 Digital Micrometer No
4204-DM 1 English Model / Center Drive 1 (imperial) 42 Digital Micrometer No
4304-DM 1 English Model / Center Drive 1 (imperial) 50 Digital Micrometer No
4410-DM-L 1 English Model / Center Drive 1 (imperial) 105 Digital Micrometer Yes
4604-DM 1 English Model / Center Drive 1 (imperial) 88 Digital Micrometer No
4704-DM 1 English Model / Center Drive 1 (imperial) 106 Digital Micrometer No
4804-DM 1 English Model / Center Drive 1 (imperial) 123 Digital Micrometer No
M4002D 1 Metric Model / Center Drive (metric) 2/8 25 Differential Screw No
M4002M 1 Metric Model / Center Drive (metric) 13 25 Metric Micrometer No
M4003 1 Metric Model / Center Drive (metric) 19 25 Fine Screw No
M4004-DM 1 Metric Model / Center Drive (metric) 50 25 Digital Micrometer No
M4004M 1 Metric Model / Center Drive (metric) 25 25 Metric Micrometer No
M4006D 1 Metric Model / Center Drive / with Aperture (metric) 2/8 25 Differential Screw No
M4006M 1 Metric Model / Center Drive / with Aperture (metric) 13 25 Metric Micrometer No
M4007 1 Metric Model / Center Drive / with Aperture (metric) 19 25 Fine Screw No
M4008-DM 1 Metric Model / Center Drive / with Aperture (metric) 25 25 Digital Micrometer No
M4022D 2 Metric Model / Center Drive (metric) 2/8 25 Differential Screw No
M4022M 2 Metric Model / Center Drive (metric) 13 25 Metric Micrometer No
M4023 2 Metric Model / Center Drive (metric) 19 25 Fine Screw No
M4024M 2 Metric Model / Center Drive (metric) 25 25 Metric Micrometer No
M4026D 2 Metric Model / Center Drive / with Aperture (metric) 2/8 25 Differential Screw No
M4026M 2 Metric Model / Center Drive / with Aperture (metric) 13 25 Metric Micrometer No
M4027 2 Metric Model / Center Drive / with Aperture (metric) 19 25 Fine Screw No
M4032D 3 Metric Model / Center Drive / Low Profile (metric) 2/8 25 Differential Screw No
M4032M 3 Metric Model / Center Drive / Low Profile (metric) 13 25 Metric Micrometer No
M4033 3 Metric Model / Center Drive / Low Profile (metric) 19 25 Fine Screw No
M4034M 3 Metric Model / Center Drive / Low Profile (metric) 25 25 Metric Micrometer No
M4036D 3 Metric Model / Center Drive / Low Profile / with Aperture (metric) 2/8 25 Differential Screw No
M4036M 3 Metric Model / Center Drive / Low Profile / with Aperture (metric) 13 25 Metric Micrometer No
M4037 3 Metric Model / Center Drive / Low Profile / with Aperture (metric) 19 25 Fine Screw No
M4042D 3 Metric Model / Center Drive (metric) 2/8 25 Differential Screw No
M4042M 3 Metric Model / Center Drive (metric) 13 25 Metric Micrometer No
M4043 3 Metric Model / Center Drive (metric) 19 25 Fine Screw No
M4044M 3 Metric Model / Center Drive (metric) 25 25 Metric Micrometer No
M4046D 3 Metric Model / Center Drive / with Aperture (metric) 2/8 25 Differential Screw No
M4046M 3 Metric Model / Center Drive / with Aperture (metric) 13 25 Metric Micrometer No
M4047 3 Metric Model / Center Drive / with Aperture (metric) 19 25 Fine Screw No
M4052D 1 Metric Model / Side Drive (metric) 2/8 25 Differential Screw No
M4052M 1 Metric Model / Side Drive (metric) 13 25 Metric Micrometer No
M4053 1 Metric Model / Side Drive (metric) 19 25 Fine Screw No
M4054M 1 Metric Model / Side Drive (metric) 25 25 Metric Micrometer No
M4056D 1 Metric Model / Side Drive / with Aperture (metric) 2/8 25 Differential Screw No
M4056M 1 Metric Model / Side Drive / with Aperture (metric) 13 25 Metric Micrometer No
M4057 1 Metric Model / Side Drive / with Aperture (metric) 19 25 Fine Screw No
M4072D 2 Metric Model / Side Drive (metric) 2/8 25 Differential Screw No
M4072M 2 Metric Model / Side Drive (metric) 13 25 Metric Micrometer No
M4073 2 Metric Model / Side Drive (metric) 19 25 Fine Screw No
M4074M 2 Metric Model / Side Drive (metric) 25 25 Metric Micrometer No
M4076D 2 Metric Model / Side Drive / with Aperture (metric) 2/8 25 Differential Screw No
M4076M 2 Metric Model / Side Drive / with Aperture (metric) 13 25 Metric Micrometer No
M4077 2 Metric Model / Side Drive / with Aperture (metric) 19 25 Fine Screw No
M4082D 3 Metric Model / Side Drive / Low Profile (metric) 2/8 25 Differential Screw No
M4082M 3 Metric Model / Side Drive / Low Profile (metric) 13 25 Metric Micrometer No
M4083 3 Metric Model / Side Drive / Low Profile (metric) 19 25 Fine Screw No
M4084M 3 Metric Model / Side Drive / Low Profile (metric) 25 25 Metric Micrometer No
M4086D 3 Metric Model / Side Drive / Low Profile / with Aperture (metric) 2/8 25 Differential Screw No
M4086M 3 Metric Model / Side Drive / Low Profile / with Aperture (metric) 13 25 Metric Micrometer No
M4087 3 Metric Model / Side Drive / Low Profile / with Aperture (metric) 19 25 Fine Screw No
M4092D 3 Metric Model / Side Drive (metric) 2/8 25 Differential Screw No
M4092M 3 Metric Model / Side Drive (metric) 13 25 Metric Micrometer No
M4093 3 Metric Model / Side Drive (metric) 19 25 Fine Screw No
M4094M 3 Metric Model / Side Drive (metric) 25 25 Metric Micrometer No
M4096D 3 Metric Model / Side Drive / with Aperture (metric) 2/8 25 Differential Screw No
M4096M 3 Metric Model / Side Drive / with Aperture (metric) 13 25 Metric Micrometer No
M4097 3 Metric Model / Side Drive / with Aperture (metric) 19 25 Fine Screw No
M4102M 1 Metric Model / Center Drive (metric) 13 30 Metric Micrometer No
M4103 1 Metric Model / Center Drive 0.75 (imperial) 30 Fine Screw No
M4104-DM 1 Metric Model / Center Drive (metric) 25 30 Digital Micrometer No
M4104M 1 Metric Model / Center Drive (metric) 25 30 Metric Micrometer No
M4202M 1 Metric Model / Center Drive (metric) 13 42 Metric Micrometer No
M4203 1 Metric Model / Center Drive 0.75 (imperial) 42 Fine Screw No
M4204-DM 1 Metric Model / Center Drive (metric) 25 42 Digital Micrometer No
M4204M 1 Metric Model / Center Drive (metric) 25 50 Metric Micrometer No
M4302M 1 Metric Model / Center Drive (metric) 13 55 Metric Micrometer No
M4304-DM 1 Metric Model / Center Drive (metric) 25 55 Digital Micrometer No
M4304M 1 Metric Model / Center Drive (metric) 25 55 Metric Micrometer No
M4410-DM 1 Metric Model / Center Drive (metric) 25 105 Digital Micrometer No
M4410-DM-L 1 Metric Model / Center Drive (metric) 25 105 Digital Micrometer Yes
M4411-L 1 Metric Model / Center Drive 1 (imperial) 105 Imperial Micrometer Yes
M4412-DM 1 Metric Model / Center Drive (metric) 50 105 Digital Micrometer No
M4412-DM-L 1 Metric Model / Center Drive (metric) 50 105 Digital Micrometer Yes
M4413 1 Metric Model / Center Drive (metric) 25 105 Metric Micrometer No
M4413-L 1 Metric Model / Center Drive (metric) 25 105 Metric Micrometer Yes
M4414 1 Metric Model / Center Drive (metric) 50 105 Metric Micrometer No
M4414-L 1 Metric Model / Center Drive (metric) 50 105 Metric Micrometer Yes
M4416-L 1 Metric Model / Side Drive 1 (imperial) 105 Imperial Micrometer Yes
M4417-L 1 Metric Model / Side Drive 2 (imperial) 105 Imperial Micrometer Yes
M4418 1 Metric Model / Side Drive (metric) 25 105 Metric Micrometer No
M4418-L 1 Metric Model / Side Drive (metric) 25 105 Metric Micrometer Yes
M4419 1 Metric Model / Side Drive (metric) 50 105 Metric Micrometer No
M4419-L 1 Metric Model / Side Drive (metric) 50 105 Metric Micrometer Yes
M4421-L 2 Metric Model / Center Drive 1 (imperial) 105 Imperial Micrometer Yes
M4422-L 2 Metric Model / Center Drive 2 (imperial) 105 Imperial Micrometer Yes
M4423 2 Metric Model / Center Drive (metric) 25 105 Metric Micrometer No
M4423-L 2 Metric Model / Center Drive (metric) 25 105 Metric Micrometer Yes
M4424 2 Metric Model / Center Drive (metric) 50 105 Metric Micrometer No
M4424-L 2 Metric Model / Center Drive (metric) 50 105 Metric Micrometer Yes
M4426-L 2 Metric Model / Side Drive 1 (imperial) 105 Imperial Micrometer Yes
M4427-L 2 Metric Model / Side Drive 2 (imperial) 105 Imperial Micrometer Yes
M4428 2 Metric Model / Side Drive (metric) 25 105 Metric Micrometer No
M4428-L 2 Metric Model / Side Drive (metric) 25 105 Metric Micrometer Yes
M4429 2 Metric Model / Side Drive (metric) 50 105 Metric Micrometer No
M4429-L 2 Metric Model / Side Drive (metric) 50 105 Metric Micrometer Yes
M4431-L 3 Metric Model / Center Drive 1 (imperial) 105 Imperial Micrometer Yes
M4432-L 3 Metric Model / Center Drive 2 (imperial) 105 Imperial Micrometer Yes
M4433 3 Metric Model / Center Drive (metric) 25 105 Metric Micrometer No
M4433-L 3 Metric Model / Center Drive (metric) 25 105 Metric Micrometer Yes
M4434 3 Metric Model / Center Drive (metric) 50 105 Metric Micrometer No
M4434-L 3 Metric Model / Center Drive (metric) 50 105 Metric Micrometer Yes
M4436-L 3 Metric Model / Side Drive 1 (imperial) 105 Imperial Micrometer Yes
M4437-L 3 Metric Model / Side Drive 2 (imperial) 105 Imperial Micrometer Yes
M4438 3 Metric Model / Side Drive (metric) 25 105 Metric Micrometer No
M4438-L 3 Metric Model / Side Drive (metric) 25 105 Metric Micrometer Yes
M4439 3 Metric Model / Side Drive (metric) 50 105 Metric Micrometer No
M4439-L 3 Metric Model / Side Drive (metric) 50 105 Metric Micrometer Yes
M4450-DM 1 Metric Model / Center Drive / with Aperture (metric) 25 105 Digital Micrometer No
M4450-DM-L 1 Metric Model / Center Drive / with Aperture (metric) 25 105 Digital Micrometer Yes
M4451-L 1 Metric Model / Center Drive / with Aperture 1 (imperial) 105 Imperial Micrometer Yes
M4452-DM 1 Metric Model / Center Drive / with Aperture (metric) 50 105 Digital Micrometer No
M4452-DM-L 1 Metric Model / Center Drive / with Aperture (metric) 50 105 Digital Micrometer Yes
M4453 1 Metric Model / Center Drive / with Aperture (metric) 25 105 Metric Micrometer No
M4453-L 1 Metric Model / Center Drive / with Aperture (metric) 25 105 Metric Micrometer Yes
M4454 1 Metric Model / Center Drive / with Aperture (metric) 50 105 Metric Micrometer No
M4454-L 1 Metric Model / Center Drive / with Aperture (metric) 50 105 Metric Micrometer Yes
M4456-L 1 Metric Model / Side Drive / with Aperture 1 (imperial) 105 Imperial Micrometer Yes
M4457-L 1 Metric Model / Side Drive / with Aperture 2 (imperial) 105 Imperial Micrometer Yes
M4458 1 Metric Model / Side Drive / with Aperture (metric) 25 105 Metric Micrometer No
M4458-L 1 Metric Model / Side Drive / with Aperture (metric) 25 105 Metric Micrometer Yes
M4459 1 Metric Model / Side Drive / with Aperture (metric) 50 105 Metric Micrometer No
M4459-L 1 Metric Model / Side Drive / with Aperture (metric) 50 105 Metric Micrometer Yes
M4461-L 2 Metric Model / Center Drive / with Aperture 1 (imperial) 105 Imperial Micrometer Yes
M4462-L 2 Metric Model / Center Drive / with Aperture 2 (imperial) 105 Imperial Micrometer Yes
M4463 2 Metric Model / Center Drive / with Aperture (metric) 25 105 Metric Micrometer No
M4463-L 2 Metric Model / Center Drive / with Aperture (metric) 25 105 Metric Micrometer Yes
M4464 2 Metric Model / Center Drive / with Aperture (metric) 50 105 Metric Micrometer No
M4464-L 2 Metric Model / Center Drive / with Aperture (metric) 50 105 Metric Micrometer Yes
M4466-L 2 Metric Model / Side Drive / with Aperture 1 (imperial) 105 Imperial Micrometer Yes
M4467-L 2 Metric Model / Side Drive / with Aperture 2 (imperial) 105 Imperial Micrometer Yes
M4468 2 Metric Model / Side Drive / with Aperture (metric) 25 105 Metric Micrometer No
M4468-L 2 Metric Model / Side Drive / with Aperture (metric) 25 105 Metric Micrometer Yes
M4469 2 Metric Model / Side Drive / with Aperture (metric) 50 105 Metric Micrometer No
M4469-L 2 Metric Model / Side Drive / with Aperture (metric) 50 105 Metric Micrometer Yes
M4471-L 3 Metric Model / Center Drive / with Aperture 1 (imperial) 105 Imperial Micrometer Yes
M4472-L 3 Metric Model / Center Drive / with Aperture 2 (imperial) 105 Imperial Micrometer Yes
M4473 3 Metric Model / Center Drive / with Aperture (metric) 25 105 Metric Micrometer No
M4473-L 3 Metric Model / Center Drive / with Aperture (metric) 25 105 Metric Micrometer Yes
M4474 3 Metric Model / Center Drive / with Aperture (metric) 50 105 Metric Micrometer No
M4474-L 3 Metric Model / Center Drive / with Aperture (metric) 50 105 Metric Micrometer Yes
M4476 3 Metric Model / Side Drive / with Aperture 1 (imperial) 100 Imperial Micrometer No
M4476-L 3 Metric Model / Side Drive / with Aperture 1 (imperial) 100 Imperial Micrometer Yes
M4477-L 3 Metric Model / Side Drive / with Aperture 2 (imperial) 100 Imperial Micrometer No
M4478 3 Metric Model / Side Drive / with Aperture (metric) 25 105 Metric Micrometer No
M4478-L 3 Metric Model / Side Drive / with Aperture (metric) 25 105 Metric Micrometer Yes
M4479 3 Metric Model / Side Drive / with Aperture (metric) 50 105 Metric Micrometer No
M4479-L 3 Metric Model / Side Drive / with Aperture (metric) 50 105 Metric Micrometer Yes
M4502D 1 Metric Model / Center Drive (metric) 2/8 62 Differential Screw No
M4502M 1 Metric Model / Center Drive (metric) 13 62 Metric Micrometer No
M4503 1 Metric Model / Center Drive (metric) 19 62 Fine Screw No
M4504-DM 1 Metric Model / Center Drive (metric) 25 62 Digital Micrometer No
M4504M 1 Metric Model / Center Drive (metric) 25 62 Metric Micrometer No
M4506D 1 Metric Model / Center Drive / with Aperture (metric) 2/8 62 Differential Screw No
M4506M 1 Metric Model / Center Drive / with Aperture (metric) 13 62 Metric Micrometer No
M4507 1 Metric Model / Center Drive / with Aperture (metric) 19 62 Fine Screw No
M4508-DM 1 Metric Model / Center Drive / with Aperture (metric) 25 62 Digital Micrometer No
M4522D 2 Metric Model / Center Drive (metric) 2/8 62 Differential Screw No
M4522M 2 Metric Model / Center Drive (metric) 13 62 Metric Micrometer No
M4523 2 Metric Model / Center Drive (metric) 19 62 Fine Screw No
M4524M 2 Metric Model / Center Drive (metric) 25 62 Metric Micrometer No
M4526D 2 Metric Model / Center Drive / with Aperture (metric) 2/8 62 Differential Screw No
M4526M 2 Metric Model / Center Drive / with Aperture (metric) 13 62 Metric Micrometer No
M4527 2 Metric Model / Center Drive / with Aperture (metric) 19 62 Fine Screw No
M4532D 3 Metric Model / Center Drive / Low Profile (metric) 2/8 62 Differential Screw No
M4532M 3 Metric Model / Center Drive / Low Profile (metric) 13 62 Metric Micrometer No
M4533 3 Metric Model / Center Drive / Low Profile (metric) 19 62 Fine Screw No
M4534M 3 Metric Model / Center Drive / Low Profile (metric) 25 62 Metric Micrometer No
M4536D 3 Metric Model / Center Drive / Low Profile / with Aperture (metric) 2/8 62 Differential Screw No
M4536M 3 Metric Model / Center Drive / Low Profile / with Aperture (metric) 13 62 Metric Micrometer No
M4537 3 Metric Model / Center Drive / Low Profile / with Aperture (metric) 19 62 Fine Screw No
M4542D 3 Metric Model / Center Drive (metric) 2/8 62 Differential Screw No
M4542M 3 Metric Model / Center Drive (metric) 13 62 Metric Micrometer No
M4543 3 Metric Model / Center Drive (metric) 19 62 Fine Screw No
M4544M 3 Metric Model / Center Drive (metric) 25 62 Metric Micrometer No
M4546D 3 Metric Model / Center Drive / with Aperture (metric) 2/8 62 Differential Screw No
M4546M 3 Metric Model / Center Drive / with Aperture (metric) 13 62 Metric Micrometer No
M4547 3 Metric Model / Center Drive / with Aperture (metric) 19 62 Fine Screw No
M4552D 1 Metric Model / Side Drive (metric) 2/8 62 Differential Screw No
M4552M 1 Metric Model / Side Drive (metric) 13 62 Metric Micrometer No
M4553 1 Metric Model / Side Drive (metric) 19 62 Fine Screw No
M4554M 1 Metric Model / Side Drive (metric) 25 62 Metric Micrometer No
M4556D 1 Metric Model / Side Drive / with Aperture (metric) 2/8 62 Differential Screw No
M4556M 1 Metric Model / Side Drive / with Aperture (metric) 13 62 Metric Micrometer No
M4557 1 Metric Model / Side Drive / with Aperture (metric) 19 62 Fine Screw No
M4572D 2 Metric Model / Side Drive (metric) 2/8 62 Differential Screw No
M4572M 2 Metric Model / Side Drive (metric) 13 62 Metric Micrometer No
M4573 2 Metric Model / Side Drive (metric) 19 62 Fine Screw No
M4574M 2 Metric Model / Side Drive (metric) 25 62 Metric Micrometer No
M4576D 2 Metric Model / Side Drive / with Aperture (metric) 2/8 62 Differential Screw No
M4576M 2 Metric Model / Side Drive / with Aperture (metric) 13 62 Metric Micrometer No
M4577 2 Metric Model / Side Drive / with Aperture (metric) 19 62 Fine Screw No
M4582D 3 Metric Model / Side Drive / Low Profile (metric) 2/8 62 Differential Screw No
M4582M 3 Metric Model / Side Drive / Low Profile (metric) 13 62 Metric Micrometer No
M4583 3 Metric Model / Side Drive / Low Profile (metric) 19 62 Fine Screw No
M4584M 3 Metric Model / Side Drive / Low Profile (metric) 25 62 Metric Micrometer No
M4586D 3 Metric Model / Side Drive / Low Profile / with Aperture (metric) 2/8 62 Differential Screw No
M4586M 3 Metric Model / Side Drive / Low Profile / with Aperture (metric) 13 62 Metric Micrometer No
M4587 3 Metric Model / Side Drive / Low Profile / with Aperture (metric) 19 62 Fine Screw No
M4592D 3 Metric Model / Side Drive (metric) 2/8 62 Differential Screw No
M4592M 3 Metric Model / Side Drive (metric) 13 62 Metric Micrometer No
M4593 3 Metric Model / Side Drive (metric) 19 62 Fine Screw No
M4596D 3 Metric Model / Side Drive / with Aperture (metric) 2/8 62 Differential Screw No
M4596M 3 Metric Model / Side Drive / with Aperture (metric) 13 62 Metric Micrometer No
M4597 3 Metric Model / Side Drive / with Aperture (metric) 19 62 Fine Screw No
M4602M 1 Metric Model / Center Drive (metric) 13 88 Metric Micrometer No
M4603 1 Metric Model / Center Drive 0.75 (imperial) 88 Imperial Micrometer No
M4604-DM 1 Metric Model / Center Drive (metric) 25 88 Digital Micrometer No
M4604M 1 Metric Model / Center Drive (metric) 25 88 Metric Micrometer No
M4702M 1 Metric Model / Center Drive (metric) 13 105 Metric Micrometer No
M4703 1 Metric Model / Center Drive 0.75 (imperial) 105 Fine Screw No
M4704-DM 1 Metric Model / Center Drive (metric) 25 106 Digital Micrometer No
M4704M 1 Metric Model / Center Drive (metric) 25 106 Metric Micrometer No
M4802M 1 Metric Model / Center Drive (metric) 13 123 Metric Micrometer No
M4803 1 Metric Model / Center Drive 0.75 (imperial) 123 Fine Screw No
M4804-DM 1 Metric Model / Center Drive (metric) 25 123 Digital Micrometer No
M4804M 1 Metric Model / Center Drive (metric) 25 123 Metric Micrometer No

687541
936514