Manual Product Accessories - Graduated Micrometer | ParkerCA

Manual Product Accessories - Graduated Micrometer | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Manual Product Accessories - Graduated Micrometer

Manual Product Accessories - Graduated Micrometer

Graduated Micrometers are offered in English or Metric versions with travels of up to 2 inches or 50mm. They provide readable graduations of 0.001", 0.0001", 0.01mm or 0.002mm

Technical Specifications

  • Product Type: Manual Accessories
  • Product Series: Graduated Micrometer
  • Mounting Option: English Model, Metric
  • Maximum Travel: 0.5 to 2 inch, 12.7 to 50.8 mm
  • Drive Train Type: 40-Pitch Thread
Safety Warning

Full Product Description

Parker offers a complete line of Z-axis brackets to combine ball bearing and cross roller stages into three axis positioning systems. We also offer drive mechanisms in an assortment of standard and digital micrometer heads, fine adjustment screws, and differential screws. Optical components including beam directors, optical mounts, mirror mounts and optical cells are also available.

The Graduated micrometers are offered in English or metric versions, with travels up to 2 inches or 50 mm.

Markets:
• Life Science
• Electronics manufacturing
• Optics

Features/Benefits:
• Travels up to 2 inches
• Readable graduations of 0.001in.; 0.0001 in.; 0.01mm; or 0.002mm available

Applications:
• Metrology
• Focusing

Related Documents

Ɨ
Products

687541
936514