PU Tubing - Flame Resistant | Product Series

Filter by

    No filters selected

Product Type

Order Size

Color

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PU Tubing - Flame Resistant

PU Tubing - Flame Resistant OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Specifications Met: UL 94 V-0 (Jacket Material)
  • Application: Automation, Welding, Robotics, Pneumatic Systems
  • Tube Inside Diameter: 0.160 to 0.472 inch, 4 to 8.1 mm
  • Tube Outside Diameter: 0.236 to 0.500 inch, 6 to 12.7 mm
  • Maximum Operating Pressure: 110 to 250 psi, 7.6 to 17.2 bar, 0.76 to 1.72 MPa
  • Maximum Operating Temperature: 165 °F, 74 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Minimum Bend Radius: 3/4 to 2 inch, 19 to 51 mm
  • Compatible Fitting: PLM Fittings (FSC Division)
  • Media: Air, Water
  • Cover Color: Blue, Black, Green, Red, White
  • Weight: 0.08 to 0.36 lb/ft, 0.11 to 0.53 kg/m
  • Tube Material: Polyether Polyurethane
  • Cover Material: Proprietary Material
  • Diameter: 0.315 to 0.590 inch, 8 to 15 mm
  • Cover Thickness: 0.045 inch, 1.1 mm
  • Size: -4 to -8, 6 to 12 mm
Safety Warning

Full Product Description

The 95FR Series Weld Spatter Resistant Tubing is lightweight and extremely flexible. It is an ideal option for low to medium pressure air and water supply lines where weld spatter protection is required. The double wall design has a flame resistant jacket made from a material that meets the UL94 V-0 standard and the tubing offers excellent hydrolytic stability, ensuring the tube will not degrade when used in water based applications. Parflex 95FR tubing is available in multiple colors for easy line identification.

Markets:
• Industrial

Features/Benefits:
• UL-94 V0 Flame resistant jacket material
• Exellent flexibility
• Abrasion resistant
• Moisture resistant
• Weld Spatter resistant
• Grease and Oil resistant
• Silicone and Halogen free

Applications:
• Pneumatic Systems
• Robotic Welding
• End-of-Arm Tooling
• General Robotics
• General Automation

Technical Specifications:
• Working and burst pressures rated at 73°F /23°C

Related Documents

×
Products Product Type Order Size Color Standard Pack Qty (ft)
95FR-4-BLK-0250 Inch -4 Black 250.0
95FR-4-BLK-0500 Inch -4 Black 500.0
95FR-4-BLU-0250 Inch -4 Blue 250.0
95FR-4-BLU-0500 Inch -4 Blue 500.0
95FR-4-GRN-0250 Inch -4 Green 250.0
95FR-4-GRN-0500 Inch -4 Green 500.0
95FR-4-RED-0250 Inch -4 Red 250.0
95FR-4-RED-0500 Inch -4 Red 500.0
95FR-4-WHT-0500 Inch -4 White 500.0
95FR-6-BLK-0250 Inch -6 Black 250.0
95FR-6-BLK-0500 Inch -6 Black 500.0
95FR-6-BLU-0250 Inch -6 Blue 250.0
95FR-6-BLU-0500 Inch -6 Blue 500.0
95FR-6-GRN-0250 Inch -6 Green 250.0
95FR-6-GRN-0500 Inch -6 Green 500.0
95FR-6-RED-0250 Inch -6 Red 250.0
95FR-6-RED-0500 Inch -6 Red 500.0
95FR-6-WHT-0250 Inch -6 White 250.0
95FR-6-WHT-0500 Inch -6 White 500.0
95FR-8-BLK-0250 Inch -8 Black 250.0
95FR-8-BLU-0250 Inch -8 Blue 250.0
95FR-8-GRN-0250 Inch -8 Green 250.0
95FR-8-RED-0250 Inch -8 Red 250.0
95FR-8-WHT-0250 Inch -8 White 250.0
95FRM-6-BLK-0250 Metric 6MM Black 250.0
95FRM-6-BLK-0500 Metric 6MM Black 500.0
95FRM-6-BLU-0250 Metric 6MM Blue 250.0
95FRM-6-BLU-0500 Metric 6MM Blue 500.0
95FRM-6-GRN-0250 Metric 6MM Green 250.0
95FRM-6-GRN-0500 Metric 6MM Green 500.0
95FRM-6-RED-0250 Metric 6MM Red 250.0
95FRM-6-RED-0500 Metric 6MM Red 500.0
95FRM-6-WHT-0250 Metric 6MM White 250.0
95FRM-6-WHT-0500 Metric 6MM White 500.0
95FRM-8-BLK-0250 Metric 8MM Black 250.0
95FRM-8-BLK-0500 Metric 8MM Black 500.0
95FRM-8-BLU-0250 Metric 8MM Blue 250.0
95FRM-8-BLU-0500 Metric 8MM Blue 500.0
95FRM-8-GRN-0250 Metric 8MM Green 250.0
95FRM-8-GRN-0500 Metric 8MM Green 500.0
95FRM-8-RED-0250 Metric 8MM Red 250.0
95FRM-8-RED-0500 Metric 8MM Red 500.0
95FRM-8-WHT-0250 Metric 8MM White 250.0
95FRM-8-WHT-0500 Metric 8MM White 500.0
95FRM-10-BLK-0250 Metric 10MM Black 250.0
95FRM-10-BLU-0250 Metric 10MM Blue 250.0
95FRM-10-GRN-0250 Metric 10MM Green 250.0
95FRM-10-RED-0250 Metric 10MM Red 250.0
95FRM-10-WHT-0250 Metric 10MM White 250.0
95FRM-12-BLK-0250 Metric 12MM Black 250.0
95FRM-12-BLU-0250 Metric 12MM Blue 250.0
95FRM-12-GRN-0250 Metric 12MM Green 250.0
95FRM-12-RED-0250 Metric 12MM Red 250.0
95FRM-12-WHT-0250 Metric 12MM White 250.0
95FR-4-WHT-0250 Inch -4 White 250.0

687541
687563