Miniature Size, Double Shut-off, Push to Connect Quick Couplings - DM Series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size

Connection Type

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Miniature Size, Double Shut-off, Push to Connect Quick Couplings - DM Series

Miniature Size, Double Shut-off, Push to Connect Quick Couplings - DM Series OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Application: Low Pressure Fluids & Gases
  • Maximum Operating Pressure: 250 psi, 17 bar
  • Product Type: Push to Connect
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Valve Type: Poppet
  • Minimum Operating Temperature: -15 °F
  • Body Size: 1/8 inch
  • Flow Rate: 0.8 gal/min
  • Hex Size: 0.55 to 0.67 inch
  • Vacuum Pressure Rating: No
  • Connection Thread Size: 1/8"-27 to 1/4"-18 inch
  • Seal Material: Fluorocarbon
  • Body Material: Steel Couplers, Brass Nipples
  • Plating Type: Nickel Plated
Safety Warning

Full Product Description

DM Series Couplers (fluid) up to 250 psi connect with DM Series Nipples.
Parker's DM Series are double shut-off, corrosion resistant miniature quick couplings. They offer push to connect operation in a small size. Couplers and nipples are available in 1/8"; size only with a pressure rating of 250 psi.

Technical Characteristics:
• Sizes: 1/8”
• Materials: Nickel Plated Brass
• Port Ends: Female NPTF, Male NPTF
• Seal: Fluorocarbon

Markets:
• Medical device
• Semiconductor

Features/Benefits:
• Brass bodies are nickel plated to increase corrosion resistance and chemical compatibility
• Fluorocarbon seals are compatible with many fluids
• Easy push to connect operation
• Compact size

Applications:  
• Dental equipment
• Lubrication lines
• Fluid transfer
• Coolant lines

Related Documents

×
Products Coupling Half Body Size Connection Type Connection Thread Size
DM-121-2FP Female Coupler 1/8 Female NPTF 1/8 - 27
DM-121-2MP Female Coupler 1/8 Male NPTF 1/8 - 27
DM-121-4FP Female Coupler 1/8 Female NPTF 1/4 - 18
DM-121-4MP Female Coupler 1/8 Male NPTF 1/4 - 18
DM-122-2FP Male Nipple 1/8 Female NPTF 1/8 - 27
DM-122-2MP Male Nipple 1/8 Male UNF 1/8 - 27
DM-122-4FP Male Nipple 1/8 Female NPTF 1/4 - 18
DM-122-4MP Male Nipple 1/8 Male UNF 1/4 - 18

687541
687539