MX DS Large Flow Heatless Compressed Air Dryer | #MXS103CDS-40BP


LOADING IMAGES
MXS103CDS-40BP

MX DS Large Flow Heatless Compressed Air Dryer | #MXS103CDS-40BP OBSOLETE

This product is no longer available please refer to CDAS HL 100-170 Large Flow models instead.


Technical Specifications

  • Flow Rate: 612 m³/h @7 barg (360 cfm @102 psig)
  • Pressure Dew Point: -40°C (-40°F) or -20°C (-4°F) Option
  • ISO Grade: Class 2.2.2 or Class 2.3.2
  • Port Size: 2 inch
  • ATEX Specifications Met: No
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Heatless
  • Product Series: MX
  • Industry: • Industrial Manufacturing Equipment
    • Food & Beverage
    • Automotive
    • Electronics
    • Pharmaceuticals
    • Medical & Dental
  • Operating Pressure: 4 to 13 barg, 58 to 190 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Electrical Requirements: 85 - 265V 1ph 50/60Hz
  • Connection Type: BSPP or NPT
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Noise Level: < 75 dBA
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Height: 1892.0 mm, 74.5 inch
  • Width: 856.0 mm, 33.7 inch
  • Depth: 550.0 mm, 21.7 inch
  • Weight: 316 kg, 696 lb
Safety Warning

Item Information

At the heart of any compressed air treatment solution is the dryer, its purpose, to remove water vapour, stop condensation, corrosion and in the case of adsorption dryers, inhibit the growth of micro-organisms.

Heatless adsorption dryers (also known as PSA dryers) are the simplest type of adsorption dryer available and have long been the dryer of choice for many industries and applications. They are simple, reliable and cost effective and for small to medium flow systems, often the only viable technology available. Additionally, modular heatless dryers provide even more reliable, smaller, more compact & lightweight dryer which can be installed in both the compressor room or at the point of use.

MX DS heatless compressed air dryers provide clean, oil-free and dry compressed air in accordance with all editions of ISO8573-1, the international standard for compressed air quality. They are energy efficient and use a modular construction making them less than half the size of conventional dryers.

The MX's modular construction allows greater flexibility, it can be multi-banked to provide extra compressed air drying capacity should demand increase. This distinctive feature allows 100% stand by at a fraction of the cost of a traditional twin tower dryer and also allows individual dryers to be easily isolated for routine service work, whilst maintaining the plants clean, dry air supply.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
MXS103CDS-40BP STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
A22066