N0674 2-011 - Nitrile 70 Durometer O-Ring, General Purpose (N0674-70) | ParkerCA

Nitrile 70 Durometer O-Ring, General Purpose (N0674-70) | #N0674 2-011

N0674 2-011

Nitrile 70 Durometer O-Ring, General Purpose (N0674-70) | #N0674 2-011

Parker's nitrile rubber (NBR) O-rings are very compatible with oils and gases.


Technical Specifications

  • Inside Diameter: 0.301 inch
  • Width: 0.07 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR)
  • Durometer: 70 Shore A
  • Thermal Application Type: Standard Temperature (-30 to 300°F)
  • Minimum Operating Temperature: -30 °F
  • Maximum Operating Temperature: 250 °F
  • For Fluid Type: Oil
  • Industry: General
  • Specifications Met: UL, MIL/Aero, UL-Fire, UL-GasAlc, UL-MPSGas, UL-NatGas, UL-FuelOil, UL-HtdFuelOil, UL-Ammonia, UL-DryChem, MIL-G-21569B Class I
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
Safety Warning

Item Information

Parker's Nitrile rubber (NBR) is the general term for acrylonitrile butadiene copolymer. The acrylonitrile content of nitrile sealing compounds varies considerably (18% to 50%) and influences the physical properties of the finished material. The higher the acrylonitrile content, the better the resistance to oil and fuel. At the same time, elasticity and resistance to compression set is adversely affected. In view of these opposing realities, a compromise is often drawn, and a medium acrylonitrile content selected. NBR has good mechanical properties when compared with other elastomers and high wear resistance. NBR is not resistant to weathering and ozone.

• Heat resistance
• Up to 100°C (212°F) with shorter life @ 121°C (250°F)
• Cold flexibility
• Depending on individual compound, between -34°C and -57°C (-30°F and -70°F)
• Chemical resistance
• Aliphatic hydrocarbons (propane, butane, petroleum oil, mineral oil and grease, diesel fuel, fuel oils) vegetable and mineral oils and greases
• HFA, HFB and HFC hydraulic fluids
• Dilute acids, alkali and salt solutions at low temperatures
• Water (special compounds up to 100°C) (212°F)
• Used for general purpose, MIL-G-21569 CL 1, UL Listed

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687519