Network Connectivity - P2H IO-Link Network Node / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Network Connectivity - P2H IO-Link Network Node / Parker Pneumatic - Europe Network Connectivity - P2H IO-Link Network Node / Parker Pneumatic - Europe Network Connectivity - P2H IO-Link Network Node / Parker Pneumatic - Europe Network Connectivity - P2H IO-Link Network Node / Parker Pneumatic - Europe

Network Connectivity - P2H IO-Link Network Node / Parker Pneumatic - Europe

Designed as Connecting Left End plate of the Universal Manifold of the 4 Sizes (02, 01, 1 & 2) of the H Series pneumatic ISO valve family, the P2H IO-Link node allows for a robust, cost efficient connection to any IO-Link master, Class A or Class B.

Technical Specifications

  • Application: For use with H Series ISO valve with Universal manifold
  • Fieldbus Protocol: IO-Link – Class A or Class B
  • Inputs/Outputs: H Series ISO Valves with Universal Manifold offers up to 24 solenoid control
  • Options: The P2H IO-Link Network in its Class A version offers a 7/8" IN/OUT connection for electric auxiliary power for valves which can be daisy chained
  • Configuration: Up to 24 solenoid addresses per manifold for HB, HA, H1 and H2 valve sizes
Safety Warning

Full Product Description

The P2H IO-Link Node is a 24 output module, available in both Class A with an independent auxiliary power supply on IN/OUT 7/8" connector or a Class B version with power and communication over a single 5 pin M12 connection. The value of the P2H IO-Link Node is as a compact yet robust network connection with easy integration and simple to use diagnostics to offer IO-Link connectivity to the 4 sizes 02, 01, 1 & 2 of the H Series ISO valve (HB, HA, H1 & H2) with Universal manifold.

Markets:
• General Industrial
• Automotive
• Material Handling
• Metals/ Foundry
• Packaging
• Plastics

Features/Benefits:
• The P2H IO-Link Node allows Class A or Class B connectivity to an IO-Link master and has both local diagnostics through four LED's and through the communication, power, module diagnostics and output status.
• Class A – has one M12 connector for communication and logic power from the Class A IO-Link Master, and two 7/8” connectors for auxiliary power IN and OUT which allows for a daisy chain auxiliary power opportunity. The 7/8" power capability is an industry first for an IO-Link valve device.
• Class B – has one connection to any Class B IO-Link Master using one M12 - 5 Pin's connector for the communication, logic power and auxiliary power for the valve solenoids.
• Safe Power Capable – Both Class A & Class B Nodes are “Safe Power Capable” which allows for test pulse (OSSD) compatibility and can be supplied auxiliary power from a safe output device following machinery directives.
• Diagnostics – The P2H Node provides local diagnostic input data such as voltage monitoring, temperature warnings and communication error via the network. This simplifies diagnostics and supports predictive maintenance.
• Weld Splatter Resistant - Designed to meet the requirements of a welding environment. Glass filled PBT housing offers weld splatter resistance, UV protection and flame retardant properties for high heat.

Applications:
• Vehicle Body Assembly/Welding
• Application of Adhesives & Sealants
• End of Arm Tooling (EOAT)
• Riviting, Blow Molding Machines, Case Erectors

Related Documents

×

687541
A87859