Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's non-spill, flat face hydraulic couplers and nipples are ideal for use across a variety of hydraulic applications where fluid lines require fast and easy connection and disconnection with minimal spillage and limited air inclusion
FF Series Hydraulic Couplers (up to 5000 psi), meet the requirements of Hydraulic Tool Manufacturer's Association (HTMA - ISO 16028) standards in the 3/8" size, and connect with FF/FC Series Nipples. Parker's FF Series quick connect fittings are double shut off with a non-spill, flat face design to minimize spillage and air inclusion when connecting or disconnecting. Couplers have a sleeve locking mechanism to help prevent accidental disconnection. FF Series quick couplings are available in a range of sizes to be versatile for use in applications with pressures up to 5000 psi.
FF and FC Series Nipples (hydraulic) up to 5000 psi, meet the requirements of Hydraulic Tool Manufacturer's Association (HTMA - ISO 16028) standards in the 3/8" size, and connect with FF Series Couplers. FC nipples are designed to connect under pressure, in situations where fluid lines contain residual pressure caused by thermal expansion.
Technical Characteristics:
• FF Sizes: 1/4” – 1”
• FC (Connect Under Pressure) Sizes: 3/8", 1/2" & 3/4"
• Material: Steel
• Port Ends: Female NPSF, Female NPTF, Female UNF, Female BSPP, Male NPTF
• Seal Options: Nitrile/Polyurethane, EPR, Fluorocarbon
Markets:
• Industrial
• Construction
• Utility
• Agriculture
Features/Benefits:
• Push-to-connect operation makes connection easy with one hand
• 3/8" size is globally interchangeable with other couplings complying with HTMA (ISO 16028) standards
• Hydraulic flat face valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage.
• Hydraulic Flat Face valves minimize the amount of air that can enter the system when connecting fluid lines, thus preventing accelerated wear of the system's components.
• Sleeve lock guards against accidental disconnection
Applications:
• Hydraulic tools
• Construction equipment attachments
• Industrial hydraulic lines
• Agricultural implements
• Coolant fill and drain lines
Compliance, Certifications & Safety |
---|
Safety Guide: Quick Couplings and Related Accessories |
Communities, Blogs & Industry Links |
---|
Five Advantages of Quick Connect Fittings |
Products | Coupling Half | Interchange Type | Maximum Operating Pressure | Body Size (inch) | Connection Type | Connection Thread Size (inch) |
---|---|---|---|---|---|---|
FC-372-6FP | Male Nipple | HTMA (ISO 16028) | 3000 | 3/8 | Female NPSF | 3/8 - 18 |
FC-372-8FO | Male Nipple | HTMA (ISO 16028) | 3000 | 3/8 | Female UNF | 3/4 - 16 |
FC-372-8FP | Male Nipple | HTMA (ISO 16028) | 3000 | 3/8 | Female NPSF | 1/2 - 14 |
FC-502-10FO | Male Nipple | na | 3000 | 1/2 | Female UNF | 7/8 - 14 |
FC-502-8FP | Male Nipple | na | 3000 | 1/2 | Female NPSF | 1/2 - 14 |
FC-752-12FO | Male Nipple | na | 1500 | 3/4 | Female UNF | 1 1/16 - 12 |
FC-752-12FP | Male Nipple | na | 1500 | 3/4 | Female NPSF | 3/4 - 14 |
FF-1001-16FO | Female Coupler | na | 3000 | 1 | Female UNF | 1 5/16 - 12 |
FF-1001-16FP | Female Coupler | na | 3000 | 1 | Female NPSF | 1 - 11 1/2 |
FF-1002-16FO | Male Nipple | na | 3000 | 1 | Female UNF | 1 5/16 - 12 |
FF-1002-16FP | Male Nipple | na | 3000 | 1 | Female NPSF | 1 - 11 1/2 |
FF-251-4FP | Female Coupler | na | 5000 | 1/4 | Female NPSF | 1/4 - 18 |
FF-251-4MP | Female Coupler | na | 5000 | 1/4 | Male NPTF | 1/4 - 18 |
FF-251-6FO | Female Coupler | na | 5000 | 1/4 | Female UNF | 9/16 - 18 |
FF-252-4FP | Male Nipple | na | 5000 | 1/4 | Female NPSF | 1/4 - 18 |
FF-252-4MP | Male Nipple | na | 5000 | 1/4 | Male NPTF | 1/4 - 18 |
FF-252-6FO | Male Nipple | na | 5000 | 1/4 | Female UNF | 9/16 - 18 |
FEM-371-6FB | Female Coupler | HTMA (ISO 16028) | 5000 | 3/8 | Female BSPP | 3/8 - 19 |
FEM-371-6FP | Female Coupler | HTMA (ISO 16028) | 5000 | 3/8 | Female NPSF | 3/8 - 18 |
FEM-371-8FB | Female Coupler | HTMA (ISO 16028) | 5000 | 3/8 | Female BSPP | G 1/2 |
FEM-371-8FO | Female Coupler | HTMA (ISO 16028) | 5000 | 3/8 | Female UNF | 3/4 - 16 |
FEM-371-8FP | Female Coupler | HTMA (ISO 16028) | 5000 | 3/8 | Female NPSF | 1/2 - 14 |
FEM-372-6FB | Male Nipple | HTMA (ISO 16028) | 5000 | 3/8 | Female BSPP | 3/8 - 19 |
FEM-372-6FP | Male Nipple | HTMA (ISO 16028) | 5000 | 3/8 | Female NPSF | 3/8 - 18 |
FEM-372-8FB | Male Nipple | HTMA (ISO 16028) | 5000 | 3/8 | Female BSPP | G1/2 |
FEM-372-8FO | Male Nipple | HTMA (ISO 16028) | 5000 | 3/8 | Female UNF | 3/4 - 16 |
FEM-372-8FP | Male Nipple | HTMA (ISO 16028) | 5000 | 3/8 | Female NPSF | 1/2 - 14 |
FF-501-10FO | Female Coupler | na | 3000 | 1/2 | Female UNF | 7/8 - 14 |
FF-501-8FP | Female Coupler | na | 3000 | 1/2 | Female NPSF | 1/2 - 14 |
FF-502-10FO | Male Nipple | na | 3000 | 1/2 | Female UNF | 7/8 - 14 |
FF-502-8FP | Male Nipple | na | 3000 | 1/2 | Female NPSF | 1/2 - 14 |
FF-751-12FO | Female Coupler | na | 3000 | 3/4 | Female UNF | 1 1/16 - 12 |
FF-751-12FP | Female Coupler | na | 3000 | 3/4 | Female NPSF | 3/4 - 14 |
FF-752-12FO | Male Nipple | na | 3000 | 3/4 | Female UNF | 1 1/16 - 12 |
FF-752-12FP | Male Nipple | na | 3000 | 3/4 | Female NPSF | 3/4 - 14 |
FF-1001-16FB | Female Coupler | na | 3000 | 1 | Female BSPP | 1 - 11 1/2 |
FF-1002-16FB | Male Nipple | na | 3000 | 1 | Female BSPP | 1 - 11 1/2 |
FF-501-8FB | Female Coupler | na | 3000 | 1/2 | Female BSPP | 1/2 - 14 |
FF-502-8FB | Male Nipple | na | 3000 | 1/2 | Female BSPP | 1/2 - 14 |
FF-751-12FB | Female Coupler | na | 3000 | 3/4 | Female BSPP | G 3/4 |
FF-752-12FB | Male Nipple | na | 3000 | 3/4 | Female BSPP | G 3/4-14 |
FF-252-6MO | Male Nipple | na | 5000 | 1/4 | Male UNF | 9/16-18 |
FF-501-12FP | Female Coupler | na | 3000 | 1/2 | Female NPTF | 3/4-14 |
FF-501-8FP-E4 | Female Coupler | na | 3000 | 1/2 | Female NPSF | 1/2 - 14 |
FF-502-12FP | Male Nipple | na | 3000 | 1/2 | Female NPTF | 3/4 - 14 |
FF-502-8FP-E4 | Male Nipple | na | 3000 | 1/2 | Female NPSF | 1/2 - 14 |
FF-251-4FP-E4 | Female Coupler | na | 5000 | 1/4 | Female NPSF | 1/4 - 18 |
FF-252-4FP-E4 | Male Nipple | na | 5000 | 1/4 | Female NPSF | 1/4 - 18 |
FF-751-12FP-E4 | Female Coupler | na | 3000 | 3/4 | Female NPSF | 3/4 - 14 |
FF-752-12FP-E4 | Male Nipple | na | 3000 | 3/4 | Female NPSF | 3/4 - 14 |