OBSOLETE: Antimicrobial Tubing - EA Series | ParkerCA

OBSOLETE: Antimicrobial Tubing - EA Series | Product Series

Filter by

    No filters selected

Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

OBSOLETE: Antimicrobial Tubing - EA Series

OBSOLETE: Antimicrobial Tubing - EA Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Specifications Met: FDA 21 CFR 177.1520, NSF 51, ASTM D1693 (10% IGEPAL), ASTM D1248, Type I, Class A, Category 4, Grade E5
  • Application: Food & Beverage, Water Systems, Low Pressure Pneumatics
  • Tube Inside Diameter: 0.170 to 0.375 inch, 4.32 to 9.52 mm
  • Tube Outside Diameter: 0.250 to 0.500 inch, 6.35 to 12.7 mm
  • Maximum Operating Pressure: 90 to 125 psi, 6.2 to 8.6 bar
  • Maximum Burst Pressure: 360 to 500 psi, 25 to 34 bar
  • Maximum Operating Temperature: 120 °F, 48 °C
  • Minimum Operating Temperature: -80 °F, -62 °C
  • Minimum Bend Radius: 25 to 64 mm, 1 to 2-1/2 inch
  • Compatible Fitting: Compression
  • Media: Hydraulic Fluids, Water
  • Color: Arctic Blue
  • Tube Material: Polyethylene (PE)
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parflex EA Series Antimicrobial Polyethylene Tubing is specially formulated with SanitizedĀ® to resist degradation from mildew, fungi and biofilm that can accumulate on the inside or outside of tubing in filling and processing applications. Parker Antimicrobial Tubing is non-leaching and unlike similar products, is 100% treated without using expensive silver additives. The antimicrobial additive is fully compounded into the tubing to protect both the inner and outer surfaces, benefitting applications such as water systems, food and beverage or any applications where microbes can cause issues. By retarding degradation, system maintenance costs can be reduced and production lines can be kept up and running for longer periods of time. Contact the Parflex Division if further information is required.

Markets:
• Potable water transfer
• Fluid Handling
• Food and Beverage
• Industrial Pneumatic
• Life Science

Features/Benefits:
• Specially formulated with SanitizedĀ® to resist degradation from mildew, fungi and biofilm
• BPA rand phthalate free
• FDA, NSF-51, REACH and RoHS compliant
• Tested to ISO 22196:2007 and EN ISO 846
• Conforms to ASTM D-1248, Type I, Class A, Category 4, Grade E5
• Resistant to environmental stress cracking exceeding that of polyethylene tubing as measured per ASTM D-1693 (10% IGEPAL)
• Blue tube color allows for quick and easy identification
• Use with Parker antimicrobial filters to create a complete system
• Extensive range of compatible Parker fittings

Applications:
• Filling and processing
• Water systems
• Low pressure pneumatics

Certifications/Compliance:
• U.S. FDA 21 CFR 177.1520
• NSF 51
• ASTM D-1248, Type I, Class A, Category 4, Grade E5
• ASTM D-1693 (10% IGEPAL) - (Resistant to environmental stress cracking exceeding that of ordinary polyethylene tubing)

Technical Specifications:
• Extruded from virgin Polyethylene treated with SanitizedĀ®
• Working and burst pressures rated at 73°F (23°C)
• All dimensions are nominal
• Wall thickness is for reference only
• Packaged 100 foot coils - sealed clear polyethylene bag
• Special lengths available - contact Parflex Division
• A tube support should be used with this tubing for maximum holding power where end loading, vibration or pressure spikes may occur

Related Documents

Ɨ

687541
687563