Oil-X Evolution OVR Oil Vapor Removal Carbon Filter | ParkerCA

Oil-X Evolution OVR Oil Vapor Removal Carbon Filter | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Oil-X Evolution OVR Oil Vapor Removal Carbon Filter

Oil-X Evolution OVR Oil Vapor Removal Carbon Filter

Oil Vapor Removal filters use an absorbent bed of activated carbon to remove oil vapor from compressed air.

Full Product Description

Removing oil vapor from compressed air is necessary to meet the air quality standards required by many critical applications and processes within industries such as pharmaceutical, medical, chemical, electronics, food and beverage and breathing air applications.

Parker domnick hunter OVR Compressed Air Oil Vapor Carbon Filters offer many benefits when compared to traditional systems. The most effective way to remove oil vapor from compressed air is to use an adsorbent bed of activated carbon. Unlike welded steel pressure vessels which are large and bulky, OVR Compresed Air Oil Vapor Carbon Filters utilize a high tensile aluminum extrusion, making its external dimensions smaller in comparison without compromising performance.

OVR Compressed Air Oil Vapor Carbon Filters are ideal for those areas where space is an absolute premium.

Features & Benefits

  • Delivered air quality in accordance with ISO 8673-1:2001, the international standard for compressed air quality
  • Filtration performance independently verified by Lloyds Register.
  • Adsorption filters tested in accordance with the test methods of the ISO 8573 Series Suitable for all compressed air applications and all compressor types
  • Pressure losses start low and stay low to save energy, money and the environment.
  • Low lifetime costs
  • Modular system can be multi-banked to give higher capacities.
  • Corrosion protected
  • Compact and lighweight
  • Easy to fit, cartridge system for quick, clean and simple servicing 6000 hour service life
  • All OIL-X EVOLUTION compressed air filter housings are covered by a 10 year housing guarantee.

Related Documents

Ɨ
Products

687541
688031