Medium Pressure Mobile Pumps - P1 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Mobile Pumps - P1 Series Medium Pressure Mobile Pumps - P1 Series Medium Pressure Mobile Pumps - P1 Series Medium Pressure Mobile Pumps - P1 Series

Medium Pressure Mobile Pumps - P1 Series

The Parker P1 Series offers variable displacement medium pressure axial piston pumps for open-circuit mobile applications. Compact, quiet and efficient, P1 piston pumps deliver a continuous operating pressure of up to 4,060 psi (280 bar).

Technical Specifications

  • Maximum Vacuum Flow Rate: n/a
  • Operating Pressure: 280 bar, 4000 psi
  • Technology: Hydraulics
  • Flow Rate: 278 L/min, 73 gal/min
  • Displacement: 140 cm3/rev, 8.5 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: Yes
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Control Method: Pressure Limiter, Load Sense, Electronic Control, Unloading, Proportional, Fan Drive
  • Energy Recovery Capability: Yes
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: 140 cm3/rev, 8.5 inch3/rev
  • Maximum Flow Rate: 73 gal/min, 278 L/min
  • Maximum Fluid Temperature: 95 °C, 200 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
  • Maximum Noise Level: 87 dBA
  • Maximum Operating Pressure: 280 bar, 4000 psi
  • Radial Load Capacity: 160-594 lb-ft
  • Maximum Operating Speed: 3300 RPM
  • Maximum Kinematic Viscosity: n/a
  • Minimum Kinematic Viscosity: n/a
  • Weight: 14 to 82 kg, 30 to 180 lb
  • Media: Hydraulic / Liquid, Hydraulic Fluids, Liquids
  • Mounting Option: SAE, ISO
  • Port Connection: SAE, ISO, BSPP
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports, Opposing Ports
  • Pump Type: Piston, Variable
  • Direction of Rotation: Clockwise, Counterclockwise
  • Sensor Type: Displacement & Pressure
  • Shaft Type: SAE, ISO
  • Thru-Drive Capability: Yes
Safety Warning

Full Product Description

Parker P1 Medium Pressure Mobile Hydraulic Piston Pumps for open-circuit mobile applications increase productivity and improve the working environment with a robust cradle-bearing design, wide temperature range, full power thru-drive capability and an optional torque limiter. Featuring unique “ripple chamber” technology, P1 variable displacement pumps minimize pressure pulsations and decrease noise. With lower power consumption and reduced heat, the series ensures reliable performance and efficient control.



Learn more about Parker P1 Pump service and benefits under Product Support. 





Markets:

• Mobile

• Oil & gas

• Material Handling Equipment

• Agriculture Machinery

• Construction Equipment

• Forestry Equipment

• Other Mobile

• Turf Equipment

• Vocational and Municipal Equipment

• Bus & Coach

• On-Highway Vehicle (Not Bus/Coach)

• Rail

• Transit Authority



Features and Benefits:

• Increased productivity

• Proportional electric controls that provide flow on demand  

• Large stroking pistons for fast, stable response

• Full power thru-drive capability

• Improved reliability

• Elastomer seals that eliminate gaskets and external leakage

• Low friction cam and taper-roller shaft bearings

• Industry-low viscosity capability

• Design flexibility

• Case drain port for horizontal or vertical shaft-up mounting

• Optional maximum and minimum volume stops

• End or side inlet and outlet ports

• Small envelope size

• Wide range of controls

• Ease of use

• Low noise nine-piston design

• Hydraulic controls with “no leak” adjustments

• Fewer parts for easier maintenance



Applications:

• Fan Drives

• Fire Trucks

• Concrete Pumps

• Chemical Pump Trailers

• Backhoes

• Bulldozer

• Front Loaders

• Winches

• Log Splitters

• Casing Jacks

• Cargo Winches

• Material Grinders/Chippers



Technical Characteristics:

• Maximum operating pressure of 280 bar (4,060 psi)

• Speed range of 600 – 1,800 rpm

• Available in 7 displacement (cc) options: 18, 28, 45, 60, 75, 100, 140

Related Documents

×

687541
246579