P2M Series Moduflex Vacuum Generator / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
P2M Series Moduflex Vacuum Generator / Parker Pneumatic - Europe

P2M Series Moduflex Vacuum Generator / Parker Pneumatic - Europe

Moduflex Vacuum Generators can be mounted inline or directly onto a valve island. They feature an integrated blow-off flow controller, optional plug-in vacuum feedback sensor and use proven Venturi technology, reaching up to 90% vacuum.

Technical Specifications

  • Operation Type: Single Stage Venturi
  • Mounting Type: Inline, Direct
  • Maximum Vacuum Flow Rate: up to 0.875 SCFM
  • Sensor Type: PNP
  • Pressure Rating: 1 to 8 bar
  • Operating Temperature: -15 to 60 °C, 5 to 140 °F
  • Body Material: Polyamide 6.6 Reinforced Fibreglass
Safety Warning

Full Product Description

Moduflex Miniature Vacuum Generators offer a compact, lightweight solution for use in a variety of automation and product handling applications, ranging from component pick and place in the electronics and semiconductor industries, to paper, foil and carton handling in the print and packaging sectors. Moduflex Vacuum Generators incorporate a number of innovative features, including a standard blow-off facility, and can be positioned either remotely from the control valve, directly onto a valve island, or mounted inline close to the vacuum cups to minimise space requirements. The Moduflex Vacuum Generator uses proven Venturi technology, where the kinetic energy from a compressed air jet can be harnessed to create a vacuum or suction force, reaching up to 90% vacuum. Moduflex Vacuum Generators can be controlled by either a single or double 3/2 electrically or pneumatically actuated valve and can also be supplied with an optional vacuum sensor for connection to machine monitoring systems. Other options include push-in straight, elbow and double main union connectors, plus an exhaust silencer. Additional pneumatic valves will be required to create vacuum pressure.

Markets
• Factory automation
• Machine tools
• Miscellaneous manufacturing
• Moulding
• Packaging machinery

Features/Benefits
• Modular and associable with Moduflex valve range
• Vacuum sensor port
• Integrated or external blow-off with flow control

Applications
• Vacuum generation
• Vacuum monitoring
• Handling by vacuum

Related Documents

×
Products

687541
A87859