Filter Regulators - P3XE Series (Lite) - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Filter Regulators - P3XE Series (Lite) - Europe

Filter Regulators - P3XE Series (Lite) - Europe

P3XE is a 62mm lightweight filter/regulator, 1/2" & 3/4" ported BSPP (NPT 1/2" only), 5/40µ element, high tech polymer bowl fitted with combi manual/semi-auto or auto drain. Max P1 pressure 16 bar with P2 ranges 0 to 4, 8 & 16 bar. Temp -40°C to 60°C

Technical Specifications

  • Product Type: P3L Lite Filter/Regulator
  • Filter Element Type: 5 micron, Polyethylene
  • Port Size: 1/4 inch
  • Gauge Port Size: 1/8 inch
  • Pressure Regulator Type: Relieving, Non-Relieving
  • Drain Option: Manual, Semi-Auto
  • Port Type: BSPP, NPT
  • Inlet Pressure Rating: 150 psig (Polycarbonate), 10 bar (Polycarbonate)
  • Operating Temperature: 0 to 50 °C (Polycarbonate), 32 to 122 °F (Polycarbonate)
  • Pressure Control Range: 0 to 30 psig, 0 to 60 psig, 0 to 125 psig, 0 to 2 bar, 0 to 4 bar, 0 to 8 bar
  • Mounting Type: Panel Mount Nut (Plastic)
  • Flow Rate: 27.3 SCFM (1/4"), 12.9 dm3/sec (1/4")
  • Body Material: High Tech Polymer
  • Knob Material: Polyamide (PA)
  • Bowl Type: Polycarbonate
  • Seal Material: Nitrile Butadiene Rubber (NBR)
  • Weight: 26 lb, 0.12 kg
  • Specifications Met: n/a
Safety Warning

Full Product Description

Parker's P3XE is a lightweight particulate filter/regulator that provides accurate pressure regulation and high moisture removal efficiency in a compact package. P3XE is a one piece combined filter/regulator that minimises space. With a balanced poppet design and a 5 micron filter element this filter/regulator delivers quick response, accurate pressure regulation and a high rate of particulate removal. This unit is designed for high flow and weight restricted applications.
The P3XE can also be mounted using a body connector kit to other P3X air preparation product. The various options available such as pressure gauge, relieving & non-relieving, pressure range and tamperproof options make this series easy to design to your application. 

Markets:
• All Industrial Markets
• Transportation
• MRO
• Tier 1
• Processing

Features/Benefits:
• Integral 1/2 or 3/4 ports
• High efficiency 5 micron element as standard
• Excellent water removal efficiency
• Secondary pressure ranges 8 and 16 bar
• Rolling diaphragm for extended life
• Secondary aspiration plus balanced poppet provides quick response and accurate pressure regulation.
• Low temperature -40°C
• Manual/semi – auto drain as standard

Applications:
• Cutting, welding, painting
• Machining
• Pick and place
• Packaging and wrapping systems
• Applications for tools 
• Cylinder and valve protection
• Pneumatic applications
• Chemical process
• Woodworking process
• Process engineering

Additional Information:
• P3XE Lite filter/regulator
• Element: 5m | 40m
• Port Sizes: 1/2" | 3/4" | 1/2" NPT only
• Gauge Port Size: 1/4"
• Relieving | Non-Relieving
• Drain Type: Combined Manual / Semi-Auto | Auto Drain
• Thread Type: BSPP | NPT
• Maximum Supply Pressure (bar): 16 (high tech polymer)
• Maximum Supply Pressure (psi): 232 (high tech polymer)
• Operating Temperature (C): -40° to 60° (combined drain) | -10° to 60° (auto drain)
• Operating Temperature (F): -40° to 140° (combined drain) | 14° to 140° (auto drain)
• Preset Pressure Option: No
• Pressure Range (psig): 0 to 60 | 0 to 125 | 0 to 232
• Pressure Range (bar): 0 to 4 | 0 to 8 | 0 to 16
• Mounting: Aluminium panel mount nut (order seperately)
• Flow Capacity (SCFM): 235 (1/2") | 239 (3/4")
• Flow Capacity (dm³/h): 111 (1/2") | 113 (3/4")
• Body and Adjustment Knob Material: High tech polymer | Polyamide
• Bowl Material: Polycarbonate | Zinc
• Filter Element: Sintered polyethylene
• Seals: Nitrile
• Weight: 1.21 lbs or 0.55 kg

Related Documents

×

687541
A87859