Parker Village Marine Tec IMF Media Filtration Systems | Product Series

Filter by

    No filters selected

Max Flow (GPM/LPH)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Village Marine Tec IMF Media Filtration Systems

Parker Village Marine Tec IMF Media Filtration Systems

Parker Village Marine Tec IMF Media Filtration Systems are designed to filter out particulate matter prior to entering into the micron filtration stage of the PW Series Watermaker's reverse osmosis system

Technical Specifications

  • Electrical Requirements: Contingent on pump model
  • Maximum Flow Rate: 20-40/76-151 GPM/LPH
  • Weight: 2,000-2,300 lbs/909-1,045 kg
  • Width: 40 inch, 101 cm
  • Depth: 48 inch, 122 cm
  • Height: 89 to 95 inch, 221 to 241 cm
  • Product Type: Media Filtration System
Safety Warning

Full Product Description

Parker Village Marine Tec IMF Media Filtration Systems offer multi-media performance and are specifically engineered to operate with Village Marine Pure Water (PW) Series Watermakers.  The media layers are optimized to remove particulate matter from the feed stream ahead of the micron filtration system.  Parker's proprietary media targets particulate matter such as turbidity and suspended solids that will otherwise overload the micron filtration portion of a reverse osmosis system. In addition, the advanced media design reduces iron, manganese and organics in the feed stream.

Standard Features:
• All components are made from non-reactive materials (such as schedule 80 PVC, FRP, and 316 stainless steel) to ensure long life and trouble free operation
• Glycerine filled pressure gauges for accurate indication of media backflush requirement
• Orifice plate assures proper backwash flow
• Backflush sight glass allows operator to diagnose filter performance and efficiency
• These media packages are engineered to reduce iron and manganese, reducing damage to membranes
• Requires no regeneration
• Composite 150 psi rated non-corrosive pressure vessel is impervious to the effects of sea water and other corrosives
• Three-way control valves simplify valve operation for backwash and rinse operations
• Sea strainer prevents larger particles from entering into the system
• Skid packaged on a powder coated base for ease of maintenance and installation
• 1.5” ANSI flange connections for inlet, outlet and backwash drain

Optional:
• Boost pump and Control Box provides extra feed pressure to unit
• Available in: 110/220/440 Volts, 50/60 Hertz
• Upgrade of piping from polyvinyl chloride sched 80 to fiberglass reinforced plastic

Ordering Note:
To maintain peak performance always use genuine Parker Village Marine Tec. replacement parts.  We reserve the right to change our specifications or standards without notice.

Related Documents

×
Products Max Flow (GPM/LPH)
IMF-7000 20/76
IMF-10000 30/113
IMF-20000 40/151

687541
941281