Parker Village Marine Tec Remineralizer | Product Series

Filter by

    No filters selected

Flow Rate (gpm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Village Marine Tec Remineralizer

Parker Village Marine Tec Remineralizer

The Parker Racor Village Marine Tec. Remineralizer Systems offer pH neutralization of Reverse Osmosis product water and are specifically engineered to operate with the Village Marine PW and SW Series Watermakers, used in Offshore Applications.

Technical Specifications

  • Brand: Village Marine
  • Application: Commercial
  • Product Type: Post-filtration Treatment
  • Flow Rate: 23 to 94 L/min
  • Height: 63 to 73 inch, 160 to 185 cm
  • Width: 24 inch, 61 cm
  • Length: 24 to 36 inch, 61 to 66 cm
  • Connection Type: 1 to 1.5" ANSI Flange
  • Weight: 500-880 lbs/250-400 kg
Safety Warning

Full Product Description

The Parker Racor Village Marine Tec. Remineralizer Systems offer pH neutralization of Reverse Osmosis product water and are specifically engineered to operate with the Village Marine PW and SW Series Watermakers, used in Offshore Applications. The Remineralizer works by slowly dissolving calcite into the product water raising the pH near neutral levels, and hardening the water. Neutralizing the pH level ensures that the fresh water will be less harsh against the metal pipes and fixtures.

The Parker Racor Village Marine Tec. Remineralizer is constructed using spun wound fiberglass composite with a polyethylene liner for the tank, PVC schedule 80 for the piping connections, and carbon steel for the base.

Please Note: the calcite media will slowly be consumed over time, so it is imperative to replenish. The first fill of calcite media is included with the unit, but additional calcite is available from Parker Racor Village Marine Tec.

Related Documents

×
Products Flow Rate (gpm)
RMF-8 6
RMF-20 14
RMF-40 25

687541
941281