Worldwide Hydraulic Industry Standard Hose 575-3250 PSI – 422 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Worldwide Hydraulic Industry Standard Hose 575-3250 PSI – 422 Hose

Worldwide Hydraulic Industry Standard Hose 575-3250 PSI – 422 Hose

Parker’s 422 hose is a worldwide hydraulic industry standard hose manufactured to strict international specifications to offer customers consistency of performance combined with improved availability anywhere in the world.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 853, Type 1SN, ISO 1436, Type 1SN, SAE J517 and 100R1, Type AT
  • Compatible Fitting: 43 Series, 42 Series
  • Weight: 0.24 to 2.24 kg/m, 0.16 to 1.5 lb/ft
  • Inside Diameter: 1/4 to 2 inch, 6.3 to 51 mm
  • Maximum Operating Pressure: up to 22.5 MPa, up to 3250 psi, up to 225 bar
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Material Handling, Transportation
  • Hose Reinforcement Material: 1 Braid of Steel Wire
  • Vacuum Pressure Rating: 18 to 24 inch-Hg, 457 to 610 mm-Hg
  • Minimum Bend Radius: 4 to 25 inch, 100 to 630 mm
  • Outside Diameter: 0.53 to 2.54 inch, 13 to 64 mm
  • Size: -4 to -32
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Synthetic Rubber
Safety Warning

Full Product Description

Parker’s 422 hose is a worldwide hydraulic industry standard hose manufactured to strict international specifications to offer customers consistency of performance combined with improved availability anywhere in the world. The 422 hose is designed to meet global industry standards in order to meet the requirements of any job around the world. Sizes range from ¼” to 2” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Waste & Refuse
• Material Handling

Features/Benefits:
• One-wire braid hose design manufactured to international specifications
• Increased working pressures for improved reliability and expanded applications versus standard SAE 100R1
• Synthetic rubber inner tube for greater fluid compatibility and bio-oil resistance
• 575-3250 PSI working pressure in different sizes

Industry Standards:
• ISO 1436-1 Type 1SN / SAE J517 100R1AT / SAE J1942 / EN 853 Type 1SN

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings
• 42 series fittings

Related Documents

×
Products Hose I.D. (size)
422-4 -4
422-5 -5
422-6 -6
422-8 -8
422-10 -10
422-12 -12
422-16 -16
422-20 -20
422-24 -24
422-32 -32

687541
687583