Particulate Filter - 02F Series (Miniature) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Particulate Filter - 02F Series (Miniature)

Particulate Filter - 02F Series (Miniature)

Parker's 02F is a miniature aluminum inline filter used to remove solid particle contaminants down to 5 micron and for the separation of bulk liquids.

Technical Specifications

  • Brand: Parker
  • Product Type: Miniature Inline Filter
  • Filter Element Type: Sintered Polyethylene
  • Port Size: 1/4 inch
  • Drain Option: -
  • Port Type: NPT | BSPT
  • Maximum Inlet Pressure Rating: 200 psig, 13.8 bar
  • Operating Temperature: 32 to 150 °F, 0 to 65.5 °C
  • Flow Rate: 17 SCFM, 8 dm3/sec
  • Body Material: Aluminum
  • Bowl Type: Aluminum
  • Seal Material: Nitrile
  • Weight: 0.13 lb, 0.06 kg
Safety Warning

Full Product Description

Parker's 02F is a miniature aluminum in-line filter used to remove solid particle contaminants down to 5 micron and the separation of bulk liquids. The small 02F is designed to provide protection for portable pneumatic hand tools. It weighs only 2 ounces with a throwaway filter element. Either port may be used as the inlet port.

Markets
• Medical Applications
• Life Sciences
• Onshore
• Offshore
• Maritime Sector
• Aggressive Environment
• Food & Beverage

Features/Benefits
• Excellent water removal efficiency
• Unique deflector plate that creates swirling of the air streamensuring maximum water and dirt separation
• Easily disassembled for servicing without the use of tools
• 5 micron element standard
• Interchangeable twist and automatic pulse drains
• 1/8" & 1/4" ports (NPT, BSPP & BSPT)

Applications
• Food, beverage, process engineering
• Chemical environments and processing
• Pharmaceutical and human medicine application
• Pulp and paper applications
• To be used in combination with valves and cylinders
• Used with air tools
• Pick and place
• Packaging and wrapping systems
• Panel mounting applications

Related Documents

×
Products

687541
687577