PEACH® DYNACEPTOR™ NGGC & PZC Gas Coalescer Cartridge | Product Series

Filter by

    No filters selected

Model Number

Micron Rating

Nominal Outside Diameter

Nominal Inside Diameter

Cartridge Length

Filter Material

End Cap Configuration

End Cap Material

Seal Material

Body Material

Core Material

Maximum Operating Temperature

pH Range

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PEACH® DYNACEPTOR™ NGGC & PZC Gas Coalescer Cartridge

PEACH® DYNACEPTOR™ NGGC & PZC Gas Coalescer Cartridge

PEACH® DynaCeptor™ NGGC & PZC Gas Coalescers use PEACH® technology media to provide effective removal of small aerosol mist and liquid droplets from natural gas streams.

Technical Specifications

  • Division: Industrial Process Filtration Division
  • Brand: PECO
  • Product Series: NGGC, PZC
  • Filter Construction: PEACH Depth
  • Changeout Pressure Differential: 12 to 14 psid
  • Maximum Pressure Differential: 25 psid
  • Flow Direction: Inside-to-Outside
  • Product Type: Filter Cartridge
  • Industry: Oil and Gas
  • Application: Gas Coalescing
  • Technology: Filtration
Safety Warning

Full Product Description

The PEACH® DynaCeptor™, Series NGGC & PZC Gas Coalescer cartridges provide effective removal of small aerosol mist and liquid droplets from natural gas streams. The cartridges are made from Parker Engineered Media (PEM) specifically created for use in filtration. Fibers of various denier are weighed, blended and thermally bonded, then formed into a compressed filter media sheet. Multiple recipe layers of PEM are then used in the PEACH technology process to manufacture the unique, advanced depth coalescer cartridge.

Saturated Depth Coalescing™
PEACH gas coalescer cartridges work on a principal referred to as Saturated Depth Coalesing. This allows liquid droplets to collect and saturate the pores within the media depth then grow to their fullest potential. The droplets then drain with gravity when they reach a certain size. These liquid droplets often take with them solid contaminant particles, as well, causing a “self-cleaning” effect within the depth media matrix. This principal works very differently than pleated coalescers which use a tight, treated glass media in order to screen/stop small aerosol liquid droplets then shed them off quickly. Three main performance recipes (PL-01, PL-20 and PL-23) give customers a complete range of efficiency needs depending on how critical the liquid capture needs to be in the service.

The PEACH DynaCeptor® NGGC & PZC can be used in PECO Series 77V Spartan PuraSep® vessels and Series 89 small flow rate vessels. The NGGC Series fits 77V vessels made using a tripod riser post and the PZC Series fits 77V vessels made using a z-bar riser post.

INDUSTRIES
• Oil & Gas

FEATURES/BENEFITS
• 0.1 & 0.3 micron and larger liquid droplet removal
• Upgraded design from traditional pleated glass style cartridges
• PEACH® technology
• Inside-to-outside flow decreases gas velocity and results in enhancing droplet residence time, growth and stability for effective liquid droplet removal
• PL-01 performance level for normal to heavy contaminant loading conditions
• PL-20 performance level for polishing and protection of critical equipment such as gas turbines
• PL-23 performance level for ultra-high effluent removal requirements

APPLICATIONS
• City Gate
• Compressor & Turbine Suction
• Contact Towers (Inlet & Overhead)
• Custody Transfer Fuel Gas
• Gas Distribution
• Gas Storage
• Gas Transmission
• Gas Treating & Dehydration
• Landfill Gas
• M&R Stations
• Plant Entrance Gas
Products Model Number Micron Rating Nominal Outside Diameter Nominal Inside Diameter Cartridge Length Filter Material End Cap Configuration End Cap Material Seal Material Body Material Core Material Maximum Operating Temperature pH Range
00-022315 ELMT NGGC-640-OC-SS-V PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 6" 4" 39.125" Polyester SOE - Closed top, open bottom w/ external 253 o-ring 304SS Viton N/A 304SS 240 F 3-9
00-022327 ELMT NGGC-636-IC-EV-346 PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 6" 3.8" 36" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel Viton N/A Tin-Plated Steel 240 F 3-9
00-022405 ELMT NGGC-640-OC-SS-B PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 6" 4" 39.125" Polyester SOE - Closed top, open bottom w/ external 253 o-ring 304SS Buna-N N/A 304SS 240 F 3-9
00-030946 ELMT NGGC-436-IC-003EV-243-RT PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.8" 3.5" 37.25" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 243 o-ring Tin-Plated Steel Viton Expanded Metal N/A 240 F 3-9
00-030978 ELMT NGGC-436-IC-003EV-243-RT PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.8" 3.5" 37.25" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 243 o-ring Tin-Plated Steel Viton Expanded Metal N/A 240 F 3-9
00-031025 ELMT NGGC-536-IC-003EV-347-RT PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 5.5" 3.6" 36.875" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel Viton N/A Expanded Metal 240 F 3-9
00-032181 ELMT PZC-372-C-B PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.5" 3" 72" Polyester DOE - Double Open End Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
00-032193 ELMT NGGC-336 PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.4" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
00-032856 ELMT NGGC-336 PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.4" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
00-032857 ELMT NGGC-324 PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.4" 3" 24" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
00-032858 ELMT NGGC-312 PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.4" 3" 12" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
00-032873 ELMT PZC-336-C-CE-B PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
00-032880 ELMT NGGC-336-PP PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.4" 3" 36" Polypropylene SOE - Closed top w/ bolt hole, open bottom 304SS / Polyproylene EPDM N/A Expanded Metal 180 F 2-14
00-032965 ELMT NGGC-312 PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.4" 3" 12" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
00-032990 ELMT PZC-330 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 30" Polyester DOE - Double Open End Polyester Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 3-9
00-039410 ELMT PZC-324 PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 24" Polyester DOE - Double Open End Polyester Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 3-9
00-039412 ELMT PZC-336 PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 36" Polyester DOE - Double Open End Polyester Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 3-9
00-039413 ELMT PZC-536-B PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 5.7" 4.2" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
00-039418 ELMT PZC-536-V-CE PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 5.7" 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Viton N/A Tin-Plated Steel 240 F 3-9
00-039419 ELMT PZC-540 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 6" 4.5" 40" Polyester DOE - Double Open End Polyester Integral PEACH end serves as seal N/A Expanded Metal 240 F 3-9
00-039427 ELMT PZC-312-CME PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 12" Polyester DOE - Double Open End Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
00-039455 ELMT PZC-318-CME PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 18" Polyester DOE - Double Open End Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
00-039492 ELMT PZC-336-C PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.5" 3" 36" Polyester DOE - Double Open End Polyester Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 3-9
00-039502 ELMT PZC-336-V PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 36" Polyester DOE - Double Open End Tin-Plated Steel Viton N/A Tin-Plated Steel 240 F 3-9
00-039543 ELMT PZC-336-SS PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 36" Polyester DOE - Double Open End Polyester Integral PEACH end serves as seal N/A 316SS 240 F 3-9
10700 ELMT NGGC-4739-IC-003EV-348-SS PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.8" 3.5" 39" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 348 o-ring 316SS Viton 316SS N/A 240 F 3-9
14902 ELMT NGGC-336-TPSW-RT PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 5" 3.3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Polyester / Tin-Plated Steel Buna-N N/A Expanded Metal 240 F 3-9
16539 ELMT NGGC-640-OC-PP-SS-V PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 6" 4" 39.125" Polypropylene SOE - Closed top, open bottom w/ external 253 o-ring 304SS Viton N/A 304SS 180 F 2-14
17344 ELMT PZC-336-PL-20-TPSW-RT PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.5" 3" 36" Polyester DOE - Double Open End Polyester Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 3-9
18155 ELMT PZC-430 PL-01 PL-01/STANDARD: 99.5% ? 0.3 Liquid Droplets, ?50PPB Effluent 3.8" 1.7" 29.4" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
1830 ELMT NGGC-230-JC-003LV PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 2.8" 1" 30" Polypropylene SOE - Closed top, open bottom w/ external 226 o-ring & locking ears Polypropylene Viton N/A Tin-Plated Steel 180 F 2-14
20839 ELMT PZC-36349-V PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 6" 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 349 o-ring Tin-Plated Steel Viton N/A Expanded Metal 240 F 3-9
21230 ELMT NGGC-336 PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.4" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
22346 ELMT NGGC-5039-IC-003EB-347-RT PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 5" 4.4" 38.6825" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Polyester / Tin-Plated Steel Buna-N Tin-Plated Steel N/A 240 F 3-9
22372 ELMT NGGC-440-IC-003EV-243-RT PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.8" 3.5" 40" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 243 o-ring Tin-Plated Steel Viton Expanded Metal N/A 240 F 3-9
22480 ELMT NGGC-537-IC-003EV-347-RT PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 5.5" 4.1" 37.25" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel Viton N/A 304SS 240 F 3-9
23475 ELMT NGGC-436-IC-003EV-243-RT PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.8" 3.5" 37.25" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 243 o-ring Tin-Plated Steel Viton Expanded Metal N/A 240 F 3-9
24267 ELMT NGGC-336-SS PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.4" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom 316SS / Polyester Viton N/A Expanded Metal 240 F 3-9
24405 ELMT NGGC-536-NC-V PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 5" 2.9" 37" Polyester SOE - Closed top w/ bolt hole, open bottom w/ external 343 o-ring Polyester Viton N/A Expanded Metal 240 F 3-9
24531 ELMT PZC-324-C-CE-V PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 24" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Viton N/A Tin-Plated Steel 240 F 3-9
3312 ELMT NGGC-536-NC-V NL03 NL03: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 5" 2.9" 37" Polyester SOE - Closed top w/ bolt hole, open bottom w/ external 343 o-ring Polyester Viton N/A Expanded Metal 240 F 3-9
3424 ELMT NGGC-536-NC-V NLA1 NLA1: 99.98% ≥ 1 Liquid Droplets 5" 2.9" 37" Polyester SOE - Closed top w/ bolt hole, open bottom w/ external 343 o-ring Polyester Viton N/A Expanded Metal 240 F 3-9
3427 ELMT NGGC-536-NC-V NLA5 NLA5: 99.98% ≥ 5 Liquid Droplets 5" 2.9" 37" Polyester SOE - Closed top w/ bolt hole, open bottom w/ external 343 o-ring Polyester Viton N/A Expanded Metal 240 F 3-9
3477 ELMT NGGC-656-NC-TB NL03 NL03: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 6" 3" 56" Polyester SOE - Closed top w/ bolt hole, open bottom w/ female threads Polyester Buna-N N/A Tin-Plated Steel 240 F 3-9
3480 ELMT NGGC-656-NC-TB NLA5 NLA5: 99.98% ≥ 5 Liquid Droplets 6" 3" 56" Polyester SOE - Closed top w/ bolt hole, open bottom w/ female threads Polyester Buna-N N/A Tin-Plated Steel 240 F 3-9
36856 ELMT PZC-336 PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.5" 3" 36" Polyester DOE - Double Open End Polyester Integral PEACH end serves as seal N/A Tin-Plated Steel 240 F 3-9
37322 ELMT NGGC-324 PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.4" 3" 24" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
38090 ELMT NGGC-537-IC-003EV-347-RT PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 5.5" 4.1" 37.25" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel Viton N/A 304SS 240 F 3-9
38456 ELMT NGGC-537-IC-003EV-347-RT PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 5.5" 4.1" 37.25" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel Viton N/A 304SS 240 F 3-9
39108 ELMT NGGC-336-PP-V PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.4" 3" 36" Polypropylene SOE - Closed top w/ bolt hole, open bottom 304SS / Polyproylene Viton N/A Expanded Metal 180 F 2-14
41408 ELMT NGGC-639-IC-EV-346 PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 6" 3.8" 39.75" Polyester SOE - Closed top w/ bolt hole, open bottom w/ internal 347 o-ring Tin-Plated Steel Viton N/A Tin-Plated Steel 240 F 3-9
42140 ELMT NGGC-640-AC-SS-V PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 6" 4" 40" Polyester DOE - Double Open End 304SS Viton N/A 304SS 240 F 3-9
42282 ELMT PZC-536-V-CE PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 5.7" 4.2" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Viton N/A Tin-Plated Steel 240 F 3-9
44286 ELMT PZC-536-B-CE-RT 3.25 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 5.5" 3.25" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
44597 ELMT PZC-629-V-CE PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 6" 3.5" 29" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Viton N/A Tin-Plated Steel 240 F 3-9
5364 ELMT NGGC-230-JC-003LB PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 2.8" 1" 30" Polypropylene SOE - Closed top, open bottom w/ external 226 o-ring & locking ears Polypropylene Buna-N N/A Tin-Plated Steel 180 F 2-14
5417 ELMT NGGC-230-AC-003LB PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 2.8" 2" 30" Polypropylene DOE - Double Open End Polypropylene Buna-N N/A Tin-Plated Steel 180 F 2-14
6629 ELMT PZC-372-CE-B PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
9951 ELMT NGGC-324 PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.4" 3" 24" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
PF000061 ELMT NGGC-336 PL-73 PL-73: 99.5% ≥ 10 Liquid Droplets 4.4" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
PF000244 ELMT PZC-336-B PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.5" 3" 36" Polyester DOE - Double Open End Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
PF000245 ELMT NGGC-336-RT PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.4" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
PF000276 ELMT NGGC-336-RT PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 4.4" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
PF000399 ELMT PZC-336-CE-B-RT PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
PF000431 ELMT PZC-372-CE-V PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.5" 3" 72" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Viton N/A Tin-Plated Steel 240 F 3-9
PF000753 ELMT NGGC-640-OC-SS-E PL-20 PL-20: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 6" 4" 39.125" Polyester SOE - Closed top, open bottom w/ external 253 o-ring 304SS EPDM N/A 304SS 240 F 3-9
PF000832 ELMT PZC-548-B PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 5.7" 4.2" 48" Polyester DOE - Double Open End Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
PF000840 ELMT PZC-336-PP-E-SS PL-01 PL-01/STANDARD: 99.5% ≥ 0.3 Liquid Droplets, ≥50PPB Effluent 4.5" 3" 36" Polypropylene DOE - Double Open End 304SS EPDM N/A 316SS 180 F 2-14
PF000942 ELMT NGGC-336-RT PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.4" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom 304SS / Polyester Viton N/A Expanded Metal 240 F 3-9
PF000948 ELMT PZC-336-CE-B PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.5" 3" 36" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
PF001057 ELMT PZC-324-CE-B PL-23 PL-23: 99.98% ≥ 0.1 Liquid Droplets, ≥ 2PPB Effluent 4.5" 3" 24" Polyester SOE - Closed top w/ bolt hole, open bottom Tin-Plated Steel Buna-N N/A Tin-Plated Steel 240 F 3-9
PF001129 ELMT NGGC-536-NC-V-RT NL03 NL03: 99.99% ≥ 0.3 Liquid Droplets, ≥8PPB Effluent 5" 2.9" 37.5" Polyester SOE - Closed top w/ bolt hole, open bottom w/ external 343 o-ring Polyester Viton N/A Expanded Metal 240 F 3-9

687541
702106