PHB Air and Gas Housing Range | Product Series

Filter by

    No filters selected

Product Style

Closure Type

Drain Connection Type

Vent Type

Surface Finish

Connection Type

Options

Operating Pressure

Number of Elements

Cartridge Length

Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PHB Air and Gas Housing Range

PHB Air and Gas Housing Range

Available in demi, single and multi cartridge configuration, PHB housings have been specifically designed for gas filtration applications in the food and beverage industry.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Air and Gas Filtration
  • Technology: Filtration
  • Product Type: Filter Vessel
  • Product Series: PHB Housing
  • Product Style: Single, Demi or Multi
  • Operating Pressure: FV to 10 bar, -14 to 145 psi
  • For Fluid Type: Gas
  • Operating Temperature: up to 150 °C, up to 302 °F
  • Specifications Met: PED 2014/68/EU<br/>ATEX 2014/34/EU<br/>PE(S)R 2016
  • Materials of Construction: 316 Stainless Steel (Wetted Surfaces)
  • Number of Elements: 1 to 12
  • Cartridge Length: 2.25 to 30 inch
  • Configuration: Single and Multi: C-Style Socket (226/Fin)<br/>Demi:Trueseal Socket (126)
  • Seal Material: Silicone, EPDM, PTFE (Single), FEP enc. Silicone (Demi and Multi)
  • Closure Type: Clamp
  • Drain Connection Type: BPS Female 1/4" or 1/2"<br/>ASME BPE 1/2"<br/>Supplied with plug
  • Vent Type: BPS Female 1/4" or 1/2"<br/>ASME BPE 1.5"<br/>Supplied with plug
  • Surface Finish: Demi: Ra <0.8 µm Fine Brushed (downstream)<br/>Single and Multi: Mechanically polished to <0.8 µm Ra (downstream) as standard
  • Connection Type: BPS Female <br/>Clamp ASME BPE<br/>Butt Weld<br/>EN1092-1 Flange (multi only)
Safety Warning

Full Product Description

PHB Housings are designed for air and gas filtration applications in the food and beverage industry.

Features:
• Includes plenum chamber for condensate management
• Clamp closure system for easy handling

PED Fluid Group
PED Group 2 (harmless) gas only

Internal Surface Finish
PHS Demi: fine brushed Ra 0.8 µm (downstream), fine brushed (upstream)
Single: mechanical polished Ra 0.8 µm (downstream), fine brushed (upstream)
Multi: mechanical polished Ra 0.8 µm (downstream), pickled (upstream)

External Surface Finish
Demi: fine brushed / satin finish
Single: mechanical mirror polish
Multi: shot peened

Welding
All welds remain evident

Certification
Each filter housing is supplied as standard with a manufacturer’s report test certificate, declaration of conformity and user manual.

Related Documents

×
Products Product Style Closure Type Drain Connection Type Vent Type Surface Finish Connection Type Options Operating Pressure Number of Elements Cartridge Length Configuration Seal Material
PHB00117EC77M8B0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) EPDM
PHB00117EC77M8D0401 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN40 With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) EPDM
PHB00117EC77M8D0501 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) EPDM
PHB00117EC77M8T0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) EPDM
PHB00117EC77M8T0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) EPDM
PHB00117EC77M8W0381 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø38.1 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) EPDM
PHB00117EC77M8W0511 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) EPDM
PHB00117PH77M8B0201 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) PTFE
PHB00117PH77M8T0151 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) PTFE
PHB00117SC77M8B0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00117SC77M8B0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00117SC77M8D0401 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN40 With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00117SC77M8D0501 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00117SC77M8T0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00117SC77M8T0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00117SC77M8W0381 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø38.1 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00117SC77M8W0511 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00127EC77M8B0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 2” With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) EPDM
PHB00127EC77M8D0401 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN40 With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) EPDM
PHB00127EC77M8D0501 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) EPDM
PHB00127EC77M8T0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) EPDM
PHB00127EC77M8T0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) EPDM
PHB00127EC77M8W0381 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø38.1 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) EPDM
PHB00127EC77M8W0511 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) EPDM
PHB00127SC77M8B0151 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00127SC77M8B0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 2” With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00127SC77M8D0401 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN40 With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00127SC77M8D0501 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00127SC77M8T0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00127SC77M8T0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00127SC77M8W0381 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø38.1 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00127SC77M8W0511 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00137EC77M8D0401 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN40 With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHB00137EC77M8D0501 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHB00137EC77M8T0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHB00137EC77M8T0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHB00137EC77M8W0381 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø38.1 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHB00137EC77M8W0511 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHB00137SC77M8B0151 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00137SC77M8B0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 2” With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00137SC77M8D0401 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN40 With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00137SC77M8D0501 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00137SC77M8T0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00137SC77M8T0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00137SC77M8W0381 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø38.1 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00137SC77M8W0511 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB001ATEC77M8B0051 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) Trueseal Socket (126) EPDM
PHB001ATEC77M8B0101 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) Trueseal Socket (126) EPDM
PHB001ATPC77M8B0051 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) Trueseal Socket (126) FEP enc. Silicone
PHB001ATPC77M8B0101 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) Trueseal Socket (126) FEP enc. Silicone
PHB001ATSC77M8B0051 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) Trueseal Socket (126) Silicone
PHB001ATSC77M8B0101 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) Trueseal Socket (126) Silicone
PHB001BTEC77M8B0051 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) EPDM
PHB001BTEC77M8B0101 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) EPDM
PHB001BTPC77M8B0051 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) FEP enc. Silicone
PHB001BTPC77M8B0101 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) FEP enc. Silicone
PHB001BTSC77M8B0051 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) Silicone
PHB001BTSC77M8B0101 Demi Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) Silicone
PHB001K7EC77M8B0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) EPDM
PHB001K7EC77M8D0401 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN40 With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) EPDM
PHB001K7EC77M8D0501 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) EPDM
PHB001K7EC77M8T0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) EPDM
PHB001K7EC77M8T0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) EPDM
PHB001K7EC77M8W0381 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø38.1 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) EPDM
PHB001K7EC77M8W0511 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) EPDM
PHB001K7SC77M8B0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) Silicone
PHB001K7SC77M8B0201 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 2” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) Silicone
PHB001K7SC77M8D0401 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN40 With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) Silicone
PHB001K7SC77M8D0501 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) Silicone
PHB001K7SC77M8T0151 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed Clamp ASME BPE 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) Silicone
PHB001K7SC77M8T0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) Silicone
PHB001K7SC77M8W0381 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø38.1 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) Silicone
PHB001K7SC77M8W0511 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 10 bar 1 Cartridge 5" (125 mm) C-Style Socket (226/Fin) Silicone
PHB00317SS88A8E080P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN80 None -1 to 10 bar 3 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00317SS88A8W088P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø88.9 mm None -1 to 10 bar 3 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00327SS88A8E080P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN80 None -1 to 10 bar 3 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00327SS88A8W088P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø88.9 mm None -1 to 10 bar 3 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00337SS88A8E080P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN80 None -1 to 10 bar 3 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00337SS88A8W088P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø88.9 mm None -1 to 10 bar 3 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00517SS88A8E100P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN100 None -1 to 10 bar 5 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00517SS88A8W114P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø114.3 mm None -1 to 10 bar 5 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00527SS88A8E100P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN100 None -1 to 10 bar 5 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00527SS88A8W114P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø114.3 mm None -1 to 10 bar 5 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00537SS88A8E100P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN100 None -1 to 10 bar 5 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00537SS88A8W114P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø114.3 mm None -1 to 10 bar 5 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00817SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 8 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00817SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 10 bar 8 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB00827SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 8 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00827SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 10 bar 8 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB00837ES88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 8 Cartridges 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHB00837SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 8 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00837SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 10 bar 8 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB01217SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 12 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB01217SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 10 bar 12 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB01227SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 12 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB01227SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 10 bar 12 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB01237SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 12 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB01237SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 10 bar 12 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB01927SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 19 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB01927SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 10 bar 19 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHB01937SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 10 bar 19 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB01937SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 10 bar 19 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB02417SS88A8E200P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN200 None -1 to 10 bar 24 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB02417SS88A8W219P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø219.1 mm None -1 to 10 bar 24 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE0317SS88A8E080P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN80 None -1 to 5 bar 3 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE0317SS88A8W088P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø88.9 mm None -1 to 5 bar 3 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE0327SS88A8E080P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN80 None -1 to 5 bar 3 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHBE0327SS88A8W088P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø88.9 mm None -1 to 5 bar 3 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHBE0337ES88A8W088P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø88.9 mm None -1 to 5 bar 3 Cartridges 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHBE0337SS88A8E080P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN80 None -1 to 5 bar 3 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHBE0337SS88A8W088P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø88.9 mm None -1 to 5 bar 3 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHBE0517SS88A8E100P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN100 None -1 to 5 bar 5 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE0517SS88A8W114P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø114.3 mm None -1 to 5 bar 5 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE0527SS88A8E100P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN100 None -1 to 5 bar 5 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHBE0527SS88A8W114P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø114.3 mm None -1 to 5 bar 5 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHBE0537SS88A8E100P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN100 None -1 to 5 bar 5 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHBE0537SS88A8W114P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø114.3 mm None -1 to 5 bar 5 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHBE0817SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 5 bar 8 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE0817SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 5 bar 8 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE0827SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 5 bar 8 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHBE0827SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 5 bar 8 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHBE0837ES88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 5 bar 8 Cartridges 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHBE0837SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 5 bar 8 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHBE0837SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 5 bar 8 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHBE1217SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 5 bar 12 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE1217SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 5 bar 12 Cartridges 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHBE1227SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 5 bar 12 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHBE1227SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 5 bar 12 Cartridges 20" (500 mm) C-Style Socket (226/Fin) Silicone
PHBE1237SS88A8E150P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Flange EN1092-1 DN150 None -1 to 5 bar 12 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHBE1237SS88A8W168P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished Weld ISO 1127-1 Ø168.3 mm None -1 to 5 bar 12 Cartridges 30" (750 mm) C-Style Socket (226/Fin) Silicone
PHB00117PH77M8B0151 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 1-1/2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) PTFE
PHB00117SH77M8D0501 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN50 With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket (226/Fin) Silicone
PHB001BTEB77M8B0051 Demi Single Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) EPDM
PHB001BTEH77M8B0051 Demi Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) EPDM
PHB001BTPH77M8B0051 Demi Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1/2” With Plugs -1 to 10 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket (126) FEP enc. Silicone
PHB00537ES88A8E100P Multi Screw Clamp BPS Female 1/2" BPS Female 1/2" Ra 0.8µm Mechanical Polished DIN 11851 Male Part DN100 None -1 to 10 bar 5 Cartridges 30" (750 mm) C-Style Socket (226/Fin) EPDM
PHB60117EH77M8W0511 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Weld ASME BPE Ø50.8 x 1.65mm With Plugs -1 to 16 bar 1 Cartridge 10" (250 mm) C-Style Socket EPDM
PHB00117SC77M8B0101 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket Silicone
PHB601BTVH77M8B0101 Demi Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8 µm Fine Brushed BSP Female 1” With Plugs -1 to 16 bar 1 Cartridge 2.5" (62.5 mm) Trueseal Socket Viton
PHB00117EC77M8B0201 Single Standard Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished BSP Female 2” With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket EPDM
PHB00117PH77M8T0201 Single Double Bolted Clamp BSP Female 1/4" BSP Female 1/4" Ra 0.8µm Mechanical Polished Clamp ASME BPE 2" With Plugs -1 to 10 bar 1 Cartridge 10" (250 mm) C-Style Socket PTFE

687541
679945