Pilot Operated Pressure Reducing Relieving Valves | Product Series

Filter by

    No filters selected

Flow Rate

Pressure Control Range

Adjustment Mechanism

Seal Material

Mounting Type

Cracking Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Pressure Reducing Relieving Valves

Pilot Operated Pressure Reducing Relieving Valves

Parker’s pilot operated acting reducing & relieving valves are used in applications where specific functions require reduced and regulated pressure. Capable of flows up to 150 lpm (40 gpm) and pressures up to 380 bar (5500 psi).

Technical Specifications

  • Flow Rate: 8, 15, 30, 40 gal/min, 30, 56.3, 113.7, 150 L/min
  • Pressure Control Range: 100 to 500 psi, 100 to 1000 psi, 200 to 1000 psi, 100 to 2000 psi, 200 to 2000 psi, 400 to 2000 psi, 200 to 3000 psi, 300 to 3000 psi, 600 to 3000 psi, 200 to 5000 psi, 6.9-34.5, 6.9-69, 13.7-69, 6.9-138, 13.8-138, 27-138, 13.8-210, 20.7-210, 41.4-210, 13.8-350, 34.5-350, 82.8-350 bar, 500 to 5000 psi, 1200 to 5000 psi
  • Adjustment Mechanism: Fixed, Knob, Screw, Tamper Resistant
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile
  • Mounting Type: Screw in cartridge valve, Line Mounted
  • Cracking Pressure: N/A, 5, 15, 20, 40, 50, 65, 80 psi, N/A, 0.3, 1, 1.4, 2.8, 3.5, 4.5, 5.5 bar
  • Maximum Flow Rate: 8, 15, 30, 40 gal/min, 30, 56.3, 113.7, 150 L/min
  • Maximum Operating Pressure: 5500 psi, 380 bar
  • Maximum Inlet Pressure Rating: 5500 psi, 380 bar
  • Maximum Tank Pressure: 5000 psi, 350 bar
  • Standard Setting Pressure: 250, 500, 1000, 1500, 2500 psi, 17.2, 34.5, 69, 103.5, 172 bar
  • Maximum Pressure Setting: 500, 1000, 2000, 3000, 5000 psi, 34.5, 69, 138, 210, 350 bar
  • Pressure Control Sensitivity: N/A, 285 per turn, 334 per turn, 539 per turn, 570 per turn, 859 per turn, 870 per turn, 1711 per turn, 1910 per turn psi, N/A, 19.6 per turn, 23 per turn, 37 per turn, 39.3 per turn, 58.9 per turn, 60 per turn, 118 per turn, 131.7 per turn bar
  • Actuation Type: Pressure Sensing
  • Configuration: Pressure Reducing/Relieving, Pressure Reducing/Relieving w/Reverse Flow Check
  • Maximum Drain Flow Rate: 0.15, 0.25, 0.5 gal/min, 0.56, 0.94, 1.9 L/min
  • Leak Rate: N/A, 5 per 100 PSI (6.9 BAR) setting cc/min
  • Cavity Size: N/A, C08-3, C10-3, C12-3, C16-3
  • Function: Pilot Operated
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Body Material: N/A, Steel
  • Port Thread Size: N/A, SAE-8
  • Installation Torque: N/A, 32-36, 51-55, 56, 121-125 lb-ft, N/A, 43-49, 69-75, 76, 164-170 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.25 to 2.2 lbs, 0.11 to 1 kg
Safety Warning

Full Product Description

Parker's family of pilot operated acting reducing & relieving valves provide superior pressure control in applications where specific regulated and relief pressures are needed for precise operation on functions that require regulated pressures up to 380 bar (5500 psi) and flows up to 150 lpm (40 gpm). Parker's pilot operated acting reducing & relieving valves are designed with several pressure ranges in order to give a higher degree of control with a variety of adjustment style options available. The additional valve stability due to the pilot operation make these valves ideal for sensitive functions such as up or downforce, clamping, or braking applications on various types of machinery within the mobile and industrial markets.

Markets:
• Agriculture
• Construction Equipment
• Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Multiple pressure ranges available for more accurate pressure control
• Compact size for reduced space requirements
• Adjustable and tamperproof versions available
• High pressure capacity
• All external parts zinc plated

Applications:
• Brakes
• Clamps
• Suspension systems
• Up/down-force systems

Additional Technical Insight:
Typical applications are in mobile & industrial equipment, where a branch of the system is intended to operate at a lower setting than high system pressure.  Hydraulic functions such as brake circuits, clamping or clutch circuits, suspension systems, street sweepers, or seeding and planting rows in agricultural equipment are common applications for these products.

Related Documents

×
Products Flow Rate Pressure Control Range Adjustment Mechanism Seal Material Mounting Type Cracking Pressure
PRH101K03N 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Knob Nitrile Screw in cartridge valve N/A
PRH101S30N 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw Nitrile Screw in cartridge valve N/A
PRH101F10V 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH101F20 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRH101F20N 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH101F20V 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH101F30 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRH101F30N 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH101F30V 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH101F50 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRH101F50N 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH101F50V 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRCH101S30-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101S30V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRCH101F50P20-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
PRCH101F50P20N-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile Line Mounted 20 PSI, 1.4 BAR
PRCH101F50P20V-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
PRCH101T20-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Tamper Resistant D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRH101K03 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRH101K03V 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH101K10 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRH101K10N 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Knob Nitrile Screw in cartridge valve N/A
PRH101K10V 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH101K20 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRH101K20N 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob Nitrile Screw in cartridge valve N/A
PRH101K20V 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH101K30 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRCH101F50P40-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-Ring (Standard) Line Mounted 40 PSI, 2.8 BAR
PRCH101F50P40N-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile Line Mounted 40 PSI, 2.8 BAR
PRCH101F50P40V-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon Line Mounted 40 PSI, 2.8 BAR
PRCH101F50P50-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
PRCH101F50P50N-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile Line Mounted 50 PSI, 3.5 BAR
PRCH101F50P50V-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
PRCH101F50P65-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
PRCH101F50P65N-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile Line Mounted 65 PSI, 4.5 BAR
PRCH101F50P65V-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
PRCH101F50P80-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-Ring (Standard) Line Mounted 80 PSI, 5.5 BAR
PRCH101T50-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Tamper Resistant D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101T20V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Tamper Resistant Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRH101K30N 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob Nitrile Screw in cartridge valve N/A
PRH101K30V 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH101K50 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRH101K50N 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Knob Nitrile Screw in cartridge valve N/A
PRH101K50V 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH101S03 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRH101S03N 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Screw Nitrile Screw in cartridge valve N/A
PRH101S03V 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH101S10 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRH101S10N 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Screw Nitrile Screw in cartridge valve N/A
PRCH101F50P80N-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile Line Mounted 80 PSI, 5.5 BAR
PRCH101F50P80V-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon Line Mounted 80 PSI, 5.5 BAR
PRCH101K10-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Knob D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101F10-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101F10N-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Nitrile Line Mounted 5 PSI, 0.3 BAR
PRCH101F10V-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRCH101F10P15-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed D-Ring (Standard) Line Mounted 15 PSI, 1 BAR
PRCH101F10P15N-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Nitrile Line Mounted 15 PSI, 1 BAR
PRCH101F10P15V-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Fluorocarbon Line Mounted 15 PSI, 1 BAR
PRCH101F10P20-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
PRH101S10V 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH101S20 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRH101S20N 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Screw Nitrile Screw in cartridge valve N/A
PRH101S20V 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH101S30 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRH101S30V 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH101S50 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRH101S50N 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw Nitrile Screw in cartridge valve N/A
PRH101S50V 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH081F10 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRCH101F10P20N-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Nitrile Line Mounted 20 PSI, 1.4 BAR
PRCH101F10P20V-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
PRCH101F10P40-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed D-Ring (Standard) Line Mounted 40 PSI, 2.8 BAR
PRCH101F10P40N-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Nitrile Line Mounted 40 PSI, 2.8 BAR
PRCH101F10P40V-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Fluorocarbon Line Mounted 40 PSI, 2.8 BAR
PRCH101F10P50-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
PRCH101F10P50N-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Nitrile Line Mounted 50 PSI, 3.5 BAR
PRCH101F10P50V-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
PRCH101F10P65-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
PRCH101F10P65N-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Nitrile Line Mounted 65 PSI, 4.5 BAR
PRH101T03 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH101T03N 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH101T03V 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH101T10 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH101T10N 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH101T10V 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH101T20 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH101T20N 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH101T20V 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH101T30 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH081F10N 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH081F10V 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH081F20 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRH081F20N 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH081F20V 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH081F30 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRH081F30N 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH081F30V 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH081F50 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRH081F50N 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Fixed Nitrile Screw in cartridge valve N/A
PRCH101K10P80-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Knob D-Ring (Standard) Line Mounted 80 PSI, 5.5 BAR
PRCH101K20-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101K20N-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob Nitrile Line Mounted 5 PSI, 0.3 BAR
PRCH101K20P20-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Knob D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
PRCH101F10P65V-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
PRCH101F10P80-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed D-Ring (Standard) Line Mounted 80 PSI, 5.5 BAR
PRCH101F10P80N-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Nitrile Line Mounted 80 PSI, 5.5 BAR
PRCH101F10P80V-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Fluorocarbon Line Mounted 80 PSI, 5.5 BAR
PRCH101F20-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101F20N-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile Line Mounted 5 PSI, 0.3 BAR
PRCH101F20V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRCH101F20P15-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-Ring (Standard) Line Mounted 15 PSI, 1 BAR
PRCH101F20P15N-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile Line Mounted 15 PSI, 1 BAR
PRCH101F20P15V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon Line Mounted 15 PSI, 1 BAR
PRH101T30N 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH101T30V 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH101T50 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH101T50N 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH101T50V 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH121F10 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH121F10V 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH121F20 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH121F20V 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH121F30 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH081F50V 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH081K10 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRH081K10N 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Nitrile Screw in cartridge valve N/A
PRH081K10V 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH081K20 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRH081K20N 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Knob Nitrile Screw in cartridge valve N/A
PRH081K20V 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH081K30 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRH081K30N 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Knob Nitrile Screw in cartridge valve N/A
PRH081K30V 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRCH101F20P20-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
PRCH101F20P20N-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile Line Mounted 20 PSI, 1.4 BAR
PRCH101F20P20V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
PRCH101F20P40-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-Ring (Standard) Line Mounted 40 PSI, 2.8 BAR
PRCH101F20P40N-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile Line Mounted 40 PSI, 2.8 BAR
PRCH101F20P40V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon Line Mounted 40 PSI, 2.8 BAR
PRCH101F20P50-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
PRCH101F20P50N-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile Line Mounted 50 PSI, 3.5 BAR
PRCH101F20P50V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
PRCH101F20P65-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
PRH121F30V 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH121F50 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH121F50V 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH121K10 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Nitrile Screw in cartridge valve N/A
PRH121K10V 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH121K20 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Knob Nitrile Screw in cartridge valve N/A
PRH121K20V 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH121K30 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Knob Nitrile Screw in cartridge valve N/A
PRH121K30V 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH121K50 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Knob Nitrile Screw in cartridge valve N/A
PRH081K50 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Knob D-Ring (Standard) Screw in cartridge valve N/A
PRH081K50N 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Knob Nitrile Screw in cartridge valve N/A
PRH081K50V 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH081S10 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRCH101K50-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Knob D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101K30-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101K30N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob Nitrile Line Mounted 5 PSI, 0.3 BAR
PRCH101K30V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Knob Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRCH101F20P65N-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile Line Mounted 65 PSI, 4.5 BAR
PRCH101F20P65V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
PRCH101F20P80-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed D-Ring (Standard) Line Mounted 80 PSI, 5.5 BAR
PRCH101F20P80N-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Nitrile Line Mounted 80 PSI, 5.5 BAR
PRCH101F20P80V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Fixed Fluorocarbon Line Mounted 80 PSI, 5.5 BAR
PRCH101F30-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101F30N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile Line Mounted 5 PSI, 0.3 BAR
PRCH101F30V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRCH101F30P15-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard) Line Mounted 15 PSI, 1 BAR
PRCH101F30P15N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile Line Mounted 15 PSI, 1 BAR
PRH121K50V 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH121S10 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Nitrile Screw in cartridge valve N/A
PRH121S10V 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH121S20 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Screw Nitrile Screw in cartridge valve N/A
PRH121S20V 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH121S30 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Screw Nitrile Screw in cartridge valve N/A
PRH121S30V 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH121S50 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Screw Nitrile Screw in cartridge valve N/A
PRH121S50V 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH121T10 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRCH101K50V-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Knob Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRCH101F30P15V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon Line Mounted 15 PSI, 1 BAR
PRCH101F30P20-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
PRCH101F30P20N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile Line Mounted 20 PSI, 1.4 BAR
PRCH101F30P20V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
PRCH101F30P40-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard) Line Mounted 40 PSI, 2.8 BAR
PRCH101F30P40N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile Line Mounted 40 PSI, 2.8 BAR
PRCH101F30P40V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon Line Mounted 40 PSI, 2.8 BAR
PRCH101F30P50-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
PRCH101F30P50N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile Line Mounted 50 PSI, 3.5 BAR
PRCH101F30P50V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
PRH121T10V 30 GAL/MIN, 113.7 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH121T20 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH121T20V 30 GAL/MIN, 113.7 L/MIN 200-2000 PSI, 13.8-138 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH121T30 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH121T30V 30 GAL/MIN, 113.7 L/MIN 300-3000 PSI, 20.7-210 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH121T50 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH121T50V 30 GAL/MIN, 113.7 L/MIN 500-5000 PSI, 34.5-350 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH161F10 40 GAL/MIN, 151.4 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH161F10V 40 GAL/MIN, 151.4 L/MIN 100-1000 PSI, 6.9-69 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH161F20 40 GAL/MIN, 151.4 L/MIN 200-2000 PSI, 13.8-138 BAR Fixed Nitrile Screw in cartridge valve N/A
PRCH101S30P20N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Screw Nitrile Line Mounted 20 PSI, 1.4 BAR
PRCH101F30P65-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
PRCH101F30P65N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile Line Mounted 65 PSI, 4.5 BAR
PRCH101F30P65V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
PRCH101F30P80-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed D-Ring (Standard) Line Mounted 80 PSI, 5.5 BAR
PRCH101F30P80N-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Nitrile Line Mounted 80 PSI, 5.5 BAR
PRCH101F30P80V-8T 15 GAL/MIN, 56.3 L/MIN 600-3000 PSI, 41.4-210 BAR Fixed Fluorocarbon Line Mounted 80 PSI, 5.5 BAR
PRCH101F50-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101F50N-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile Line Mounted 5 PSI, 0.3 BAR
PRCH101F50V-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRCH101F50P15-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed D-Ring (Standard) Line Mounted 15 PSI, 1 BAR
PRH161F20V 40 GAL/MIN, 151.4 L/MIN 200-2000 PSI, 13.8-138 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH161F30 40 GAL/MIN, 151.4 L/MIN 300-3000 PSI, 20.7-210 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH161F30V 40 GAL/MIN, 151.4 L/MIN 300-3000 PSI, 20.7-210 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH161F50 40 GAL/MIN, 151.4 L/MIN 500-5000 PSI, 34.5-350 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH161F50V 40 GAL/MIN, 151.4 L/MIN 500-5000 PSI, 34.5-350 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH161K10 40 GAL/MIN, 151.4 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Nitrile Screw in cartridge valve N/A
PRH161K10V 40 GAL/MIN, 151.4 L/MIN 100-1000 PSI, 6.9-69 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH161K20 40 GAL/MIN, 151.4 L/MIN 200-2000 PSI, 13.8-138 BAR Knob Nitrile Screw in cartridge valve N/A
PRH161K20V 40 GAL/MIN, 151.4 L/MIN 200-2000 PSI, 13.8-138 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH161K30 40 GAL/MIN, 151.4 L/MIN 300-3000 PSI, 20.7-210 BAR Knob Nitrile Screw in cartridge valve N/A
PRCH101S10-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Screw D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101S10P20-8T 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Screw D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
PRCH101S50-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101S50N-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw Nitrile Line Mounted 5 PSI, 0.3 BAR
PRCH101F50P15N-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Nitrile Line Mounted 15 PSI, 1 BAR
PRCH101F50P15V-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Fixed Fluorocarbon Line Mounted 15 PSI, 1 BAR
PRH081S10N 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Nitrile Screw in cartridge valve N/A
PRH081S10V 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH081S20 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRH081S20N 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Screw Nitrile Screw in cartridge valve N/A
PRH081S20V 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH081S30 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRH081S30N 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Screw Nitrile Screw in cartridge valve N/A
PRH081S30V 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH161K30V 40 GAL/MIN, 151.4 L/MIN 300-3000 PSI, 20.7-210 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH161K50 40 GAL/MIN, 151.4 L/MIN 500-5000 PSI, 34.5-350 BAR Knob Nitrile Screw in cartridge valve N/A
PRH161K50V 40 GAL/MIN, 151.4 L/MIN 500-5000 PSI, 34.5-350 BAR Knob Fluorocarbon Screw in cartridge valve N/A
PRH161S10 40 GAL/MIN, 151.4 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Nitrile Screw in cartridge valve N/A
PRH161S10V 40 GAL/MIN, 151.4 L/MIN 100-1000 PSI, 6.9-69 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH161S20 40 GAL/MIN, 151.4 L/MIN 200-2000 PSI, 13.8-138 BAR Screw Nitrile Screw in cartridge valve N/A
PRH161S20V 40 GAL/MIN, 151.4 L/MIN 200-2000 PSI, 13.8-138 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH161S30 40 GAL/MIN, 151.4 L/MIN 300-3000 PSI, 20.7-210 BAR Screw Nitrile Screw in cartridge valve N/A
PRH161S30V 40 GAL/MIN, 151.4 L/MIN 300-3000 PSI, 20.7-210 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH161S50 40 GAL/MIN, 151.4 L/MIN 500-5000 PSI, 34.5-350 BAR Screw Nitrile Screw in cartridge valve N/A
PRCH101S50P40-8T 15 GAL/MIN, 56.3 L/MIN 1200-5000 PSI, 82.8-350 BAR Screw D-Ring (Standard) Line Mounted 40 PSI, 2.8 BAR
PRH081S50 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Screw D-Ring (Standard) Screw in cartridge valve N/A
PRH081S50N 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Screw Nitrile Screw in cartridge valve N/A
PRH081S50V 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH081T10 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH081T10N 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH081T10V 8 GAL/MIN, 30 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH081T20 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH081T20N 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH081T20V 8 GAL/MIN, 30 L/MIN 100-2000 PSI, 6.9-138 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH081T30 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH161S50V 40 GAL/MIN, 151.4 L/MIN 500-5000 PSI, 34.5-350 BAR Screw Fluorocarbon Screw in cartridge valve N/A
PRH161T10 40 GAL/MIN, 151.4 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH161T10V 40 GAL/MIN, 151.4 L/MIN 100-1000 PSI, 6.9-69 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH161T20 40 GAL/MIN, 151.4 L/MIN 200-2000 PSI, 13.8-138 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH161T20V 40 GAL/MIN, 151.4 L/MIN 200-2000 PSI, 13.8-138 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH161T30 40 GAL/MIN, 151.4 L/MIN 300-3000 PSI, 20.7-210 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH161T30V 40 GAL/MIN, 151.4 L/MIN 300-3000 PSI, 20.7-210 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH161T50 40 GAL/MIN, 151.4 L/MIN 500-5000 PSI, 34.5-350 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH161T50V 40 GAL/MIN, 151.4 L/MIN 500-5000 PSI, 34.5-350 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRCH101S20-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Screw D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
PRCH101S20V-8T 15 GAL/MIN, 56.3 L/MIN 400-2000 PSI, 27-138 BAR Screw Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
PRH081T30N 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH081T30V 8 GAL/MIN, 30 L/MIN 200-3000 PSI, 13.8-210 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH081T50 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Tamper Resistant D-Ring (Standard) Screw in cartridge valve N/A
PRH081T50N 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Tamper Resistant Nitrile Screw in cartridge valve N/A
PRH081T50V 8 GAL/MIN, 30 L/MIN 200-5000 PSI, 13.8-350 BAR Tamper Resistant Fluorocarbon Screw in cartridge valve N/A
PRH101F03 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRH101F03N 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Fixed Nitrile Screw in cartridge valve N/A
PRH101F03V 15 GAL/MIN, 56.3 L/MIN 100-500 PSI, 6.9-34.5 BAR Fixed Fluorocarbon Screw in cartridge valve N/A
PRH101F10 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed D-Ring (Standard) Screw in cartridge valve N/A
PRH101F10N 15 GAL/MIN, 56.3 L/MIN 200-1000 PSI, 13.7-69 BAR Fixed Nitrile Screw in cartridge valve N/A

687541
687505