OEM Aftermarket Hydraulic Cartridge Coupling Kit (John Deere Replacement) Converts to Accept ISO 5675 Pioneer Tips - DR10010 | Product Series

Filter by

    No filters selected

Body Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OEM Aftermarket Hydraulic Cartridge Coupling Kit (John Deere Replacement) Converts to Accept ISO 5675 Pioneer Tips - DR10010

OEM Aftermarket Hydraulic Cartridge Coupling Kit (John Deere Replacement) Converts to Accept ISO 5675 Pioneer Tips - DR10010

Pioneer's Hydraulic Cartridge Coupling Conversion Kit provides an upgrade for John Deere 4000 series tractors to eliminate the need for adapters.

Technical Specifications

  • Body Size: 1/2 inch
  • Media: Hydraulic
  • Maximum Operating Pressure: 207 bar, 3000 psi
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Application: Hydraulics, Agriculture Equipment
  • Coupling Half: Coupler
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread
  • Vacuum Pressure Rating: No
  • Compatible Competitor Part Number: John Deere RE206778
  • Function: Aftermarket Upgrade
  • Connection Type: Cartridge
  • Sleeve Type: Push-pull Connect and Disconnect
  • Brand: Pioneer
Safety Warning

Full Product Description

The Pioneer DR10010 cartridge conversion kit (hydraulic), 3000 psi, is designed to convert John Deere 4000 Series tractors for use with ISO 5675 Pioneer style male tips.

Upgrading your tractor with this conversion kit will eliminate the need for adapters. You will no longer need to adapt implements using the ISO male tips to the old style John Deere coupling interface. Some advantages of the conversion kit include: easy push/pull operation, reduced pressure drop for longer system life, simple and fast installation. All steel components are plated for excellent corrosion resistance. Each kit contains the parts needed to convert two original John Deere OEM couplings.

• Pioneer Part Number: DR10010
• Same as John Deere OEM Part Number: RE206778

Markets:
• Agriculture

Features/Benefits:
• Globally connects with Pioneer universal male tips (nipples) complying to ISO 5675 (not included in Kit)
• Easy push to connect /pull to disconnect operation
• Reduced pressure drop helps to prolong system life
• Simple and fast installation
• One kit converts two original John Deere OEM couplings

Applications:  
• John Deere 4000 Series Tractors with original coupling interface

Related Documents

×
Products Body Size (inch)
DR10010 1/2

687541
687539