Network Connectivity - P2M Fieldbus Node | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Network Connectivity - P2M Fieldbus Node

Network Connectivity - P2M Fieldbus Node

H series ISO, Micro, and Moduflex valves use protocols DeviceNet, Profibus-DP, AS-i, CANopen, and Interbus-S. Control up to 16 solenoids when using an industrial network. AS-i modules are available with up to 8 inputs, and up to 8 solenoid outputs.

Technical Specifications

  • For Fluid Type: Inert Gases
  • Maximum Operating Temperature: 130 °F, 54 °C
  • Maximum Flow Rate: 0.8 Cv
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Actuation Type: N/A
  • Maximum Operating Pressure: 120 psig
  • Function: The Moduflex series is an air piloted stacking valve. Functions are 4/2, 3/2, and dual 3/2. S series, T series, and V series wiring configurations. V series collective wiring- 20 and 25 pin Dsub, Devicenet, Profibus DP, CANopen, Interbus-S, and ASi.
  • Body Material: Nickel Plated Brass Body
  • Seal Material: Buna N
  • Application: for use with Moduflex, Isys ISO, and Isys Micro
  • Fieldbus Protocol: DeviceNet | Profibus-DP | AS-I | CANopen | Interbus-S | IO-Link
  • Inputs/Outputs: 16 Solenoid Control | Modulfex AS-i modules are available with 6 or 8 inputs and 6 or 8 solenoid outputs (maximum)
  • Options: No expansion option
  • Configuration: Up to 16 Solenoids max per manifold for control via fieldbus
Safety Warning

Full Product Description

Moduflex fieldbus is used with valve H series ISO, H series Micro, and Moduflex Valve System. Moduflex fieldbus can be easily used with many plc's. The available protocols available with Moduflex fieldbus are DeviceNet, Profibus-DP, CANopen, Interbus-S and AS-i. Up to 16 Solenoids can be controlled via Moduflex fieldbus. Modulfex AS-i modules are available in both standard V2,0 version with up to 8 inputs and 8 solenoid outputs or extended V2,1 version with up to 8 inputs and 6 solenoid outputs on 2 nodes.

   • Used with valve series H series ISO, H series Micro, and Moduflex Valve System
   • Available protocols: DeviceNet, Profibus-DP, CANopen, Interbus-S, AS-i
   • I/O options: 16 Solenoid control, Moduflex AS-i standard V2,0 or extended V2,1 modules are available with 4 or 8 inputs and 4, 6 or 8 solenoid outputs on 1 or 2 nodes
   • Bus expansion: no expansion option
   • Max I/O per node: Moduflex AS-i modules are available with 4 or 8 inputs and 4, 6 or 8 solenoid outputs
   • Max coils per manifold: up to 16 Solenoids per manifold for control via fieldbus, up to 4, 6 or 8 for control via AS-i fieldbus

Markets
• General Industrial
• Factory Automation
• Automotive

Features/Benefits
• Easily used with most PLC's

Applications
• General Assembly
• Packaging
• Conveyance
• General Pneumatic

Related Documents

×
Products

687541
687577