PNG-3DN-CAE - Fine particulate and microbial reduction filter (optimized depth construction), PREPOR NG | ParkerCA

Fine particulate and microbial reduction filter (optimized depth construction), PREPOR NG | #PNG-3DN-CAE

PNG-3DN-CAE

Fine particulate and microbial reduction filter (optimized depth construction), PREPOR NG | #PNG-3DN-CAE

PREPOR NG filters provide the optimum solution for retention of yeast and bacterial reduction in beverage production


Technical Specifications

  • Length: 30" (750 mm)
  • Micron Rating: 1 µm
  • End Cap Configuration: BF / 226 Bayonet
  • Seal Material: EPDM
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Clarification
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PREPOR NG
  • Filter Construction: Pleated
  • Filter Material: Polypropylene
  • For Fluid Type: Beer, Bottled Water, Cider, Wine
  • Materials of Construction: Filtration Media: Polypropylene
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP
  • Specifications Met: Current EC1935/2004 and 21 CFR Part 177 and current USP Plastics Class VI - 121°C
  • Product Style: Cartridge
Safety Warning

Item Information

PREPOR NG filter cartridges advance the technology offered by Parker's existing, widely used and respected PREPOR products.

This range of filter cartridges has been designed for use in pre-stabilization applications in beer, wine, and bottled water processing. Designed utilizing Parker's considerable expertise in the sector, and in close cooperation with leading beverage producers, PREPOR NG prefilters provide excellent process control, high efficiency and security. Strong and durable construction ensures increased service life and minimal process downtime versus other products on the market.

The PREPOR NG range has a mechanically strong and chemically resistant polypropylene construction that withstands caustic and backwash regeneration.

Features and Benefits

• Fully validated yeast removal and bacterial reduction

• Truly optimized graded density using unique "Optimized Depth Construction" (ODC) technology

• Mechanically strong and chemically resistent polypropylene construction designed for chemical CIP and backwash

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
679945