Power Deburr Tool | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Power Deburr Tool

Power Deburr Tool

Parker's Power Deburr Tool provides an easy to operate, lightweight unit for deburring tube sizes 1/4 through 2".

Technical Specifications

  • Size: 1/4 to 2 inch, 6 to 50 mm
  • Product Type: Deburr Tool
  • Tube Material: steel, stainless steel, copper, and aluminum
  • Tube Outside Diameter: Works with tube O.D. sizes of 1/4 to 2. inch
Safety Warning

Full Product Description

Parker's Power Deburr Tool is designed to deburr the I.D. and O.D. of 1/4" through 2" steel, stainless steel, copper and aluminum tube. This easy to operate, lightweight unit incorporates a modular design which allows Parker's Cut-Off Saw (sold separately) to be mounted on the top creating a tube preparation center.

Features/Benefits:
• Hardened steel I.D. and O.D. deburring blades to provide a properly deburred tube end in seconds.
• Equipped with automatic overload protection.

Applications:
• Deburring metal tube for industrial and mobile applications

Technical Characteristics:
• Requires a 110V/10A power supply.
• Dimensions are 20” x 18” x 9”.

Related Documents

×
Products
972125

Recommended


687541
687620