Pressure Controller SCPSD / SensoControl | Product Series

Filter by

    No filters selected

Operating Pressure

Output Type

Switch Option

Port Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Controller SCPSD / SensoControl

Pressure Controller SCPSD / SensoControl OBSOLETE

The PressureController combines the functions of a pressure switch, a pressure sensor and a display device.

Technical Specifications

  • Electrical Connection: Circular connector M12x1 4-pole , Circular connector M12x1 5-pole
  • Port Size: G 1/4" BSPP outer thread, G 1/4" BSPP inner thread
  • Specifications Met: CE
  • Brand: SensoControl
  • Division: High Pressure Connectors Europe Division
  • Industry: Mobile
  • Application: Industrial applications
  • Technology: Pressure
  • Product Type: Pressure Controller
  • Product Style: Display sensor
  • Operating Temperature: -20 to 85 °C, -4 to 185 °F
  • Burst Pressure: 12 bar, 25 bar, 50 bar, 550 bar, 800 bar, 1200 bar, 1700 bar, 2200 bar
  • Response Time: ≤ 10 ms
  • Body Material: Painted zinc die cast Z 410
  • Weight: Approx. 300 g
  • Height: n.a
  • Length: n.a
  • Width: 39.5 mm
Safety Warning

Full Product Description

The PressureController combines the functions of a pressure switch, a pressure sensor and a display device. The PressureController is easy to operate, has a compact design and is very reliable. The PressureController features excellent technical specifications, optimal pressure management and a wide variety of installation options.This makes it perfect for permanent series use in industrial applications. The parameters are set using the keys or over a programming module.


Each switching output can be adjusted individually:

• NO/NC contact

• On/off switching pressures

• Delay times

• Hysteresis / window function

• Attenuation

Thanks to these easy switching functions, intelligent adjustments can be set which are normally not possible using a mechanical switch. Therefore, many switches can be replaced with one controller


Markets:

• Energy

• Environment

• Industrial

• Infrastructure

• Machine Tools

• Materials Handling

• Power Generation

• Process


Applications:

for permanent series use in industrial applications


Features / Advantages:

• Compact size

• Rugged

• Dependable

• Easily operable

• Long-term stability

• Excellent interference immunity

• High protection class

• Many variants

• Pivoting

• Analogue output

• Password

• MPa, bar, PSI

Related Documents

Compliance, Certifications & Safety
HPCE_ISO9001_WBL
Contact & Support Information
Feedback Form
×
Products Operating Pressure Output Type Switch Option Port Type
SCPSD-004-04-17 -1...4 bar no analogue output 2 switching outputs BSPP outer thread
SCPSD-100-14-17 0…100 bar 0 … 20 mA 1 switching output BSPP outer thread
SCPSD-100-14-15 0…100 bar 0 … 20 mA 2 switching ouputs BSPP outer thread
SCPSD-100-14-27 0…100 bar 0 … 20 mA 1 switching output BSPP inner thread
SCPSD-100-14-25 0…100 bar 0 … 20 mA 2 switching ouputs BSPP inner thread
SCPSD-250-04-17 0...250 bar no analogue output 2 switching outputs BSPP outer thread
SCPSD-250-04-27 0...250 bar no analogue output 2 switching outputs BSPP inner thread
SCPSD-250-14-17 0...250 bar 0 … 20 mA 1 switching output BSPP outer thread
SCPSD-250-14-15 0...250 bar 0 … 20 mA 2 switching ouputs BSPP outer thread
SCPSD-250-14-27 0...250 bar 0 … 20 mA 1 switching output BSPP inner thread
SCPSD-100-04-27 0…100 bar no analogue output 2 switching outputs BSPP inner thread
SCPSD-250-14-25 0...250 bar 0 … 20 mA 2 switching ouputs BSPP inner thread
SCPSD-400-04-27 0...400 bar no analogue output 2 switching outputs BSPP inner thread
SCPSD-400-14-17 0...400 bar 0 … 20 mA 1 switching output BSPP outer thread
SCPSD-400-14-15 0...400 bar 0 … 20 mA 2 switching ouputs BSPP outer thread
SCPSD-400-14-27 0...400 bar 0 … 20 mA 1 switching output BSPP inner thread
SCPSD-400-14-25 0...400 bar 0 … 20 mA 2 switching ouputs BSPP inner thread
SCPSD-600-04-17 0…600 bar no analogue output 2 switching outputs BSPP outer thread
SCPSD-600-04-27 0…600 bar no analogue output 2 switching outputs BSPP inner thread
SCPSD-600-14-17 0…600 bar 0 … 20 mA 1 switching output BSPP outer thread
SCPSD-600-14-15 0…600 bar 0 … 20 mA 2 switching ouputs BSPP outer thread
SCPSD-400-04-17 0...400 bar no analogue output 2 switching outputs BSPP outer thread
SCPSD-100-04-17 0…100 bar no analogue output 2 switching outputs BSPP outer thread
SCPSD-060-14-25 0...60 bar 0 … 20 mA 2 switching ouputs BSPP inner thread
SCPSD-060-14-27 0...60 bar 0 … 20 mA 1 switching output BSPP inner thread
SCPSD-004-04-27 -1...4 bar no analogue output 2 switching outputs BSPP inner thread
SCPSD-004-14-17 -1...4 bar 0 … 20 mA 1 switching output BSPP outer thread
SCPSD-004-14-15 -1...4 bar 0 … 20 mA 2 switching ouputs BSPP outer thread
SCPSD-004-14-27 -1...4 bar 0 … 20 mA 1 switching output BSPP inner thread
SCPSD-004-14-25 -1...4 bar 0 … 20 mA 2 switching ouputs BSPP inner thread
SCPSD-010-04-17 -1...10 bar no analogue output 2 switching outputs BSPP outer thread
SCPSD-010-04-27 -1...10 bar no analogue output 2 switching outputs BSPP inner thread
SCPSD-010-14-17 -1...10 bar 0 … 20 mA 1 switching output BSPP outer thread
SCPSD-010-14-15 -1...10 bar 0 … 20 mA 2 switching ouputs BSPP outer thread
SCPSD-010-14-27 -1...10 bar 0 … 20 mA 1 switching output BSPP inner thread
SCPSD-010-14-25 -1...10 bar 0 … 20 mA 2 switching ouputs BSPP inner thread
SCPSD-016-04-17 -1...16 bar no analogue output 2 switching outputs BSPP outer thread
SCPSD-016-04-27 -1...16 bar no analogue output 2 switching outputs BSPP inner thread
SCPSD-016-14-17 -1...16 bar 0 … 20 mA 1 switching output BSPP outer thread
SCPSD-016-14-15 -1...16 bar 0 … 20 mA 2 switching ouputs BSPP outer thread
SCPSD-016-14-27 -1...16 bar 0 … 20 mA 1 switching output BSPP inner thread
SCPSD-016-14-25 -1...16 bar 0 … 20 mA 2 switching ouputs BSPP inner thread
SCPSD-060-04-17 0...60 bar no analogue output 2 switching outputs BSPP outer thread
SCPSD-060-04-27 0...60 bar no analogue output 2 switching outputs BSPP inner thread
SCPSD-060-14-17 0...60 bar 0 … 20 mA 1 switching output BSPP outer thread
SCPSD-060-14-15 0...60 bar 0 … 20 mA 2 switching ouputs BSPP outer thread
SCPSD-600-14-27 0…600 bar 0 … 20 mA 1 switching output BSPP inner thread
SCPSD-600-14-25 0…600 bar 0 … 20 mA 2 switching ouputs BSPP inner thread

687541
687614