Pressure Switch - PPS1 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Switch - PPS1 Series

Pressure Switch - PPS1 Series

The PPS1 pressure switch monitors the air pressure in your pneumatic system. When the pressure in your system either drops below or exceeds the set point ressure, an electrical output is given.

Technical Specifications

  • Ingress Protection Rating: IP66, NEMA 4, IP54, NEMA 13
  • Operating Temperature: -40 to 220 °F, -40 to 105 °C
  • Maximum Operating Pressure: 250 psig : Ranges 1, 2, 3, 2000 psig : Range 4, 17.2 bar : Ranges 1, 2, 3, 137.9 bar : Range 4
  • Output Current Rating: 3 A @ 125 VAC, 2 A @ 30 VDC (Resistive)
  • Operational Life: 1 Million Cycles
  • Adjustment Mechanism: Anodized Aluminum Knob
  • Body Material: Brass
  • Seal Material: Nitrile Butadiene Rubber (NBR)
Safety Warning

Full Product Description

The PPS1 pressure switch monitors the air pressure in your pneumatic system. When the pressure in your system either drops below or exceeds the set point pressure, an electrical output is given. Repeatability — accuracy is the maximum allowable set point deviation of a single pressure or temperature switch under one given set of environmental and operational conditions.

Single Pole Double Throw (SPDT) Switching element — A SPDT switching element has one normally open, one normally closed and one common terminal. Three terminals mean that the switch can be wired with the circuit either normally open (NO), or normally closed (NC), or both.

Dead Band — The dead band, sometimes referred to as “differential” or “hysterisis”, is the change in pressure between actuation and deactuation set points.

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Single Pole Double Throw (SPDT) Switching element — A SPDT switching element has one normally open, one normally closed and one common terminal. Three terminals mean that the switch can be wired with the circuit either normally open (NO), or normally closed (NC), or both.
• Dead Band — The dead band, sometimes referred to as “differential” or “hysterisis”, is the change in pressure between actuation and deactuation set points.

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

×
Products

687541
687577