Programmable Air Regulating Valve (binary) - Par-15 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Programmable Air Regulating Valve  (binary) - Par-15 Series

Programmable Air Regulating Valve (binary) - Par-15 Series

PAR-15 (Patent No. 4,630,632) is a unique 3-way programmable air regulating valve that functions as a precision, high-flow, multi-purpose binary regulator.

Technical Specifications

  • Product Type: Solenoid Operated Digital Binary Regulator
  • Media: Compressed Air filtered to 40 micron, Inert Gases filtered to 40 micron
  • Display Type: n/a
  • Configuration: Binary Programmable
  • Pressure Control Range: 0 to 150 psig, 0 to 10.5 bar
  • Inlet Pressure Rating: 0 to 150 psig, 0 to 10.5 bar
  • Maximum Flow Rate: 275 SCFM, 467 m3/hour
  • Port Type: NPT
  • Port Size: 1/2 inch
  • Operating Temperature: 32 to 140 °F, 0 to 60 °C
  • Weight: 2.9 kg, 6.3 lb
  • Ingress Protection Rating: NEMA 4
  • Input Voltage: 24 VDC, 12 VDC, 24 VAC, 120/110 VAC
  • Power Consumption: 1.2 W, 1.6 W, 1.8 W, 2.4 W
  • Control Method: Binary
  • Electrical Connection: 6-Pin M23 Mini, 6-Pin M12 Micro, Conduit
  • Response Time: 20 ms (filling), 20 ms (emptying)
Safety Warning

Full Product Description

PAR-15 (Patent No. 4,630,632) is a unique 3-way programmable air regulating valve that functions as a precision, high-flow, multi-purpose binary regulator. The response from the valve is virtually instantaneous and repeatable, thus reducing the need for feedback controls. Full flow exhaust permits instant reduction to any lower selected pressure or zero. High relief capacity quickly vents downstream overpressure. The output pressure will begin to change 20 milliseconds after a change in the electrical input of one or more of the solenoids.

The PAR-15 is available with two types of output pressure regulation:  increasing output and decreasing output. The increasing output pressure regulation type (normally closed (NC)) solenoid operators are used to divide the input pressure into 15 equal steps ranging from 0 PSIG (all solenoid operators de-energized) to full line pressure (all solenoid operators energized).  With the decreasing output pressure regulation type (normally open (NO)) solenoid operators are used to divide the input pressure into 15 equal steps, but starting with full line pressure (all solenoid operators de-energized) and ending with 0 PSIG (all solenoid operators energized). Signals from a controller, fed to the valves four solenoids, are controlled by on/off signals that selectively divide any input pressure into any one of fifteen equally spaced pressures, plus zero, based upon a binary input truth table.

Markets
• General Industrial
• Factory Automation
• Automotive

Features/Benefits
• Increased efficiency with quick response time reducing need for feedback controls
• High relief capacity quickly vents downstream overpressure

Applications
• General Assembly
• Packaging
• Conveyance

Additional Information
• Regulator type solenoid operated digital binary
• Working medium 40μ filtered compressed air | Inert gas
• Display N/A
• Programming binary
• Pressure control range (PSIG) 0 to 150
• Pressure control range (bar) 0 to 10.5
• Inlet pressure range (PSIG) 0 to 150
• Inlet pressure range (bar) 0 to 10.5
• Maximum flow (SCFM) 275
• Maximum flow (m3/h) 467
• Port type NPT
• Port Size 1/2"
• Temperature range ambient (F) 32° to 140°
• Temperature range ambient (C ) 0° to 60°
• Weight (kg) 2.9
• Weight (lb) 6.3
• Rating NEMA 4
• Supply voltage (V) 24VDC | 12VDC | 24VAC | 120/110VAC
• Power consumption (W) 1.2 | 1.6 | 1.8 | 2.4
• Control signal
• Power supply / Control signal M23 Mini; 6-Pin | M12 Micro; 6-Pin | Conduit
• Filling response time (msec) 20
• Emptying response time (msec) 20

Related Documents

×
Products

687541
687577