Baldwin - Hydraulic Filter Elements | #PT9472


LOADING IMAGES
PT9472

Baldwin - Hydraulic Filter Elements | #PT9472

Baldwin hydraulic elements offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Hydraulic Element
  • Outside Diameter: 6 13/32 (162.7)
  • Inside Diameter: 9/16 (14.3) One End
  • Length: 9 7/16 (239.7)
  • Application: Case, Link-Belt Excavators
  • Compatible Competitor Part Number: Case 159282A1; Link-Belt KHJ0738
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Marine
    • Mining
    • Oil and gas
    • Construction
    • Agriculture
    • Compressor
  • Technology: Filtration
  • Product Style: Hydraulic Filter
Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic elements. Baldwin hydraulic elements utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
082700