DYNAFLEX® PVC Clear Suction Hose, Series 7570 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DYNAFLEX® PVC Clear Suction Hose, Series 7570

DYNAFLEX® PVC Clear Suction Hose, Series 7570 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Design Factor: 3:1
  • Maximum Operating Pressure: 40 to 80 psi, 0.3 to 0.6 MPa
  • Application: Water
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Cover Color: Transparent
  • Inside Diameter: 3/8 to 6 inch, 9.5 to 152.4 mm
  • Vacuum Pressure Rating: 22 to 27 inch-Hg, 559 to 686 mm-Hg
  • Nominal Hose Inside Diameter: DN10 to 150
  • Hose Reinforcement Material: Wire Helix
  • Outside Diameter: 0.630 to 6.650 inch, 16.0 to 168.9 mm
  • Package Type: Coil
  • Minimum Bend Radius: 0.9 to 18 inch, 22.9 to 457.2 mm
  • Size: -6 to -96
  • Hose Inner Tube Material: Clear, PVC
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Weight: 0.22 to 4.44 lb/ft, 0.33 to 6.62 kg/m
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series 7570 Dynaflex PVC Clear Suction Hose provides low pressure standard duty service across multiple applications. The clear, smooth tube does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. Series 7570 is resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Food and Beverage
• General Industrial

Features/Benefits:
• Tube: Clear PVC for sanitary processing to 140°F.
• Reinforcement: Wire helix crush resistance, kink resistance, suction capability and a path to conduct a static electrical charge to ground.
• Cover: Clear/green tint PVC for easy visual observation, and abrasion and weathering resistance.

Applications:
- media
• Dry abrasive materials
• Flour
• Food
• Grains
• Granules
• Pellets
• Potable water
• Powders
• Sugar
- usage
• Delivery
• In-pant transfer
• Transport

Industry Standards:
• FDA

Safety/Technical:
• Design Factor: 3:1
• Vacuum: 22in Hg to 27in Hg

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7570-380 3/8 115
7570-500 1/2 115
7570-750 3/4 115
7570-1000 1 85
7570-1250 1-1/4 72
7570-1500 1-1/2 72
7570-2000 2 72
7570-2500 2-1/2 57
7570-3000 3 57
7570-4000 4 36
7570-6000 6 28

687541
687583