PVplus Control Module - PQDXXA-PROFINET-Z10 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PVplus Control Module - PQDXXA-PROFINET-Z10

PVplus Control Module - PQDXXA-PROFINET-Z10

The PQDXXA-PROFINET-Z10 pump control module for all PVplus frame sizes enables your hydraulic system to control displacement, pressure, and power (torque) with superior and precise dynamic performance.

Technical Specifications

  • Technology: Hydraulics
  • For Use With: PVplus Piston Pump
Safety Warning

Full Product Description

The PQDXXA-PROFINET-Z10 - PVplus control module with the PROFINET interface feature enables full remote connectivity and ensures minimized installation and maintenance costs as well as reduced downtimes. Furthermore, the pump control is fully integrable into the machine control / HMI for full process transparency.


Markets:
• Construction Equipment
• Entertainment Automation
• Lumber & Wood
• Marine (Non-Military)
• Material Handling Equipment
• Misc Transportation (Non-Aero)
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Plastic Processing
• Primary Metal Refining/Process
• Rail
• Rubber & Tire Processing
• Wire & Cable Processing


Features/Benefits:
• Displacement, pressure and power (torque) control for all PVplus pumps
• Certified and proven PROFINET interface to PLC / overlaying machine control
• Easy to control, monitor, and parameterize via PROFINET interface
• Quick and easy integration into PLCs with online available function blocks for I/Os and parametrization
• Push-in contacts for quick and easy installation
• Network switch function with two RJ45 interfaces


Applications:
• Presses / Material Forming Machinery
• Scrap Shears
• Marine Lifts & Hoists
• Marine Winches & Cranes
• Marine Diesel
• Wind Turbine Pitch Control
• Piling Equipment
• Railway Maintenance Machinery
• Test Rigs & HPU’s / Integrated Systems


For detailed technical information on PQDXXA-PROFINET-Z10 control module please download our latest documents  and softwares under Product Support and/or contact your local Parker dealer for support.

Related Documents

×

687541
687925