Quick Coupling with ISO 6150 C Profile for Railway Applications, Series 18 | ParkerCA

Quick Coupling with ISO 6150 C Profile for Railway Applications, Series 18 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Quick Coupling with ISO 6150 C Profile for Railway Applications, Series 18

Quick coupling system with nominal diameter 5,5 for railway applications up to 35 bar. Coupling system with ISO 6150 C profile. Available made of brass.

Technical Specifications

  • Diameter: 5.5 mm (Nominal)
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 62.2. 63.2 mm
  • Hex Size: 19 to 21 mm
  • Outside Diameter: 24.5 mm
  • Materials of Construction: Brass
  • Seal Material: Cryogenic NBR
  • Minimum Operating Temperature: -55 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Application: Railway
  • Profile: ISO C
Safety Warning

Full Product Description

Parker's series 18 is a coupling with a plug profile in accordance with ISO 6150 C. The coupling impresses with compact design and single-hand operation - allowing coupling and uncoupling with one hand even in places where access is difficult.

The right plug for railway series 18 can be found under standard series 18.

Markets:
- Railway

Features/Benefits:
- Single-hand operation
- Above-average flow rates ensure fast and reliable control of the pneumatic braking circuits

Applications:
- Pneumatic Braking Systems
- Pneumatic Applications

Related Documents

Ɨ
Products

687541
A43098