Refrigerant Filters & Driers | ParkerCA

Refrigerant Filters & Driers

Filter by

No filters selected

Application

Brand

Connection Type

Size

Nominal Capacity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Refrigerant Filters & Driers


Refrigerant Filters & Driers

Parker offers an extensive range of refrigerant filters and driers designed for HVACR professionals, maintenance personnel, and facility managers. Our filter driers are ideal for air conditioning, heat pump, and refrigeration system applications, providing moisture removal, contaminant filtration, and acid elimination. These products ensure consistent performance, durability, and reliability, making them essential for maintaining and optimizing your refrigeration and air conditioning systems. Explore our selection to find the right filters and driers for your specific needs.


The Catch-All series sealed model filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 20 tons.

Viewing 25 of 109

The Catch-All series provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

Viewing 13 of 13

The HPC series sealed model filter driers provide excellent solid particle removal, moisture scavenging as well as acid capture capability to ensure the full life, capacity, and efficiency of heat pump air-conditioning systems up to 20 tons.

Viewing 25 of 34

The Catch-All series replaceable core filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

Viewing 25 of 34

The Catch-All series sealed model suction line filter driers provide excellent contamination control to clean up contaminated systems, especially after a compressor motor burn-out. Designed for air-conditioning or refrigeration systems up to 10 tons.

Viewing 23 of 23

The Parker P series replaceable core filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems.

Viewing 5 of 5

The Catch-All series replaceable core filter-driers provide excellent contamination control to clean up contaminated systems, especially after a compressor motor burn-out. Designed for air-conditioning or refrigeration systems up to 30 tons.

Viewing 9 of 9

The Sporlan SF series suction filters remove solid debris and contaminants down to 25 microns. For refrigeration and air conditioning systems up to 100 Tons.

Viewing 12 of 12

The Catch-All series replaceable core filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 150 tons.

Viewing 25 of 62

Sporlan’s steel mufflers are designed to assist with compressor related difficulties, such as noise reduction due to compressor pulsation and/or turbulent gas flow or vibration through the discharge line.

Viewing 9 of 9

The Parker Type SLD series suction line filter driers contain a solid core for use in suction line.

Viewing 12 of 12

BF series Bi-flow filter driers operate reversibly with low pressure drop and provide excellent contamination control to ensure the full life, capacity, and efficiency of heat pump systems up to 8 tons.

Viewing 5 of 5

Parker Type LLD series core-style sealed model filter driers provide excellent contamination control to ensure the full life, capacity, and efficiency of air-conditioning or refrigeration systems up to 20 tons.

Viewing 25 of 39

Parker provides a large selection of components for recovery, recycle and reclaim machines, protecting them from the many types of contaminants that are encountered during the servicing of systems.

Viewing 4 of 4

687541
687541