Rotary and Swivel Fittings

Filter by

No filters selected

Application

Media

Connection Type

Fitting Type

Shape

Thread Size

Flare Fitting Type

Division

Brand

Tube Outside Diameter

Technology

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Rotary and Swivel Fittings


Rotary and Swivel Fittings

The broad range of Parker Rotary fittings and swivel fittings is used to connect a fixed point with an oscillating, rotating, or moving machine component via a hose. As more and more users are dealing with difficult working conditions, the “Heavy Duty 360°” series has been developed. The combination of the proven and reliable Parker ball bearing with a new design and seal concept results in significant improvements in pressure, temperature and corrosion resistance. In addition, durability and flow properties have also been optimized. Heavy Duty 360° fittings work at a rated pressure of 420 bar. The new seal unit is specially designed to provide continuous, reliable sealing performance in combination with suitability for use at low temperatures. This ensures that the rotary fitting itself will function with ambient and medium temperatures between -40°C and 95°C.


Viewing 10 of 130

Viewing 10 of 64

Viewing 10 of 39

Viewing 10 of 104

Viewing 10 of 143

Viewing 10 of 26

687541
687541