Transportation Hose 200-3000 PSI - 201 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transportation Hose 200-3000 PSI - 201 Hose

Transportation Hose 200-3000 PSI - 201 Hose

Parker’s 201 hose is a transportation hose that has a pressure range of 200-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Media: Coolants, Fuels, Lubricants, Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: up to 210 bar, up to 21.0 MPa, up to 3000 psi
  • Specifications Met: D.O.T. FMVSS 106, Class AII Air Brake, SAE 100R5, SAE J1402, Class AII
  • Compatible Fitting: 26 Series, 20 Series, 22 Series
  • Weight: 0.15 to 2.09 lb/ft, 0.22 to 3.11 kg/m
  • Inside Diameter: 3/16 to 3 inch, 5 to 76 mm
  • Size: -4 to -48
  • Vacuum Pressure Rating: 11 to 28 inch-Hg, 279 to 711 mm-Hg
  • Application: Diesel Fuels Particulate Filtration, Fuel-Water Separation
  • Hose Reinforcement Material: 1 Braid of Fiber and 1 Braid of Steel Wire, 1 Braid of Fiber
  • Minimum Bend Radius: 3 to 33 inch, 75 to 840 mm
  • Outside Diameter: 0.52 to 3.56 inch, 13 to 90 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Cover Type: Fiber Cover
Safety Warning

Full Product Description

Parker’s 201 hose is a transportation hose that has a pressure range of 200-3000 PSI and is reinforced with one steel braid and one fiber braid making it excellent for rugged transportation applications. The braided fiber cover provides additional protection. The 201 hose is designed, built, and tested to meet SAE J517 100R5 / SAE J1402 AII / DOT FMVSS 106 AIR BRAKE - AII performance specifications. Sizes range from 3/16” to 3” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 200-3000 PSI in different sizes
• Field attachable or Parkrimp fittings to fit your specific needs
• D.O.T. FMVSS 106-AIR BRAKE-AII certification

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels and antifreeze solutions

Compatible Fittings:
• 26 series fittings (for -4 to -40)
• 20 series fittings (for -4 to -48)
• 22 series fittings (for -4 to -48)

Related Documents

×
Products Hose I.D. (size)
201-4 -4
201-5 -5
201-6 -6
201-8 -8
201-10 -10
201-12 -12
201-16 -16
201-20 -20
201-24 -24
201-32 -32
201-40 -40
201-48 -48

687541
687583