Shuttle Valves - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Shuttle Valves - Europe

Shuttle Valves - Europe

Allows to provide a single pneumatic signal coming from two different sources, making a "Logic OR" between these two sources.

Technical Specifications

  • Function: Shuttle Valve
  • Mounting Type: Inline
  • Port Connection: Female
  • Port Size: 1/8 inch, 1/4 inch, M5
  • Port Type: BSPP, Metric
  • Pressure Rating: 1.3 to 17 bar
  • Operating Temperature: -10 to 180 °C
  • Body Material: Aluminum
  • Ball Material: Plastic
Safety Warning

Full Product Description

Shuttle Valves provide a single pneumatic output from two separate inputs. If pressure is applied to both ports simultaneously, the valve will select the port with the higher pressure.

Markets
• Miscellaneous Industrial

Features/Benefits
• In-line connection

Applications
• Logic circuit

Related Documents

×
Products

687541
A87859