Silicone Standard Wall High Temperature Heater Hose, Series 6722 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Minimum Burst Pressure (psi)

Standard Pack Qty (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Silicone Standard Wall High Temperature Heater Hose, Series 6722

Silicone Standard Wall High Temperature Heater Hose, Series 6722

Silicone Standard Wall High Temperature Heater Hose is designed for use in heater and radiator systems in heavy duty/high capacity vehicles and industrial equipment inapplications to 350°F and 83 psi, Series 6722

Technical Specifications

  • Cover Material: Silicone
  • Application: Engine
  • Media: Coolants
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Pressure: 4 to 5.7 bar, 0.4 to 0.6 MPa, 58 to 83 psi
  • Hose Reinforcement Material: Multiple Plies of High Temperature Textile
  • Package Type: Carton, Reel
  • Minimum Bend Radius: 0.5 to 5 inch, 12.7 to 127 mm
  • Outside Diameter: 0.526 to 1.339 inch, 13.3 to 34.0 mm
  • Size: -4 to -16
  • Nominal Hose Inside Diameter: 8 to 25 mm
  • Hose Inner Tube Material: Brick Red, Silicone
  • Cover Color: Blue
  • Cover Structure: Glossy
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Weight: 0.10 to 0.34 lb/ft, 0.14 to 0.50 kg/m
  • Minimum Burst Pressure: 175 to 250 psi, 12.1 to 17.2 bar
Safety Warning

Full Product Description

Parker's Series 6722 Silicone Standard Wall High Temperature Heater Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The silicone construction resists chemicals, aging, cold leaks, cracking, delamination, heat, ozone and peeling to maximize performance. The hose is flexible for easy routing and installation, resists the elevated temperatures common to engine compartments and is available in a variety of popular and convenient standard lengths.

Markets:
• General Industrial
• Transportation

Features/Benefits:
• Tube: Red silicone for superior heat resistance to 350°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Blue silicone for superior temperature resistance and easy identification.

Applications:
- media
• Coolant
• Hot water
- usage
• Coolant transfer in heater and coolant circuits
• DEF systems
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Industry Standards:
• SAE J20R3 Class A

Safety/Technical:
• Design Factor: 3:1
• Nonconductive

Related Documents

×
Products Hose I.D. (inch) Minimum Burst Pressure (psi) Standard Pack Qty (ft)
6722-0250050 1/4 250 50
6722-0250250 1/4 250 250
6722-0313100 5/16 250 100
6722-0375050 3/8 250 50
6722-0375250 3/8 250 250
6722-0500050 1/2 250 50
6722-0500250 1/2 250 250
6722-0625050 5/8 250 50
6722-0625100 5/8 250 100
6722-0625250 5/8 250 250
6722-0750050 3/4 200 50
6722-0750100 3/4 200 100
6722-0875100 7/8 175 100
6722-1000050 1 175 50
6722-1000100 1 175 100
6722-0750250 3/4 200 250

687541
687583