ST-CK-1248-T-CN - Water Oil Cooler - Shell & Tube ST Series - (Americas) | ParkerCA

Water Oil Cooler - Shell & Tube ST Series - (Americas) | #ST-CK-1248-T-CN

ST-CK-1248-T-CN

Water Oil Cooler - Shell & Tube ST Series - (Americas) | #ST-CK-1248-T-CN OBSOLETE

The ST Series of water oil coolers offers traditional shell & tube construction; providing high performance and reliability. Both standard efficiency and high efficiency versions are available.


Technical Specifications

  • Tube Material: Copper Nickel
  • Configuration: 2 pass
  • Frame Size: 1248
  • Connection Type: NPT (Oil Side)
  • Type: Standard Efficiency (CK)
  • Size: ST-CK-1248-T-CN
  • Maximum Cooling Capacity: 272 HP, 202.8 kW
  • Maximum Flow Rate: 111 gal/min, 420.2 L/min
  • Operating Temperature: 41 to 203 °F, 5 to 95 °C
  • Maximum Operating Pressure: 290 psi (Shell), 20 bar (Shell)
  • Weight: -
  • Length: 50.1 inch, 1273 mm
  • Width: 6.26 inch, 159 mm
  • Height: 8.67 inch, 220 mm
  • For Fluid Type: Oil Side: Mineral Oil, Water Side: Demineralized, Untreated Water.
  • Materials of Construction: Steel (Shell/Brackets/Baffles), Cast Iron (End Caps)
  • Connection Thread Size: 2 inch NPT (Oil)
Safety Warning

Item Information

The Parker ST Series offers up to 2000hp of cooling capacity. The shell & tube construction allows for high flows and several types of fluids, including sea water. There are several port size and tube material options. These high quality water oil coolers are 100% tested and subjected to rigorous end of line test criteria.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Automotive
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• High flow capability and low back pressure
• Easily fits into existing footprint
• Several tube materials available, including Copper, Copper Nickel, and Stainless Steel
• Less prone to contamination and easy to clean

Applications:
• Hydraulic power units
• Lubrication systems
• Hydraulic presses
• Plastics machinery
• Automotive machinery
• Large diesel engines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Milton

Parker Canada Division

160 Chisholm Drive

Milton, ON

Canada

L9T 3G9

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687541
687399