Stainless Steel Compression Fittings | Product Series

Filter by

    No filters selected

Shape

Nut Material

Sleeve Material

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stainless Steel Compression Fittings

Stainless Steel Compression Fittings

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting: excellent resistance
to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.

Technical Specifications

  • Application: Food & Beverage, Multipurpose, Pneumatics, Oilfield, Automotive Process, Chemical Transfer, Air, Vacuum
  • Minimum Operating Temperature: -76 °F, -60 °C
  • Maximum Operating Pressure: 400 bar, 5802 psi, 40 MPa
  • Maximum Operating Temperature: 482 °F, 250 °C
  • Connection Type: Compression, Thread/Plug-in
  • Shape: Straight, 90°, Tee
  • Tube Outside Diameter: 6 to 16 mm, 0.24 to 0.63 inch
  • Quantity per Box: 2
  • Weight: 0.027 to 0.215 kg
  • Media: Many fluids
  • Specifications Met: REACH, ROHS, FDA
Safety Warning

Full Product Description

Manufactured in 316L stainless steel, these fittings combine all the advantages of the "universal" compression fitting with excellent resistance
to environmental conditions and corrosive fluids.

They are pressure and temperature-resistant and are able to withstand strong vibration and water hammer.

Features/Benefits:

- For Use in Many Environments

• Manufactured in 316L stainless steel
• Suitable for all environments and fluids
• Resistant to water hammer and vibration
• Excellent sealing and retention of the tube
• Suitable for pneumatic and medium pressure hydraulic applications
• Metallic sealing guarantees maximum service life

- Many Tube Options

• Possibility of easily connecting different tube materials and diameters to the same fitting body
• No tube support required for rigid and semi-rigid polyamide tubing below 12 mm

Markets:

• Food and Beverage
• Vehicle Assembly Facilities
• Miscellaneous Manufacturing
• Oil and Gas
• Industrial Chemical Processing

Applications:

• Machinery Equipment at Medium and High Pressure
• Suitable for Corrosive Industrial Fluids

Technologies:

• Compression fittings
• Bulkhead connector
• Stainless steel compression fittings
• Compression connector
• Pneumatic fittings

Technical Characteristics:

• Fluids: Many fluids
• Materials: stainless steel, fluoroploymer FEP, silicone free
• Pressure: Vacuum to 400 bar
• Temperature: -40°C to +250°C

Regulations:

• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1935/2004
• RG: 1907/2006 (REACH)
• DI: 94/09/EC (ATEX)
• FDA: 21 CFR 177.1550
• NACE MR0175: compatible materials
• ISO 15156-1/-2/-3: compatible materials

Product Types:

• Stud Fitting, Male BSPT Thread
• Stud Fitting, Male NPT Thread
• Stud Fitting, Female BSPP Thread
• Stud Elbow, Male BSPT Thread
• Stud Elbow, Male NPT Thread
• Stud Standpipe, Male BSPT Thread
• Stud Standpipe, Male NPT Thread
• Equal Tube-to-Tube Connector
• Equal Bulkhead Connector
• Equal Elbow
• Equal Tee

Related Documents

×
Products Shape Nut Material Sleeve Material Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (mm)
1820 12 22 Male standpipe stud fitting thread NPT NPT1/2 12
1820 16 22 Male standpipe stud fitting thread NPT NPT1/2 16
1805 06 11 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/8 6
1805 06 14 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/4 6
1805 06 18 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT3/8 6
1805 08 11 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/8 8
1805 08 14 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/4 8
1805 10 14 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/4 10
1805 10 18 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT3/8 10
1805 10 22 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/2 10
1805 12 14 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/4 12
1805 12 18 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT3/8 12
1805 12 22 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/2 12
1809 06 14 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/4 6
1809 08 11 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/8 8
1809 08 14 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/4 8
1809 10 14 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/4 10
1809 10 18 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT3/8 10
1809 10 22 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/2 10
1809 12 14 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/4 12
1809 12 22 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT1/2 12
1809 16 18 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L NPT NPT3/8 16
1802 06 00 Elbow 90° tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 6
1802 08 00 Elbow 90° tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 8
1802 10 00 Elbow 90° tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 10
1802 12 00 Elbow 90° tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 12
1802 16 00 Elbow 90° tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 16
1804 06 00 Tee tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 6
1804 08 00 Tee tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 8
1804 10 00 Tee tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 10
1804 12 00 Tee tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 12
1804 16 00 Tee tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 16
1805 06 10 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/8 6
1805 06 13 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/4 6
1805 08 10 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/8 8
1805 08 13 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/4 8
1805 10 13 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/4 10
1805 10 17 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R3/8 10
1805 10 21 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/2 10
1805 12 13 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/4 12
1805 12 17 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R3/8 12
1805 12 21 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/2 12
1805 16 17 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R3/8 16
1805 16 21 Male stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/2 16
1806 06 00 Tube / tube connector STAINLESS STEEL 316L STAINLESS STEEL 316L 6
1806 08 00 Tube / tube connector STAINLESS STEEL 316L STAINLESS STEEL 316L 8
1806 10 00 Tube / tube connector STAINLESS STEEL 316L STAINLESS STEEL 316L 10
1806 12 00 Tube / tube connector STAINLESS STEEL 316L STAINLESS STEEL 316L 12
1806 16 00 Tube / tube connector STAINLESS STEEL 316L STAINLESS STEEL 316L 16
1809 06 10 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/8 6
1809 06 13 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/4 6
1809 08 10 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/8 8
1809 08 13 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/4 8
1809 10 13 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/4 10
1809 10 17 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R3/8 10
1809 10 21 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/2 10
1809 12 13 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/4 12
1809 12 17 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R3/8 12
1809 12 21 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/2 12
1809 16 17 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R3/8 16
1809 16 21 Male stud elbow fixed 90° thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPT R1/2 16
1814 06 10 Female stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPP G1/8 6
1814 06 13 Female stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPP G1/4 6
1814 08 13 Female stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPP G1/4 8
1814 10 17 Female stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPP G3/8 10
1814 10 21 Female stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPP G1/2 10
1814 12 17 Female stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPP G3/8 12
1814 12 21 Female stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPP G1/2 12
1814 16 21 Female stud fitting thread STAINLESS STEEL 316L STAINLESS STEEL 316L BSPP G1/2 16
1816 06 00 Bulkhead connector tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 6
1816 08 00 Bulkhead connector tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 8
1816 10 00 Bulkhead connector tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 10
1816 12 00 Bulkhead connector tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 12
1816 16 00 Bulkhead connector tube / tube STAINLESS STEEL 316L STAINLESS STEEL 316L 16
1820 06 10 Male standpipe stud fitting thread BSPT R1/8 6
1820 06 13 Male standpipe stud fitting thread BSPT R1/4 6
1820 08 10 Male standpipe stud fitting thread BSPT R1/8 8
1820 08 13 Male standpipe stud fitting thread BSPT R1/4 8
1820 10 13 Male standpipe stud fitting thread BSPT R1/4 10
1820 10 17 Male standpipe stud fitting thread BSPT R3/8 10
1820 10 21 Male standpipe stud fitting thread BSPT R1/2 10
1820 12 13 Male standpipe stud fitting thread BSPT R1/4 12
1820 12 17 Male standpipe stud fitting thread BSPT R3/8 12
1820 12 21 Male standpipe stud fitting thread BSPT R1/2 12
1820 16 17 Male standpipe stud fitting thread BSPT R3/8 16
1820 16 21 Male standpipe stud fitting thread BSPT R1/2 16
1820 06 11 Male standpipe stud fitting thread NPT NPT1/8 6
1820 06 14 Male standpipe stud fitting thread NPT NPT1/4 6
1820 08 11 Male standpipe stud fitting thread NPT NPT1/8 8
1820 08 14 Male standpipe stud fitting thread NPT NPT1/4 8
1820 10 14 Male standpipe stud fitting thread NPT NPT1/4 10
1820 10 22 Male standpipe stud fitting thread NPT NPT1/2 10
1820 12 14 Male standpipe stud fitting thread NPT NPT1/4 12
1820 12 18 Male standpipe stud fitting thread NPT NPT3/8 12

687541
A43098
to environmental conditions & corrosive fluids.
They are pressure and temperature-resistant.">