Stanadyne Diesel Fuel Additive - Performance Formula | Product Series

Filter by

    No filters selected

Size

Quantity per Box

Treatment (L)

Language

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stanadyne Diesel Fuel Additive - Performance Formula

Stanadyne Diesel Fuel Additive - Performance Formula

Multifunctional diesel fuel additive, Stanadyne Performance Formula® protects and improves the performance of fuel injection systems, restoring engine performance. New and improved perfomance formula.

Technical Specifications

  • Application: Diesel Fuel
  • Brand: Stanadyne
  • Product Type: Diesel Fuel Additive
  • Technology: Fluid & Gas Handling
  • Season: All Season
  • Size: View part number for details.
  • Treatable Volume: View part number for details.
  • Weight: View part number for details.
Safety Warning

Full Product Description

Poor fuel quality can cause component wear, gum up valves and clog filters. Parker’s new and improved Stanadyne Performance Formula® protects your diesel engine and restores engine performance. The new Performance Formula® is a premium, multipurpose, all season diesel fuel additive capable of tackling almost any diesel fuel related problem, ensuring reliable and smooth running engines.

Benefits
• Cleans and protects fuel system components
• Increases power and economy
• Provides hot and cold weather protection
• Helps remove water from fuel to make informed operational and oils form a major cost element in closely monitored to protect the facilities managers to conduct oil analysis problems before equipment damage combine into a single Oil Analysis Suite.
• Removes varnish and other deposits
• Protects against corrosion
• Protects against ultra-low sulfur levels
• Suitable for use with bio-diesel

Product Featuers
• Extra Lubricity
• Water Removal
• Filterability
• Low Emissions
• Fuel Economy and Power
• DPF Protection
• Anti Corrosion
• Fuel Stabilization
• New Generation Detergency
• Cetane Rating
• x4 Effectiveness
• Up to +4 points
• Improved Cold Flow
• Up to -30°C

Sizes Available:
250ml, 500ml, 5L, 25L and 200L
Recommended Treatment:
250ml treat up to 125L litres of fuel
Multipage Labels:
Available in different languages

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Size Quantity per Box Treatment (L) Language
22800P 5L 4 2500 EN+ DA/FR/CS/SK/TR/PT/RU/HR/RO
22801P 200L 1 100000 EN+ DE/PL/FI/NO/SV/ES/IT/EL/UK
22802P 5L 4 2500 EN+ DE/PL/FI/NO/SV/ES/IT/EL/UK
22803P 500ml 25 250 EN+ DE/PL/DA/FI/NO/SV
22804P 500ml 25 2500 EN+ DA/FR/CS/SK/TR/PT/RU/HR/RO
22805P 500ml 25 250 EN+ DE/PL/FI/NO/SV/ES/IT/EL/UK
22806P 250ml 25 125 EN+ DE/PL/DA/FI/NO/SV
22807P 200L 1 100000 EN+ DA/FR/CS/SK/TR/PT/RU/HR/RO
22808P 25L 1 12500 EN+ DA/FR/CS/SK/TR/PT/RU/HR/RO
22809P 25L 1 12500 EN+ DE/PL/FI/NO/SV/ES/IT/EL/UK
22810P 250ml 25 125 EN+ SV/FR/CS/SK/TR/PT/RU

687541
082700