Thread Tapping and Port Counterboring Tools | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thread Tapping and Port Counterboring Tools

Thread Tapping and Port Counterboring Tools

Parker has a wide selection of tapping and counterboring tools for the most common industrial fitting port styles.

Technical Specifications

  • Port Type: SAE Straight Thread, NPTF, ISO 6149-1, BSPP, and BSPT
  • Operation Type: Counterboring and Tapping
  • Dash Number: 2 to 32
  • Port Thread Size: Up to 1 1/2 inch, m8X1 to M48X2 mm
  • Product Type: Thread Tapping and Counterboring Tooling
  • Shank Length: 1 1/2, 2, na, 2 1/2 inch
  • Shank Diameter: 1/2 to 1 1/2 and 0.318 to 2.100 inch
  • Length: 2 1/8 to 8 3/4 inch
  • Pilot Drill Diameter: 0.266 to 2.405 inch
  • Wrench Size: .0238 to 1.575 inch
  • Specifications Met: SAE J1926-1, na, ISO 6149-1, DIN 3852-2, ISO 228-1, and ISO 7-1
Safety Warning

Full Product Description

Parker's high quality Thread Tapping and Port Counterboring Tools machine precision ports and threads in the most common industrial fitting port styles.  

Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:  
•   Port thread tapping tools are bottoming type and made from high speed tool steel.
•   BSPP and ISO 6149 counterboring tools are carbide tipped, and the SAE counterboring tool made from high speed steel.
•   Available port tool styles and sizes:
-  SAE straight thread J1926-1 in SAE dash sizes 2 through 32
-  NPTF in sizes 1/8” through 1 ½”
- BSPP Straight Thread DIN 3852-2 and ISO 228-1 in sizes 1/8 through 1 1/2
-  BSPT ISO 7-1 in sizes 1/8 through 1 1/2
- ISO 6149-1 in sizes M8 through M48 for the tapping and small spotface counterboring tool, and in sizes M10 through M33 for the counterboring tool with ID groove

Applications
•  Creating ports and threads in industrial and mobile applications

Related Documents

×

687541
687620