Transair® Valves for Stainless Steel Pipe | Product Series

Filter by

    No filters selected

Style

Pipe O.D. (inch)

Pipe O.D. (mm)

Connection Thread Size (inch)

Seal Material

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Valves for Stainless Steel Pipe

Transair® Valves for Stainless Steel Pipe

Transair Valves are designed for quick and easy integration into a Transair stainless steel system. Placing valves at strategic points allows for easy localized isolation.

Technical Specifications

  • Vacuum Pressure Rating: 1 mbar, 0.03 inch-Hg
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Product Style: Butterfly Valve
  • Pipe Outside Diameter: 1-1/2 to 4 inch, n/a
  • Seal Material: FKM, EPDM, PTFE
  • Body Material: Ductile Iron, Stainless Steel, Brass
  • Thread Size: NPT
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
Safety Warning

Full Product Description

Transair valves for stainless steel pipe are designed for quick and easy integration into a Transair stainless steel pipe system. Each valve features a lockable handle for additional safety and prevent accidental movement of the handle. Placing valves at strategic points in the facility allows for localized isolation for maintenance and layout reconfigurations without shutting down the entire system.

Transair butterfly valves are available with either an EPDM or FKM seal for increased chemical compatibility while controlling costs. Our ball valves all come standard with a PTFE seal for strong chemical resistance. When environmental conditions are a concern, we offer our ball valves with either a stainless steel or brass body.

The “full bore” design of Transair valves paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Markets:
•Automotive Assembly
•Food & Beverage
•Packaging
•Industrial Plants
•Aerospace

Features/Benefits:
•Quick connection technology
•Modular & reusable
•Corrosion resistant
•Optimum flow rate
•100% Recyclable
•Faster installation
•Lower installation costs
•Immediate Pressurization
•10-year warranty

Applications:
•Compressed Air
•Vacuum
•Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
•Process Water
•Chemical Transfer

Maximum Working Pressure:
•145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
•100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
•194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Related Documents

×
Products Style Pipe O.D. (inch) Pipe O.D. (mm) Connection Thread Size (inch) Seal Material Body Material
VR02 M4 02 Butterfly Valve 1-1/2 42 N/A FKM Ductile Iron
VR02 M4 01 Butterfly Valve 1-1/2 42 N/A EPDM Ductile Iron
VR02 M6 02 Butterfly Valve 2-1/2 60 N/A FKM Ductile Iron
VR02 M6 01 Butterfly Valve 2-1/2 60 N/A EPDM Ductile Iron
VR02 L1 02US Butterfly Valve 3 76 N/A FKM Ductile Iron
VR02 L1 01US Butterfly Valve 3 76 N/A EPDM Ductile Iron
VR02 L3 02US Butterfly Valve 4 101 N/A FKM Ductile Iron
VR02 L3 01US Butterfly Valve 4 101 N/A EPDM Ductile Iron
VP502SS-12* Ball Valve N/A N/A 3/4 PTFE Stainless Steel
VP502SS-16* Ball Valve N/A N/A 1 PTFE Stainless Steel
VP500P-12* Ball Valve N/A N/A 3/4 PTFE Brass
VP500P-16* Ball Valve N/A N/A 1 PTFE Brass
VF04 00 06 Ball Valve N/A N/A 3/4 FKM 316L Stainless Steel
VR02 L1 01 Butterfly Valve 3 76 N/A EPDM Ductile Iron
VR02 L1 02 Butterfly Valve 3 76 N/A EPDM Ductile Iron
VR02 L3 01 Butterfly Valve 4 101 N/A EPDM Ductile Iron
VR02 L3 02 Butterfly Valve 4 101 N/A EPDM Ductile Iron

687541
687547