Ultra High Pressure Waterblast Hose - 2440N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra High Pressure Waterblast Hose - 2440N

Ultra High Pressure Waterblast Hose - 2440N

Parker 2440N waterblast hoses operate up to 20,000 psi (1400 bar) and are ideal for hydrodemolition applications.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 2.5
  • Cover Color: Blue, Yellow
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: LX Series
  • Weight: 0.31 to 1.21 kg/m, 0.21 to 0.81 lb/ft
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Pressure: 900 to 1400 bar, 13050 to 20300 psi
  • Application: Construction Equipment, Hydrodemolition, Industrial Cleaning, Shipbuilding, Waterblasting
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyamide (PA)
  • Outside Diameter: 0.510 inch, 0.770 inch, 0.890 inch, 1.130 inch, 1.190 inch, 1.460 inch, 13 to 37.2 mm
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Minimum Bend Radius: 6-1/8 to 11-3/4 inch, 155 to 300 mm
Safety Warning

Full Product Description

Parker 2440N hoses are developed for high pressure waterblast applications handling pressures up to 20,000 psi (1,400 bar). They are available with a TOUGHJACKET™ (TJ) cover to eliminate the bulky, PVC cover. A TJ cover features 16% more abrasion resistance than PVC (see TOUGHJACKET Series). They also feature a built in ColorGard™ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Waterblast/Waterjet
• Hydrodemolition
• Construction
• Industrial markets requiring pressures of 14,000 psi or higher

Features/Benefits:
• Operates up to 20,000 psi
• Low volumetric expansion
• Compact design (20% smaller than comparable hoses) promotes easy handling and space
• Replaces steel pipe when flexibility is needed
• Compliant with DIN EN 1829-2
• Available in TOUGHJACKET design to eliminate bulky, PVC cover featuring 16% more abrasion resistance
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Hydrodemolition
• Waterblast cleaning equipment
• Industrial cleaning

Related Documents

×
Products Hose I.D. (inch)
2440N-04V32 1/4
2440N-06V32 3/8
2440N-08V32 1/2
2440N-12V36 3/4
2440N-16V36 1

687541
687563