Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe | Product Series

Filter by

    No filters selected

Hose Cover Type

Maximum Operating Pressure

Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe

Ultra High Pressure Waterblast Hose - PFX30 Series (3010 BAR) - Europe

Parker's PFX30 delivers robustness and improved service life in the Ultra High Pressure waterblast applications. The series is compliant with ISO23384 and DIN EN 1829-2.

Technical Specifications

  • Weight: 0.29 to 2.72 kg/m, 0.19 to 1.83 lb/ft
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Maximum Operating Pressure: 301 MPa, 3010 bar, 43645 psi
  • Minimum Bend Radius: 5.512 to 13.779 inch, 140 to 350 mm
  • Product Type: Water Blast Hose, High Pressure Hose
  • Hose Cover Type: Standard or Double cover ToughJACKET™
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: DIN 1829-2, ISO 23384
  • Compatible Fitting: 2X Series
  • Inside Diameter: 5/32 to 1/2 inch
  • Minimum Burst Pressure: 625 to 700 MPa, 90625 to 101500 psi
  • Minimum Operating Temperature: -40 °C, 14 °F
  • Application: Waterblasting, Industrial Cleaning, Hydrodemolition
  • Design Factor: 2.08 to 2.3
  • Hose Reinforcement Material: 6 or 8 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.472 to 1.338 inch
  • Division: Polymer Hose Division Europe
  • Industry: Industrial Manufacturing Equipment, Construction
  • Materials of Construction: Thermoplastic
  • Cover Material: Polyamide (PA)
  • Hose Inner Tube Material: Polyoxymethylene (POM)
Safety Warning

Full Product Description

Parker's PFX30 hose series (3010 bar) delivers robustness and improved service life in the ultra-high pressure waterblast market. For extreme conditions with increased abrasion requirements a ToughJACKET TM version PFX30-TJ with a second cover is also available. PFX30 series incorporates an orange cover according WJTA color coding.


Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.


Markets:

• Waterblast/Waterjet

• Hydrodemolition

• Construction


Applications:

• Industrial cleaning equipment

 

Features/Benefits:

• Suitable for applications up to 3010 bar (43645 psi)

• According to ISO 23384 and DIN EN 1829-2

• Visual pressure indication increases safety

• Long life time & reduced machine down time in critical applications and in harsh environments

• Visual inspection of wear possible, that acts as a warning indicator of hose abrasive wear

• Less weight and drag, making it easier for operators to maneuver the hose, less operator fatigue

 

Technical Specifications:

• Inner tube: POM

• Pressure reinforcement: six / eight spiral layers of maximum tensile steel wire

• Cover: polyamide

• TOUGHJACKET on request (second outer cover layer that contrasts with the outer cover color)

• Standard color: orange

• Temperature range: -10°C to +70°C

Related Documents

×
Products Hose Cover Type Maximum Operating Pressure Outside Diameter
PFX30-05 Standard 3010 BAR 18.7 mm
PFX30-05-TJ Double cover ToughJACKET™ 3010 BAR 22.7 mm
PFX30-06 Standard 3010 BAR 22.7 mm
PFX30-06-TJ Double cover ToughJACKET™ 3010 BAR 26.7 mm
PFX30-08 Standard 3010 BAR 29.9 mm
PFX30-08-TJ Double cover ToughJACKET™ 3010 BAR 34.0 mm
PFX30-025 Standard 3010 BAR 12.0 mm
PFX30-03 Standard 3010 BAR 13.3 mm
PFX30-03-TJ Double cover ToughJACKET™ 3010 BAR 17.3 mm
PFX30-025-PL Prolance 3010 BAR 9.9 mm

687541
687513