Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Universal Push to Connect (UPTC) is a patented soft-sealing push-in system for steel hydraulic tubes and hydraulic hose without any clearance. The tool-free connection saves time and offers standardized mounting points.
UPTC is an innovative Parker plug-in solution for tubular and/or rigid tube connections, UPTC provides a simple and secure means of permanently connecting both components together. With the DIN version, it can be combined with all 24° fitting connections compliant with ISO 8434-1.
The main function of UPTC is to connect quick different numbers of tubes or hoses without tools in assembly line productions.
Markets:
• Truck and Bus
• Transportation
• Energy
• Agriculture
• Machine Tools
Applications:
• The UPTC plug-in system is suitable for general hydraulic applications according to
• Steering hydraulic lines, cab tilt hydraulic lines, Fuel hydraulic lines, Clutch hydraulic lines, Cooling hydraulic lines, Lubrication Systems, Machinery motion hydraulic lines.
Features/Benefits:
•High corrosion resistance: The ToughShield Plus surface treatment gives an average corrosion resistance of more than 3,000 hours to red rust. This attribute extends the life cycle of the fittings.
• The Tool-free Push-to-Connect system is for tubes and hose application
• The Push-to-Connect system requires a very low insertion force
• Due to the special connector shape there is absolute no leakage under tough applications like hard vibrations or movement
• UPTC Plug-in connection contains a form-closed and soft-sealed connection, free of clearance and thereby wear-free
• The UPTC Plug-connection is very simple detachable at the adjacent fitting within a standard spanner (even simple detachable after a long utilisation period under hard environmental conditions)
• UPTC Push-to-Connect system fulfilled successful 1500h of a special accelerate RIG Vibration Test called Dust-Box-Text ("Arizona Road Dust")
• High pressure: UPTC has pressure ratings of up to 400 bar (L series). These features increase the range of applications.
| Selector Guides |
|---|
| SCIP Codes |
| Product Demos & Tutorials |
|---|
| Parker Universal Push to Connect |
| Communities, Blogs & Industry Links |
|---|
| UPTC Blog Post |
| Literature and Reference Materials |
|---|
| Parker--Universal Push to Connect--BUL/4190/UK |
| Parker--Universal Push to Connect--LEAF/4187/UK |
| Products | Size |
|---|---|
| GE15UELKMMEDCF | -15 |